Reaction Torque 101

Torque, a rotational force, is crucial in countless mechanical systems. Testing professionals and engineers rely on torque transducers to measure this force accurately. These sensor devices convert the mechanical input of torque into a measurable electrical output signal.

Reaction torque transducers measure torque extremely well in static applications with limited or undesirable rotation. Unlike rotary transducers, which rotate with the system, reaction transducers remain stationary.

A reaction torque transducer uses strain gage technology. These sensitive components deform slightly when subjected to torque. This deformation alters the strain gage’s electrical resistance, which is then measured using a Wheatstone bridge circuit. The bridge circuit converts the change in resistance into a proportional electrical signal, typically in millivolts per volt (mV/V). This signal can then be read and interpreted by instrumentation to determine the applied torque.

Reaction torque transducers offer exceptional accuracy in static and low-rotation applications. Reaction types are cost-effective. Their static, stationary nature simplifies integration into test setups and existing systems. They are available in various configurations for diverse applications, including shaft, flange, and square drive.

Choosing the Right Reaction Torque Transducer

Selecting the appropriate reaction torque transducer requires careful consideration of several factors. Review each datasheet to understand the electrical, mechanical and performance details. Also, check out Interface’s Torque Transducer Selection Guide to select the suitable transducer for your next project.

  • Capacity defines the maximum torque the transducer can measure.
  • Accuracy for the level of precision required for the application.
  • Mechanical configuration such as shaft, flange, or other mounting styles to suit the test setup.
  • Environmental conditions, including temperature, humidity, and other factors affecting performance.

Interface offers a comprehensive range of reaction torque transducers with various capacities, accuracies, and configurations to meet diverse application needs. Request a Quote

Interface Reaction Torque Transducers

Interface is a leading provider of high-quality torque measurement solutions. Their reaction torque transducers are known for their accuracy, reliability, and durability.

5330 Hollow Flange Style Reaction Torque Transducer 60 lbf-in to 100K lbf-in

5350 Solid Flange Style Reaction Torque Transducer 10 ozf-in to 200 ozf-in

5355 Solid Flange Style Reaction Torque Transducer 10 lbf-in to 100K lbf-in

5400 Series Flange Style Reaction Torque Transducer 1K lbf-in to 500K lbf-in

5500 Calibration Grade Reaction Torque Transducer 2K lbf-in to 300K lbf-in

AT104 Compact Size Force and Torque Sensor 4.5/0.89 lbf/lbf-in & 11.2/4.4 lbf/lbf-in

MRT Miniature Flange Style Reaction Torque Transducer 1.77 lbf-in to 177 lbf-in

MRT2 Miniature Flange Style Reaction Torque Transducer 44.3 lbf-in to 443 lbf-in

TS11 Flange Style Reaction Torque Transducer 88.5 lbf-in to 177K lbf-in

TS12 Shaft Style Reaction Torque Transducer 0.04 lbf-in to 177K lbf-in

TS14 Square Drive Style Reaction Torque Transducer 8.85 lbf-in to 44.2K lbf-in

TS15 Female Square Drive to Flange Style Reaction Torque Transducer 17.7 lbf-in to 44.3K lbf-in

TS16 Male Square Drive to Flange Style Reaction Torque Transducer 17.7 lbf-in to 17.7K lbf-in

TS18 Shaft to Flange Style Reaction Torque Transducer 17.7 lbf-in to 17.7K lbf-in

TS19 Short Flange Style Reaction Torque Transducer 443 lbf-in to 88.5K lbf-in

TS17 Hex Drive Style Reaction Torque Transducer 1.77 lbf-in to 177 lbf-in

TS20 Hollow Flange Style Reaction Torque Transducer 88.5 lbf-in to 1.77K lbf-in

TS21 Miniature Shaft Style Reaction Torque Transducer 8.85 lbf-in to 885 lbf-in

TS22 Miniature Reaction Torque Transducer 0.04 lbf-in to 177 lbf-in

TSCF C-Face Flange Torque Transducer 88.5 lbf-in to 885 lbf-in

TSQ High-Capacity Square Drive Style Reaction Torque Transducer 300K lbf-in to 3,000K lbf-in

Common Reaction Torque Applications

Reaction torque transducers find wide-ranging applications in numerous industries, including:

Automotive Reaction Torque Applications

  • Measuring engine torque output for performance testing and optimization
  • Analyzing transmission and drivetrain efficiency
  • Integration into engine test benches
  • Evaluating braking system performance

Manufacturing Reaction Torque Applications

  • Controlling and monitoring fastener tightening processes to ensure proper clamping force
  • Testing the torque resistance of assembled components
  • Calibrating torque wrenches and other tools
  • Reaction torque transducers are easily integrated into a manufacturing assembly line

Aerospace Reaction Torque Applications

  • Measuring forces in aircraft control systems
  • Testing the structural integrity of aircraft components
  • Analyzing the performance of aerospace engines

Research and Development Reaction Torque Applications

  • Characterizing the mechanical properties of materials
  • Evaluating the performance of new product designs
  • Conducting biomechanical studies

TIP: Review reaction torque transducer applications and use cases here.

Engineering Tips for Using Reaction Torque Transducers

  • Proper Mounting: Ensure rigid mounting to minimize unwanted movement and ensure accurate readings.
  • Cable Management: Secure cables to prevent strain and potential damage during testing.
  • Calibration: Periodically calibrate the transducer to maintain accuracy over time.
  • Signal Conditioning: Use appropriate signal conditioning equipment to amplify and filter the output signal.

Reaction torque transducers are essential for accurate and reliable measurements in static and limited-rotation applications. Engineers can effectively utilize these devices to optimize product design, improve manufacturing processes, and ensure quality control by understanding their working principles, advantages, and selection criteria.

Torque Sensor Training Part 3 - Reaction Torque Sensors

TIP: For more details on the specifications and technical information of measuring torque, check out our Torque Primer.

Interface reaction torque transducers deliver accurate and reliable results. Our expert team can help you choose the right transducer based on capacity, resolution, and mechanical configuration. Get an extensive overview of Interface Torque Transducers here.