Features and Benefits
- Capacities from 50 Nm to 10K Nm (443 lbf-in to 88.5K lbf-in)
- Short, rugged, compact design
- Both ends with flange
TS19 Short Flange Style Reaction Torque Transducer
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
Model TS19 features an ultra-compact design, allowing the smallest possible flange-to-flange thickness of any reaction torque sensor. Both flanges include pilots.
Model TS19 features an ultra-compact design, allowing the smallest possible flange-to-flange thickness of any reaction torque sensor. Both flanges include pilots.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| 7-PIN ELECTRICAL CONNECTION | |
| PIN | FUNCTION |
| 1 | - EXCITATION |
| 2 | + EXCITATION |
| 3 | SHIELD |
| 4 | - SIGNAL |
| 5 | - SIGNAL |
| 6 | CONTROL SIGNAL OR TEDS (OPTION) |
| 7 | N/C |
| Dimensions | 1.30 × 3.90 × 1.30 in |
|---|
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| 7-PIN ELECTRICAL CONNECTION | |
| PIN | FUNCTION |
| 1 | - EXCITATION |
| 2 | + EXCITATION |
| 3 | SHIELD |
| 4 | - SIGNAL |
| 5 | - SIGNAL |
| 6 | CONTROL SIGNAL OR TEDS (OPTION) |
| 7 | N/C |
| Dimensions | 1.30 × 3.90 × 1.30 in |
|---|
| Short Description | Sku | Price |
|---|---|---|
| Model TS19 Short Flange Style Reaction Torque Transducer, 100 Nm Capacity | TS19-100 | $6,650.00 |
| Model TS19 Short Flange Style Reaction Torque Transducer, 1K Nm Capacity | TS19-1K | $7,875.00 |
| Model TS19 Short Flange Style Reaction Torque Transducer, 500 Nm Capacity | TS19-500 | $7,380.00 |
| Model TS19 Short Flange Style Reaction Torque Transducer, 5K Nm Capacity | TS19-5K | $9,310.00 |
| Model TS19 Short Flange Style Reaction Torque Transducer, 50 Nm Capacity | TS19-50 | $6,650.00 |
| Model TS19 Short Flange Style Reaction Torque Transducer, 200 Nm Capacity | TS19-200 | $7,040.00 |
| Model TS19 Short Flange Style Reaction Torque Transducer, 2K Nm Capacity | TS19-2K | $9,260.00 |
| Model TS19 Short Flange Style Reaction Torque Transducer, 10K Nm Capacity | TS19-10K | $9,285.00 |
Please share your location to continue.
Check our help guide for more info.