Custom Solutions

Interface Custom Solutions empowers you to utilize our expert engineering, design and manufacturing teams to build custom force, torque and specialty products that are customized to meet your exact needs, with precision.

Custom Solutions

Custom Solutions – If we build it, we can customize it!

Your Requirements. Our Engineering Expertise.

Interface Custom Solutions partners with you, deploying our expert engineering, design, and manufacturing resources to create the exact solution for your specific requirements. Our depth of experience is available to develop custom force and torque applications that meet your exact needs. We can do it for single products, OEM solutions, and complete systems. It’s what we have been doing since 1968.

Our robust capabilities include customization of complete solutions, designed with FEA (finite element analysis), and proprietary Interface strain gages sensor products. All is done in our state-of-the-art machine shop headquartered in the US, supported by our world-class assembly and calibration team. Most importantly, our custom solutions follow all industry-leading quality standards that deliver precision-based accuracy measurement solutions.

Interface’s experienced team is renowned as force, torque, and weight measurement manufacturing and technology specialists. Our depth of knowledge and wide range of capabilities create custom solutions of all types, whether special transducers made to your exact specifications or complete customized sensor, instrumentation, and software systems. We collaborate with you to ensure your specifications are designed to match your precise requirements. Contact experts, and let’s collaborate!

Interface, The World Leader in Force Measurement Solutions, provides precision sensor technologies, including our famously blue LowProfile load cells, Mini Load Cells, Torque Transducers, and advanced force measurement devices. We are ready to support your custom requirements.

Custom Solutions Mining Application

MiningDiagram Color 2

Complete Solutions

Designing a complete force measurement solution is what we know and what we do exceptionally well. It is possible because we have a full team of experienced electrical, mechanical and software engineers dedicated to customized design, testing and validation. Interface can integrate custom, standard and even third-party products to meet the precise requirements of your specific application.

Designed With FEA (Finite Element Analysis)

Interface engineers use Finite Element Analysis (FEA) to reduce the number of physical prototypes and optimize components in the design phase. The result is to develop better products in the fastest time possible.

FEA Mesh 300x224 1

FEA Mesh

FEA 1

FEA Simulation

Proprietary Interface Strain Gages

At Interface, we manufacture our own strain gages. These strain gages are made from a unique proprietary alloy. Our engineers will create a strain gage design that will optimize the performance of your custom transducer.

StrainGage
MachineShop 2

State-of-the-Art Machine Shop

Interface has invested millions of dollars to create a state-of-the-art machining center and staffed it with highly skilled machinists and CNC programmers. Since we have many years’ experience creating and building a variety of transducers our machined components are produced at the highest quality. This ultimately results in great performance.

Assembly and Calibration

Interface team members are industry experts who have assembled and calibrated force and torque transducers for many years. You can be sure that when your product is made by the Interface team, it will be reliable and meet the needs of your application for years to come.

Assembly
BX8 HD15 Front 1

High Performance Instrumentation

  • Speeds up to 48 kHz
  • Nonlinearity as low as 0.0025% full scale
  • Integrated or external
  • 5 VDC, 10 VDC, 4 – 20 mV/V analog outputs
  • USB, ASCII, CANbus, Modbus, and EtherCAT digital outputs
  • 2.4 GHz wireless
  • TEDS Transducer Electronic Data Sheets
  • Displays, data acquisition, and more

Industry Leading Quality

Interface is celebrated for meeting and exceeding the quality needs for our customer’s projects. Our products are built in accordance with A2LA, International Standard ISO/IEC 17025:2005 and ANSI/NCSL Z540-1-1994. This accreditation demonstrates technical competence for a defined scope and the operation of a laboratory quality management system.

Logo Ilac Mra 1
A2LA 150
Iso Logo 1

Our skilled custom solutions engineers are experts in unique applications

Our skilled custom solutions application engineers can help you create specialized products for your specific load, torque, multi-axis and force measurement needs. This additional service will reduce the amount of work you need to perform in your factory or develop your product. We provide you with traceable certification for your records. We offer extensive instruments including signal conditioners, PC interface modules, indicators and data acquisition equipment. Our accessories and unique products, such as load buttons, calibration adapters, thread adapters, clevises and rod end bearings assist with connecting and loading your load cell seamlessly. No matter what your solution needs are, the Interface solutions team will share their experience with you to ensure that using our load cell and torque transducer products are designed for your exact specifications.

Engineer

We Provide Complete Custom Solutions

Custom Solutions From Interface Are Guaranteed With The Same Level Of Quality As Our Standard Products And Services.

  • Wireless Telemetry Solutions
  • Multi-Axis Sensors
  • Torque Transducers
  • Strain Gages
  • Load Cells
  • Test Stands
  • Instruments
  • Accessories
  • Testing Software