• Home
  • Products
  • Wireless Telemetry System

Wireless Telemetry System

Wireless Telemetry System (WTS), Sensor Transmitters, Receivers, and Displays. High accuracy, high quality measurement is interfaced with simple yet powerful configuration and monitoring software. The WTS gives sensor manufacturers and integrators the complete flexibility to build their own sensor modules around it. The system easily replaces wired systems, reducing installation and maintenance costs.



Download the WTS/BTS Brochure

Showing all 27 results

  • Wireless Strain Bridge Transmitter Module

    WTS-AM-1E Wireless Strain Bridge Transmitter Module

  • WTS-BS-3E Wireless Base Station USB

    WTS-BS-3E Wireless Base Station with USB Interface

  • WTS-BS-1 Wireless Handheld Display For Unlimited Transmitters

    WTS-BS-1 Wireless Handheld Display For Unlimited Transmitters

  • WTS-BS-5

    WTS-BS-5 Wireless Analog Output Receiver Module

  • WTS-BS-4 Wireless Base Station with USB

    WTS-BS-4 Wireless Base Station with USB Interface in Industrial Enclosure

  • Wireless Gateway Modbus Serial Output

    WTS-GW1 Wireless Gateway with Modbus and ASCII Serial Output

  • WTSSHK-B Wireless Crosby™ Bow Load Shackle

    26.5K and 265K lbf
    12 to 120 MT
  • Wireless Multiple Transmitters - Handheld Display

    WTS-BS-1-HA Wireless Handheld Display for Multiple Transmitters

  • Wireless Single Transmitters Handled display

    WTS-BS-1-HS Wireless Handheld Display for Single Transmitters

  • WTS-LD2 Wireless Large LED Display

  • WTS-AM-1F Wireless Strain Bridge Transmitter Module

    WTS-AM-1F Wireless Strain Bridge Transmitter Module

  • Wireless Voltage Sensor Transmitter

    WTS-AM-2 Wireless Voltage Sensor Transmitter

  • Wireless 4-20 mA Transmitter

    WTS-AM-3 Wireless 4-20 mA Transmitter Module

  • WTS- AR Wireless Repeater Module

    WTS-AR Wireless Repeater Module

  • WTS Telemetry Antenna Options

    WTS-ANTA / ANTB / ANTC / ANTD / ANTE Telemetry Antenna Options

  • Wireless Telemetry Dongle Base

    WTS-BS-6 Wireless Telemetry Dongle Base Station

  • WTS-LD1 Wireless Large LED Display

  • WTSLP Wireless Stainless Steel Load Pin

    Up to 3,000K lbf
    Up to 1,360 MT
  • WTSTL Wireless Tension Link Load Cell Stainless Steel

    WTSTL Wireless Tension Link Load Cell

    11K lbf to 220.4K lbf
    5 mt to 100 mt
  • Wireless Telemetry Printer

    WTS-PR1 Wireless Telemetry Printer

  • Wireless Relay Output Receiver

    WTS-RM1 Wireless Relay Output Receiver Module

  • WTS-SO Wireless with ASCII Serial Output

    WTS-SO Wireless Interface with ASCII Serial Output

  • Wireless Wind Speed Transmitter

    WTS-WSS Wireless Wind Speed Transmitter Module

  • Wireless Load Cell

    WTS 1200 Standard Precision LowProfile® Wireless Load Cell

    300 to 100K lbf
    1.5 to 450 kN
  • WTSSHK-B-HL Wireless Bow Load Shackle

    265K to 2205K lbf
    120 to 1K MT
  • WTSSHK-B-JR Wireless Crosby™ Bow Load Shackle

    7.17K to 20.9K lbf
    3.25 to 9.5 MT
  • WTSSHK-D Wireless Crosby™ Load Shackle

    26.5K to 77.2K lbf
    12 to 35 MT

Capacity search will return results from all product categories, not just the category you are currently viewing.

Pound-Force (lbf)

Kilogram (kg)

Newtons (N)

Kilonewtons (kN)

Metric Tons (MT)


Ounce-Force Inch (ozf-in)

Pound-Force Inch (lbf-in)

Newton-Meter (Nm)

Kilonewton Meter (kNm)
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
This site uses cookies to offer you a better browsing experience. Find out more on how we use cookies and how you can change your settings - Read More

ACCEPT
Cookie Policy

Privacy Overview

This website uses cookies to improve your experience while you navigate through the website. Out of these cookies, the cookies that are categorized as necessary are stored on your browser as they are as essential for the working of basic functionalities of the website. We also use third-party cookies that help us analyze and understand how you use this website. These cookies will be stored in your browser only with your consent. You also have the option to opt-out of these cookies. But opting out of some of these cookies may have an effect on your browsing experience.
Necessary
Always Enabled

Necessary cookies are absolutely essential for the website to function properly. This category only includes cookies that ensures basic functionalities and security features of the website. These cookies do not store any personal information.