Certifications and Compliance

Interface is committed to designing, manufacturing, and guaranteeing the highest quality performance load cells, torque transducers, multi-axis sensors, and related instrumentation available to the test and measurement market. We take our commitment towards quality assurance very seriously and guarantee our products meet or exceed the quality clauses outlined by the International Organization of Standardization (ISO).

 
2000px EX Logo 1
ANSI Logo 1
Logo Ilac Mra 1
A2LA 65
IECEx Logo 1
Inmetro Logo 1
Intertek ETL Logo 1
ISO 17025 1
NCSLI LOGO 1
CSA Logo
CE 4

Certificates and Approvals

Declaration of Conformity

English

ISO 17025 SCOPE OF ACCREDITATION

A2LA 17025 1991 01 Cert 2022 300x232 1

Interface is ISO/IEC 17025:2017 | A2LA Accredited

A2LA Accredited for Torque and Force Calibration in accordance with the recognized International Standard ISO/IEC 17025:2017.

Interface calibration certificates are the most complete in the industry. Certificate information includes tabulated measurement variables data, zero balance, computed nonlinearity and hysteresis, and traceability statements.

A2LA has accredited INTERFACE, INC. for technical competence in the field of Calibration. An accredited certification is offered at a nominal charge.

This laboratory is accredited in accordance with the recognized International Standard ISO/IEC 17025:2017 General Requirements for the Competence of Testing and Calibration Laboratories. This laboratory also meets the requirements of ANSI/NCSL Z540-1-1994 and any additional program requirements in the field of calibration. This accreditation demonstrates technical competence for a defined scope and the operation of a laboratory quality management system (refer to joint ISO-ILAC-IAF Communiqué dated April 2017). Presented this 22nd day of December 2020.