Features and Benefits
- Capacities from 10 Nm to 200 Nm (88.5 lbf-in to 1.77K lbf-in)
- Very short axial length
- Thru-hole
- Available with Enhanced Accuracy 0.05%
TS20 Hollow Flange Style Reaction Torque Transducer
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
Model TS20 Hollow Flange reaction torque transducer features a large thru-hole design. The thru-hole can be used for routing pneumatic or hydraulic lines, or wires, or can be used to pass a motor or actuator shaft.
Model TS20 Hollow Flange reaction torque transducer features a large thru-hole design. The thru-hole can be used for routing pneumatic or hydraulic lines, or wires, or can be used to pass a motor or actuator shaft.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| 7-PIN ELECTRICAL CONNECTION | |
| PIN | FUNCTION |
| 1 | - EXCITATION |
| 2 | + EXCITATION |
| 3 | SHIELD |
| 4 | - SIGNAL |
| 5 | - SIGNAL |
| 6 | CONTROL SIGNAL OR TEDS (OPTION) |
| 7 | N/C |
| Dimensions | 1.60 × 3.10 × 1.60 in |
|---|
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| 7-PIN ELECTRICAL CONNECTION | |
| PIN | FUNCTION |
| 1 | - EXCITATION |
| 2 | + EXCITATION |
| 3 | SHIELD |
| 4 | - SIGNAL |
| 5 | - SIGNAL |
| 6 | CONTROL SIGNAL OR TEDS (OPTION) |
| 7 | N/C |
| Dimensions | 1.60 × 3.10 × 1.60 in |
|---|
| Short Description | Sku | Price |
|---|---|---|
| Model TS20 Hollow Flange Reaction Torque Transducer 100 Nm Capacity with 7-pin Binder Connector | TS20-100 | $2,505.00 |
| Model TS20 Hollow Flange Reaction Torque Transducer 200 Nm Capacity with 7-pin Binder Connector | TS20-200 | $2,505.00 |
| Model TS20 Hollow Flange Reaction Torque Transducer 50 Nm Capacity with 7-pin Binder Connector | TS20-50 | $2,010.00 |
Please share your location to continue.
Check our help guide for more info.