Tag Archive for: torque primer

Reaction Torque 101
Interface reaction torque transducers offer exceptional measurement accuracy in static and low-rotation applications. A reaction torque transducer uses strain gage technology. These sensitive components deform slightly when subjected to torque. The static, stationary nature simplifies integration into test setups and existing systems. They are available in various configurations for diverse applications, including shaft, flange, and square drive.

Rotary Torque 101
Torque is the rotational force that causes an object to turn. Interface rotary torque transducers are versatile sensors that integrate electronics directly onto the rotating shaft. Engineers measure torque using torque transducers that convert a torsional mechanical input into an electrical output signal, typically a voltage or current. Rotary torque transducers are ideal for dynamic applications where continuous rotation is required, eliminating the need for complex wiring and reducing potential points of failure. They are commonly used in measuring torque for engines, gearboxes, robotics, aircraft, medical devices, tractors, and windmills. If it turns, it needs to be measured.