Features and Benefits
- Capacities from 10 Nm to 20K Nm (88.5 lbf-in to 177K lbf-in)
- Compact
- Small Thru-hole design
Order QuickShip48™ Now
TS11 Flange Style Reaction Torque Transducer
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
Features of the TS11 include threaded mounting holes and a center thru-hole design. Compact size allows mounting in tight spaces.
Features of the TS11 include threaded mounting holes and a center thru-hole design. Compact size allows mounting in tight spaces.
Order QuickShip48™ Now
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| 6-PIN ELECTRICAL CONNECTION | |
| PIN | FUNCTION |
| 1 | - EXCITATION |
| 2 | + EXCITATION |
| 3 | SHIELDING |
| 4 | + SIGNAL |
| 5 | - SIGNAL |
| 6 | CONTROL SIGNAL OR TEDS (OPTION) |
| Dimensions | 2.76 × 2.56 in |
|---|
Order QuickShip48™ Now
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| 6-PIN ELECTRICAL CONNECTION | |
| PIN | FUNCTION |
| 1 | - EXCITATION |
| 2 | + EXCITATION |
| 3 | SHIELDING |
| 4 | + SIGNAL |
| 5 | - SIGNAL |
| 6 | CONTROL SIGNAL OR TEDS (OPTION) |
| Dimensions | 2.76 × 2.56 in |
|---|
| Short Description | Sku | Price |
|---|---|---|
| Model TS11 Flange Style Reaction Torque Transducer 20 Nm Capacity with 6-pin Binder Connector | TS11-20 | $2,240.00 |
| Model TS11 Flange Style Reaction Torque Transducer 10 Nm Capacity with 6-pin Binder Connector | TS11-10 | $2,240.00 |
| Model TS11 Flange Style Reaction Torque Transducer 50 Nm Capacity with 6-pin Binder Connector | TS11-50 | $2,230.00 |
| Model TS11 Flange Style Reaction Torque Transducer 100 Nm Capacity with 6-pin Binder Connector | TS11-100 | $2,625.00 |
| Model TS11 Flange Style Reaction Torque Transducer 200 Nm Capacity with 6-pin Binder Connector | TS11-200 | $2,625.00 |
| Model TS11 Flange Style Reaction Torque Transducer 500 Nm Capacity with 6-pin Binder Connector | TS11-500 | $4,185.00 |
Please share your location to continue.
Check our help guide for more info.