Features and Benefits
- Capacities from 110 Nm to 55K Nm (1K to 500K lbf-in)
- High torsional stiffness
- Flange mount
- Low deflection
5400 Series Flange Style Reaction Torque Transducer
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
Model 5400 series features a rugged flange-style design, low deflection, high torsional stiffness and the ability to withstand large overhung moments.
Models 5410, 5411, 5412, 5413, and 5414 are available.
Model 5400 series features a rugged flange-style design, low deflection, high torsional stiffness and the ability to withstand large overhung moments.
Models 5410, 5411, 5412, 5413, and 5414 are available.
| Parameters | Model | ||||||||||
| 5410 | 5411 | 5412 | 5413 | 5414 | |||||||
| Capacity | |||||||||||
| U.S. (lbf-in) | Metric (Nm) | U.S. (lbf-in) | Metric (Nm) | U.S. (lbf-in) | Metric (Nm) | U.S. (lbf-in) | Metric (Nm) | U.S. (lbf-in) | Metric (Nm) | ||
| 1K, 2K, 5K | 110, 220, 550 | 10K, 20K | 1.1K, 2.2K | 50K, 100K | 5.5K, 11K | 200K | 22K | 300K, 500K | 33K, 55K | ||
| Accuracy – (max error) | |||||||||||
| Nonlinearity – %FS | ±0.1 | ±0.1 | ±0.1 | ±0.1 | ±0.1 | ||||||
| Combined Error – %FS | ±0.1 | ±0.1 | ±0.1 | ±0.1 | ±0.1 | ||||||
| Nonrepeatability – %RO | ±0.02 | ±0.02 | ±0.02 | ±0.02 | ±0.02 | ||||||
| Temperature | |||||||||||
| Compensated Range | °F | +70 to +170 | +70 to +170 | +70 to +170 | +70 to +170 | +70 to +170 | |||||
| °C | +21 to +77 | +21 to +77 | +21 to +77 | +21 to +77 | +21 to +77 | ||||||
| Operating Range | °F | -65 to +200 | -65 to +200 | -65 to +200 | -65 to +200 | -65 to +200 | |||||
| °C | -54 to +93 | -54 to +93 | -54 to +93 | -54 to +93 | -54 to +93 | ||||||
| Effect on Zero – %RO / deg | °F | ±0.002 | ±0.002 | ±0.002 | ±0.002 | ±0.002 | |||||
| °C | ±0.004 | ±0.004 | ±0.004 | ±0.004 | ±0.004 | ||||||
| Effect on Output – % / deg | °F | ±0.002 | ±0.002 | ±0.002 | ±0.002 | ±0.002 | |||||
| °C | ±0.004 | ±0.004 | ±0.004 | ±0.004 | ±0.004 | ||||||
| Electrical | |||||||||||
| Rated Output – mV/V (Nominal) | 2.0 | 2.0 | 2.0 | 2.0 | 2.0 | ||||||
| Excitation Voltage – VDC MAX | 20 | 20 | 20 | 20 | 20 | ||||||
| Bridge Resistance – Ohm (Nominal) | 350 | 350 | 350 | 350 | 350 | ||||||
| Electrical Connection | MS3102E-14S-5P | MS3102E-14S-5P | MS3102E-14S-5P | MS3102E-14S-5P | MS3102E-14S-5P | ||||||
| Mechanical | |||||||||||
| Safe Overload – %CAP | ±150 | ±150 | ±150 | ±150 | ±150 | ||||||
| Deflection at Capacity – rad | 0.005 | 0.004 | 0.006, 0.005 | 0.006 | 0.005 | ||||||
| Overhung Moment – MAX | U.S. (lbf-in) | 500, 1K, 2K | 5K, 10K | 24K, 50K | 90K | 150K, 200K | |||||
| Metric (Nm) | 56.5, 110, 220 | 550, 1.1K | 2.71K, 5.65K | 10.2K | 16.9K, 22.6K | ||||||
| Side Load – MAX | U.S. (lbf-in) | 1K, 1.5K, 2K | 4K, 6.5K | 12K, 20K | 30K | 42K, 55K | |||||
| Metric (Nm) | 4.45, 6.67, 8.9 | 17.8, 28.9 | 53.4, 89 | 133 | 187, 245 | ||||||
| Axial Load – MAX | U.S. (lbf-in) | 1.5K, 2K, 3K | 6K, 10K | 18K, 30K | 40K | 60K, 80K | |||||
| Metric (Nm) | 6.67, 8.9, 13.3 | 26.7, 44.5 | 80.1, 133 | 178 | 267, 356 | ||||||
| Material | Alloy steel | Alloy steel | Alloy steel | Alloy steel | Alloy steel | ||||||
| See Drawing | Model | |||||||||||
| 5410 | 5411 | 5412 | 5413 | 5414 | 5414 | |||||||
| Capacity | ||||||||||||
| U.S. (lbf-in) | Metric (Nm) | U.S. (lbf-in) | Metric (Nm) | U.S. (lbf-in) | Metric (Nm) | U.S. (lbf-in) | Metric (Nm) | U.S. (lbf-in) | Metric (Nm) | U.S. (lbf-in) | Metric (Nm) | |
| 1K, 2K, 5K | 110, 220, 550 | 10K, 20K | 1.1K, 2.2K | 50K, 100K | 5.5K, 11K | 200K | 22K | 300K | 33K | 500K | 55K | |
| in | mm | in | mm | in | mm | in | mm | in | mm | in | mm | |
| (1) | 3.0 | 76.2 | 3.5 | 88.9 | 7.38 | 187.5 | 8.5 | 219.5 | 10.5 | 266.7 | 10.5 | 266.7 |
| (2) | Ø 4.0 | Ø 101.6 | Ø 5.0 | Ø 127.0 | Ø 8.0 | Ø 203.2 | Ø 9.75 | Ø 247.7 | Ø 14.0 | Ø 355.6 | Ø 14.0 | Ø 355.6 |
| (3) | Ø 3.25 | Ø 82.55 | Ø 4.25 | Ø 107.95 | Ø 6.5 | Ø 165.1 | Ø 8.0 | Ø 203.2 | Ø 11.0 | Ø 279.4 | Ø 11.0 | Ø 279.4 |
| (4) | Ø 1.5 +0.002, -0.00 ↧ 0.13 | Ø 38.1 +0.05, -0.00 ↧ 3.3 | Ø 38.1 +0.05, -0.00 ↧ 3.3 | Ø 38.1 +0.05, -0.00 ↧ 3.3 | Ø 38.1 +0.05, -0.00 ↧ 3.3 | Ø 38.1 +0.05, -0.00 ↧ 3.3 | Ø 38.1 +0.05, -0.00 ↧ 3.3 | Ø 38.1 +0.05, -0.00 ↧ 3.3 | Ø 38.1 +0.05, -0.00 ↧ 3.3 | Ø 38.1 +0.05, -0.00 ↧ 3.3 | Ø 38.1 +0.05, -0.00 ↧ 3.3 | Ø 38.1 +0.05, -0.00 ↧ 3.3 |
| (5) | 0.5 | 12.7 | 0.75 | 19.1 | 1.5 | 38.1 | 1.5 | 38.1 | 2.0 | 50.8 | 2.0 | 50.8 |
| (6) | 0.94 | 23.9 | 0.94 | 23.9 | 2.5 | 63.5 | 2.5 | 63.5 | 3.5 | 88.9 | 3.5 | 88.9 |
| (7) | 8x Ø 0.328 | 8x Ø 8.33 | 8x Ø 0.41 | 8x Ø 10.5 | 8x Ø 0.65 | 8x Ø 16.51 | 8x Ø 0.781 | 8x Ø 19.84 | 8x Ø 1.031 | 8x Ø 26.19 | 12x Ø 1.24 | 12x Ø 31.50 |
| (8) | 22.5° | 22.5° | 22.5° | 22.5° | 22.5° | 15° | ||||||
| *1 | 5/16 - 24 | M8 x 1.25 | 3/8 - 24 | M10 x 1.5 | ⅝ - 18 | M16 x 2 | 3/4 - 16 | M20 x 2.5 | 1 - 12 | M24 x 3 | 1 - 12 | M24 x 3 |
| *2 | 300 | 34 | 600 | 68 | 2400 | 270 | 4400 | 500 | 9000 | 1000 | 9000 | 1000 |
| CONNECTOR PINOUT | |
| PIN | FUNCTION |
| A | + EXCITATION |
| B | + SIGNAL |
| C | -SIGNAL |
| D | - EXCITATION |
| E | N/C |
| CW UPSCALE | |
| Dimensions | 4.00 × 4.00 × 3.00 in |
|---|
| Parameters | Model | ||||||||||
| 5410 | 5411 | 5412 | 5413 | 5414 | |||||||
| Capacity | |||||||||||
| U.S. (lbf-in) | Metric (Nm) | U.S. (lbf-in) | Metric (Nm) | U.S. (lbf-in) | Metric (Nm) | U.S. (lbf-in) | Metric (Nm) | U.S. (lbf-in) | Metric (Nm) | ||
| 1K, 2K, 5K | 110, 220, 550 | 10K, 20K | 1.1K, 2.2K | 50K, 100K | 5.5K, 11K | 200K | 22K | 300K, 500K | 33K, 55K | ||
| Accuracy – (max error) | |||||||||||
| Nonlinearity – %FS | ±0.1 | ±0.1 | ±0.1 | ±0.1 | ±0.1 | ||||||
| Combined Error – %FS | ±0.1 | ±0.1 | ±0.1 | ±0.1 | ±0.1 | ||||||
| Nonrepeatability – %RO | ±0.02 | ±0.02 | ±0.02 | ±0.02 | ±0.02 | ||||||
| Temperature | |||||||||||
| Compensated Range | °F | +70 to +170 | +70 to +170 | +70 to +170 | +70 to +170 | +70 to +170 | |||||
| °C | +21 to +77 | +21 to +77 | +21 to +77 | +21 to +77 | +21 to +77 | ||||||
| Operating Range | °F | -65 to +200 | -65 to +200 | -65 to +200 | -65 to +200 | -65 to +200 | |||||
| °C | -54 to +93 | -54 to +93 | -54 to +93 | -54 to +93 | -54 to +93 | ||||||
| Effect on Zero – %RO / deg | °F | ±0.002 | ±0.002 | ±0.002 | ±0.002 | ±0.002 | |||||
| °C | ±0.004 | ±0.004 | ±0.004 | ±0.004 | ±0.004 | ||||||
| Effect on Output – % / deg | °F | ±0.002 | ±0.002 | ±0.002 | ±0.002 | ±0.002 | |||||
| °C | ±0.004 | ±0.004 | ±0.004 | ±0.004 | ±0.004 | ||||||
| Electrical | |||||||||||
| Rated Output – mV/V (Nominal) | 2.0 | 2.0 | 2.0 | 2.0 | 2.0 | ||||||
| Excitation Voltage – VDC MAX | 20 | 20 | 20 | 20 | 20 | ||||||
| Bridge Resistance – Ohm (Nominal) | 350 | 350 | 350 | 350 | 350 | ||||||
| Electrical Connection | MS3102E-14S-5P | MS3102E-14S-5P | MS3102E-14S-5P | MS3102E-14S-5P | MS3102E-14S-5P | ||||||
| Mechanical | |||||||||||
| Safe Overload – %CAP | ±150 | ±150 | ±150 | ±150 | ±150 | ||||||
| Deflection at Capacity – rad | 0.005 | 0.004 | 0.006, 0.005 | 0.006 | 0.005 | ||||||
| Overhung Moment – MAX | U.S. (lbf-in) | 500, 1K, 2K | 5K, 10K | 24K, 50K | 90K | 150K, 200K | |||||
| Metric (Nm) | 56.5, 110, 220 | 550, 1.1K | 2.71K, 5.65K | 10.2K | 16.9K, 22.6K | ||||||
| Side Load – MAX | U.S. (lbf-in) | 1K, 1.5K, 2K | 4K, 6.5K | 12K, 20K | 30K | 42K, 55K | |||||
| Metric (Nm) | 4.45, 6.67, 8.9 | 17.8, 28.9 | 53.4, 89 | 133 | 187, 245 | ||||||
| Axial Load – MAX | U.S. (lbf-in) | 1.5K, 2K, 3K | 6K, 10K | 18K, 30K | 40K | 60K, 80K | |||||
| Metric (Nm) | 6.67, 8.9, 13.3 | 26.7, 44.5 | 80.1, 133 | 178 | 267, 356 | ||||||
| Material | Alloy steel | Alloy steel | Alloy steel | Alloy steel | Alloy steel | ||||||
| See Drawing | Model | |||||||||||
| 5410 | 5411 | 5412 | 5413 | 5414 | 5414 | |||||||
| Capacity | ||||||||||||
| U.S. (lbf-in) | Metric (Nm) | U.S. (lbf-in) | Metric (Nm) | U.S. (lbf-in) | Metric (Nm) | U.S. (lbf-in) | Metric (Nm) | U.S. (lbf-in) | Metric (Nm) | U.S. (lbf-in) | Metric (Nm) | |
| 1K, 2K, 5K | 110, 220, 550 | 10K, 20K | 1.1K, 2.2K | 50K, 100K | 5.5K, 11K | 200K | 22K | 300K | 33K | 500K | 55K | |
| in | mm | in | mm | in | mm | in | mm | in | mm | in | mm | |
| (1) | 3.0 | 76.2 | 3.5 | 88.9 | 7.38 | 187.5 | 8.5 | 219.5 | 10.5 | 266.7 | 10.5 | 266.7 |
| (2) | Ø 4.0 | Ø 101.6 | Ø 5.0 | Ø 127.0 | Ø 8.0 | Ø 203.2 | Ø 9.75 | Ø 247.7 | Ø 14.0 | Ø 355.6 | Ø 14.0 | Ø 355.6 |
| (3) | Ø 3.25 | Ø 82.55 | Ø 4.25 | Ø 107.95 | Ø 6.5 | Ø 165.1 | Ø 8.0 | Ø 203.2 | Ø 11.0 | Ø 279.4 | Ø 11.0 | Ø 279.4 |
| (4) | Ø 1.5 +0.002, -0.00 ↧ 0.13 | Ø 38.1 +0.05, -0.00 ↧ 3.3 | Ø 38.1 +0.05, -0.00 ↧ 3.3 | Ø 38.1 +0.05, -0.00 ↧ 3.3 | Ø 38.1 +0.05, -0.00 ↧ 3.3 | Ø 38.1 +0.05, -0.00 ↧ 3.3 | Ø 38.1 +0.05, -0.00 ↧ 3.3 | Ø 38.1 +0.05, -0.00 ↧ 3.3 | Ø 38.1 +0.05, -0.00 ↧ 3.3 | Ø 38.1 +0.05, -0.00 ↧ 3.3 | Ø 38.1 +0.05, -0.00 ↧ 3.3 | Ø 38.1 +0.05, -0.00 ↧ 3.3 |
| (5) | 0.5 | 12.7 | 0.75 | 19.1 | 1.5 | 38.1 | 1.5 | 38.1 | 2.0 | 50.8 | 2.0 | 50.8 |
| (6) | 0.94 | 23.9 | 0.94 | 23.9 | 2.5 | 63.5 | 2.5 | 63.5 | 3.5 | 88.9 | 3.5 | 88.9 |
| (7) | 8x Ø 0.328 | 8x Ø 8.33 | 8x Ø 0.41 | 8x Ø 10.5 | 8x Ø 0.65 | 8x Ø 16.51 | 8x Ø 0.781 | 8x Ø 19.84 | 8x Ø 1.031 | 8x Ø 26.19 | 12x Ø 1.24 | 12x Ø 31.50 |
| (8) | 22.5° | 22.5° | 22.5° | 22.5° | 22.5° | 15° | ||||||
| *1 | 5/16 - 24 | M8 x 1.25 | 3/8 - 24 | M10 x 1.5 | ⅝ - 18 | M16 x 2 | 3/4 - 16 | M20 x 2.5 | 1 - 12 | M24 x 3 | 1 - 12 | M24 x 3 |
| *2 | 300 | 34 | 600 | 68 | 2400 | 270 | 4400 | 500 | 9000 | 1000 | 9000 | 1000 |
| CONNECTOR PINOUT | |
| PIN | FUNCTION |
| A | + EXCITATION |
| B | + SIGNAL |
| C | -SIGNAL |
| D | - EXCITATION |
| E | N/C |
| CW UPSCALE | |
| Dimensions | 4.00 × 4.00 × 3.00 in |
|---|
| Short Description | Sku | Price |
|---|---|---|
| Model 5400 Solid Flange Reaction Torque Transducer 110 Nm Capacity with MS3102E-14S-5P Connector | 5410-110NM | $3,090.00 |
| Model 5400 Solid Flange Reaction Torque Transducer 1K in-lb Capacity with MS3102E-14S-5P Connector | 5410-1K | $3,025.00 |
| Model 5400 Solid Flange Reaction Torque Transducer 220 Nm Capacity with MS3102E-14S-5P Connector | 5410-220NM | $2,765.00 |
| Model 5400 Solid Flange Reaction Torque Transducer 2K in-lb Capacity with MS3102E-14S-5P Connector | 5410-2K | $2,765.00 |
| Model 5400 Solid Flange Reaction Torque Transducer 550 Nm Capacity with MS3102E-14S-5P Connector | 5410-550NM | $2,765.00 |
| Model 5400 Solid Flange Reaction Torque Transducer 5K in-lb Capacity with MS3102E-14S-5P Connector | 5410-5K | $2,765.00 |
| Model 5400 Solid Flange Reaction Torque Transducer 1.1K Nm Capacity with MS3102E-14S-5P Connector | 5411-1.1KNM | $3,150.00 |
| Model 5400 Solid Flange Reaction Torque Transducer 10K in-lb Capacity with MS3102E-14S-5P Connector | 5411-10K | $3,150.00 |
| Model 5400 Solid Flange Reaction Torque Transducer 2.2K Nm Capacity with MS3102E-14S-5P Connector | 5411-2.2KNM | $3,150.00 |
| Model 5400 Solid Flange Reaction Torque Transducer 20K in-lb Capacity with MS3102E-14S-5P Connector | 5411-20K | $3,150.00 |
| Model 5400 Solid Flange Reaction Torque Transducer 100K in-lb Capacity with MS3102E-14S-5P Connector | 5412-100K | $5,130.00 |
| Model 5400 Solid Flange Reaction Torque Transducer 5.5K Nm Capacity with MS3102E-14S-5P Connector | 5412-5.5KNM | $5,130.00 |
| Model 5400 Solid Flange Reaction Torque Transducer 50K in-lb Capacity with MS3102E-14S-5P Connector | 5412-50K | $5,130.00 |
| Model 5400 Solid Flange Reaction Torque Transducer 200K in-lb Capacity with MS3102E-14S-5P Connector | 5413-200K | $10,500.00 |
| Model 5400 Solid Flange Reaction Torque Transducer 22K Nm Capacity with MS3102E-14S-5P Connector | 5413-22KNM | $10,500.00 |
| Model 5400 Solid Flange Reaction Torque Transducer 300K in-lb Capacity with MS3102E-14S-5P Connector | 5414-300K | $17,720.00 |
| Model 5400 Solid Flange Reaction Torque Transducer 33K Nm Capacity with MS3102E-14S-5P Connector | 5414-33KNM | $17,720.00 |
Please share your location to continue.
Check our help guide for more info.