Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products Load Cells

Load Cells

We're the Load Cell Experts!

Whether you need general purpose, LowProfile or miniature cells for standard or special applications, you don't have to be an expert in force measurement, because we are. Talk to us about what sort of forces you need to measure, and under what conditions and constraints. We'll walk you through the load cell specification process, quickly and efficiently, and if we don't have what you need on the shelf, we'll be happy to customize an existing product or build a new one from scratch to meet your exacting requirements.

In most cases, customization is not required. We have thousands of load cells in stock, available for same-day or next-day shipment. In fact, we stock more finished goods and subassemblies than any of our competitors. Our load cells are used for test and measurement purposes all around the world in a wide variety of industries and applications. These include the aerospace and automotive industries, medical equipment, material test equipment, and oil and gas exploration and production.

Interface load cells, torque transducers and instrumentation are used in many industries for test and measurement applications. A few examples are aerospace structural, automotive component, engines, crash, soil, asphalt, cable, spring, biomechanical, and medical testing as well as all types of material testing machines. Our products are also used in hundreds of other applications such as manufacture assembly, machine tools and presses, tank and hopper weighing, cranes, medical, conveyors, cable tension monitoring, process control, textile fiber tension, power control, electric motors, transmissions, blood separation, oil well measurements etc.

Manufactured of proprietary materials, Interface load cells are guaranteed to outperform competitors' load cells. Each and every load cell is individually tested and calibrated to the highest standards in the industry.

Interface manufactures the best load cells in the world, beginning with our proprietary strain gage, which is designed and manufactured entirely in the United States. We machine our own flexures with 14 Computer Numerical Controlled (CNC) machines in house, so we can closely monitor quality of the machining process. From strain gage to machining to production to calibration, we believe this vertical integration is imperative to provide you with the finest load cell you can buy. Our manufacturing process guarantees performance and gives you the benefit of increased durability, which helps you avoid downtime in your own manufacturing or testing processes. Whatever your load cell needs, you can save time and effort by calling Interface first.



Filter by:
type model max capacity


Moment Compensated
1000 Fatigue-Rated LowProfile™ Load Cell
250 lbf to 50K lbf
1.25 kN to 225 kN
Moment Compensated
1000 High Capacity Fatigue-Rated LowProfile™ Load Cell
100K lbf to 1,000K lbf
450 kN to 4,500 kN
Tension & Compression
1100 Ultra Precision LowProfile™ Load Cell
300 lbf to 200K lbf
1.5 kN to 900 kN
Compression Only
1101 Compression-Only Ultra Precision LowProfile™ Load Cell
1K lbf to 50K lbf
5 kN to 250 kN
Tension & Compression
1200 Standard Precision LowProfile™ Load Cell
300 lbf to 100K lbf
1.5 kN to 450 kN
Capacities to 2M lbf
1200 High Capacity Standard Precision LowProfile™ Load Cell
200K lbf to 2,000K lbf
900 kN to 9,000 kN
Compression Only
1201 Compression-Only Standard Precision LowProfile™ Load Cell
1K lbf to 400K lbf
5 kN to 1,800 kN
Eccentric Load Compensated
12X8 Flange Standard Precision LowProfile™ Load Cell
30K lbf to 330K lbf
50 kN to 1,500 kN
Compact Design
1331 Compression-Only Load Cell
100K lbf
450 kN
150% Safe Overload
1500 Low Capacity LowProfile™ Load Cell
25 lbf to 300 lbf
125 N to 1500 N
Calibration Grade Load Cell
1600 Gold Standard® Calibration LowProfile™ Load Cell
500 lbf to 200K lbf
2.2 kN to 900 kN
Compression Only
1601 Gold Standard® Calibration Compression-Only LowProfile™ Load Cell
1K lbf to 100K lbf
4.5 kN to 450 kN
<+/- 0.02% Static Error Band
1606 Gold Standard® Low Capacity Calibration Load Cell
50 lbf to 300 lbf
250 N to 1500 N
Standard Flange Design
1700 Flange LowProfile™ Load Cell
220 lbf to 13.9K lbf
2.2 kN to 63 kN
<0.005% Nonrepeatibility
1800 Platinum Standard® Calibration LowProfile™ Load Cell
1.1K lbf to 55K lbf
5 kN to 250 kN
±0.02% FS Hysteresis
2000 High Precision Canister Load Cell
50K to 750K
Full Dual-Range
2101 Dual Range Standard Compression-Only Load Cell
1/5K to 100/270K lbf
5/25kN to 450/1200kN
Stainless Steel
2120 Rod End Load Cell
50K lbf
200 kN
<0.03% Nonrepeatability
2160 High Capacity Column Load Cell
300K lbf to 1000K lbf
1335 kN to 4450 kN
Lightweight - Portable
2200 Calibration Column Load Cell
100K lbf to 200K lbf
Flange Mount
2300 High Capacity Hollow Column Load Cell
142K lbf to 450K lbf
630 kN to 2000 kN
Low Capacity
2400 Standard Stainless Steel Load Cell
100 lbf to 5K lbf
High Capacity
2400 Standard Stainless Steel Load Cell
7.5K lbf to 300K lbf
37.5 kN to 1350 kN
Hermetically Sealed
3200 Standard Stainless Steel Load Cell
2.5K lbf to 100K lbf
Hermetically Sealed
3201 Standard Stainless Steel Compression-Only Load Cell
2.5K lbf to 100K lbf
ATEX Approved Products
3400 Intrinsically Safe Load Cells
100 lbf to 600K lbf
450 N to 2,700 kN
Hermetically Sealed
3416 & 3430 Coil Tubing Load Cells
20K lbf to 60K lbf
250 kN to 375 kN
Hermetically Sealed
3420 Coil Tubing Load Cell
30K lbf to 50K lbf
10 kN to 200 kN
Stainless Steel or Zinc Plated
A4200 & A4600 WeighCheck™ Load Cells
2.5K lbf to 50K lbf
Automotive Research Aid
BPL Brake Pedal Load Cell
50 lbf to 500 lbf
250 N to 2.5 kN
Low Capacity
MB Mini Beam Load Cell
5 lbf to 250 lbf
Fatigue-Rated
MBI Overload Protected Mini Beam Load Cell
2 lbf to 10 lbf
10 N to 50 N
MBP Overload Protected Mini Beam Load Cell
2.5 lbf to 10 lbf
5 N to 100 N
Wide Range
LBM Compression Load Button
25 lbf to 50K lbf
Overload Protected
LBMP Overload Protected Compression Load Button
0.01 kN to 100 kN
High Accuracy
LBMU Ultra Compression Load Button
100 to 1K lbf
Temperature Compensated
LBS Miniature Compression Load Button
5 lbf to 1K lbf
Stainless Steel
LW Load Washer
5 lbf to 100K lbf
Low Height
LWCF Clamping Force Load Cell
3.37K lbf to 33.7K lbf
15 kN to 1500 kN
Stainless Steel
LWHP14 Load Washer
0.05 kN to 100 kN
Stainless Steel
LWHP18 Load Washer
0.5 kN to 5000 kN
Mounting Holes
LWMH1 Thru-Hole Load Cell
0.2 kN to 10 kN
Mounting Holes
LWMH2 Thru-Hole Load Cell
0.5 kN to 20 kN
Stainless Steel
LWPF1 Press Force Load Washer
450 lbf to 22.5K lbf
2 kN to 100 kN
Stainless Steel
LWPF2 Press Force Load Washer
22.5K lbf to 135K lbf
100 kN to 600 kN
High Capacity
MSC Mini Column Compression Load Button
15K lbf to 30K lbf
Small Size
MTFS Miniature Tension Force Load Cell
1 kN to 100 kN
Stainless Steel
REC Rod End Load Cell
1K lbf to 50K lbf
5 kN to 220 kN
General Purpose
SM S-Type Load Cell
10 lbf to 1000 lbf
50 N to 5000 N
Low Height
SMA Mini S-Type Load Cell
15 lbf to 200 lbf
60 N to 900 N
Very Low Height
SML Mini Low Height S-Type Load Cell
5 lbf to 2000 lbf
22 N to 9 kN
U.S. & Metric
SMT Overload Protected S-Type Load Cell
1.1 lbf to 450 lbf
5 N to 2000 N
U.S. & Metric
SMTM Micro S-Type Load Cell
5 lbf to 50 lbf
20 N to 200 N
Single Point
SPI Platform Scale Load Cell
3 lbf to 15 lbf
Single Point
SPI Platform Scale Load Cell
25 lbf to 150 lbf
SSB Sealed Beam Load Cell
50 lbf to 10K lbf
High-Temp
SSM-FDH Sealed S-Type Load Cell
50 lbf to 250 lbf
Environmentally Sealed
SSM / SSM2 Sealed S-Type Load Cell
50 lbf to 10K lbf
200 N to 50 kN
U.S. & Metric
SSMF Fatigue Rated S-Type Load Cell
25 lbf to 2.5K lbf
100 N to 10 kN
Intrinsically Safe
SSMH Sealed Hazardous Environment S-Type Load Cell
50 to 5,000 lbf
200 N to 20 kN
Industrial Grade
WMC Rod End Load Cell
15K lbf to 200K lbf
90 kN to 220 kN
Stainless Steel
WMC Sealed Stainless Steel Mini Load Cell
5 lbf to 500 lbf
22 N to 2200 N
High Capacity
WMC Sealed Stainless Steel Mini Load Cell
1K lbf to 10K lbf
5 kN to 45 kN
Overload Protected
WMCFP Sealed Stainless Steel Mini Load Cell
1.1 lbf to 2.2 lbf
500 gf to 1,000 gf
Overload Protected
WMCP Stainless Steel Mini Load Cell
1.1 lbf to 2.2 lbf
500-1000 gf
Overload Protected
ULC Ultra Low Capacity Load Cell
0.11 lbf to 0.45 lbf
0.5 N to 2 N
Stainless Steel
WTSTL Wireless Tension Link Load Cell
11K lbf - 220.4K lbf
5 MT - 100 MT
Stainless Steel
ITL Tension Link Load Cell
11K lbf - 220.4K lbf
5 MT - 100 MT