Features and Benefits
- Capacities from 50 to 100 kN (11.2K to 22.5K lbf)
- Compatible with INA pillow block bearings
- IP65 moisture protection
- Rugged Galvanized Tool Steel
Options
- Optional 780 (+/-80) Ohm Configuration
- 2-Axis Option Available
PBLC3 Pillow Block Load Bearing Load Cell
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
The PBLC3 Pillow Block Load Bearing Load Cell series has been developed to measure the force of a pillow block bearing. The force measurement is performed at this load cell between two supports. This force sensor is suitable for the measurement of forces under pillow block bearings and for the measurement of axle weight in test stands for trains and vehicles. Product is compatible with INA Pillow Block Bearings.
Note: Pillow block bearings are required, but not included with load cell. All PBLC Pillow Block Bearing Load Cells are compatible with INA pillow block bearings.
The PBLC3 Pillow Block Load Bearing Load Cell series has been developed to measure the force of a pillow block bearing.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| See Drawing | Model | |||
| PBLC3-50kN | PBLC3-100kN | |||
| Capacity | ||||
| Metric (kN) | U.S. (lbf) | Metric (kN) | U.S. (lbf) | |
| 50 | 11.2K | 100 | 22.5K | |
| mm | in | mm | in | |
| (1) | 575 | 22.64 | 575 | 22.64 |
| (2) | 18 | 0.71 | 18 | 0.71 |
| (3) | 3 | 0.12 | 3 | 0.12 |
| (4) | 55 | 2.17 | 55 | 2.17 |
| (5) | 35 | 1.38 | 35 | 1.38 |
| (6) | 63 | 2.48 | 63 | 2.48 |
| (7) | 75 | 2.95 | 75 | 2.95 |
| (8) | 287.5 | 11.32 | 287.5 | 11.32 |
| (9) | 350 | 13.78 | 380 | 14.96 |
| (10) | 425 | 16.73 | 425 | 16.73 |
| (11) | 499 | 19.65 | 499 | 19.65 |
| (12) | 35 | 1.38 | 35 | 1.38 |
| (13) | 70 | 2.76 | 70 | 2.76 |
| (14) | 38 | 1.50 | 38 | 1.50 |
| (15) | 2 x Ø27 ↧ | 2 x Ø1.06 ↧ | 2 x Ø27 ↧ | 2 x Ø1.06 ↧ |
| (16) | M24x3 ↧ 32 ⌵ 118° | M24x3 ↧ 1.26 ⌵ 118° | M24x3 ↧ 32 ⌵ 118° | M24x3 ↧ 1.26 ⌵ 118° |
| (17) | 2 x M24x3 ↧ 32 ⌵ 118° | 2 x M24x3 ↧ 1.26 ⌵ 118° | 2 x M24x3 ↧ 32 ⌵ 118° | 2 x M24x3 ↧ 1.26 ⌵ 118° |
| (18) | Bolting Surface / Measuring Platform | |||
| (19) | Bolting Surface | |||
| CABLE CONNECTION | ||
| SYMBOL | FUNCTION | COLOR |
| +Us | + BRIDGE SUPPLY | BROWN |
| -Us | - BRIDGE SUPPLY | WHITE |
| +Ud | + BRIDGE OUTPUT | GREEN |
| -Ud | - BRIDGE OUTPUT | YELLOW |
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| See Drawing | Model | |||
| PBLC3-50kN | PBLC3-100kN | |||
| Capacity | ||||
| Metric (kN) | U.S. (lbf) | Metric (kN) | U.S. (lbf) | |
| 50 | 11.2K | 100 | 22.5K | |
| mm | in | mm | in | |
| (1) | 575 | 22.64 | 575 | 22.64 |
| (2) | 18 | 0.71 | 18 | 0.71 |
| (3) | 3 | 0.12 | 3 | 0.12 |
| (4) | 55 | 2.17 | 55 | 2.17 |
| (5) | 35 | 1.38 | 35 | 1.38 |
| (6) | 63 | 2.48 | 63 | 2.48 |
| (7) | 75 | 2.95 | 75 | 2.95 |
| (8) | 287.5 | 11.32 | 287.5 | 11.32 |
| (9) | 350 | 13.78 | 380 | 14.96 |
| (10) | 425 | 16.73 | 425 | 16.73 |
| (11) | 499 | 19.65 | 499 | 19.65 |
| (12) | 35 | 1.38 | 35 | 1.38 |
| (13) | 70 | 2.76 | 70 | 2.76 |
| (14) | 38 | 1.50 | 38 | 1.50 |
| (15) | 2 x Ø27 ↧ | 2 x Ø1.06 ↧ | 2 x Ø27 ↧ | 2 x Ø1.06 ↧ |
| (16) | M24x3 ↧ 32 ⌵ 118° | M24x3 ↧ 1.26 ⌵ 118° | M24x3 ↧ 32 ⌵ 118° | M24x3 ↧ 1.26 ⌵ 118° |
| (17) | 2 x M24x3 ↧ 32 ⌵ 118° | 2 x M24x3 ↧ 1.26 ⌵ 118° | 2 x M24x3 ↧ 32 ⌵ 118° | 2 x M24x3 ↧ 1.26 ⌵ 118° |
| (18) | Bolting Surface / Measuring Platform | |||
| (19) | Bolting Surface | |||
| CABLE CONNECTION | ||
| SYMBOL | FUNCTION | COLOR |
| +Us | + BRIDGE SUPPLY | BROWN |
| -Us | - BRIDGE SUPPLY | WHITE |
| +Ud | + BRIDGE OUTPUT | GREEN |
| -Ud | - BRIDGE OUTPUT | YELLOW |
Please share your location to continue.
Check our help guide for more info.