• Link to Facebook
  • Link to LinkedIn
  • Link to Mail
  • Link to Youtube
  • Advanced Product Search
  • Login / Register
  • My Account
  • Questions? | Email Us!
  • 480-948-5555
  • Industry Solutions
      • Industry Solutions

      • Our customers work in aerospace, automotive, energy, medical, industrial automation industries and test labs. If you are looking for inspiration or ideas, check out our solutions by industry.
      • Learn More
      • Aerospace
      • Agriculture
      • Automotive and Vehicle
      • Consumer Products
      • Education
      • Energy
      • Entertainment
      • Industrial Automation
      • Infrastructure
      • Internet of Things
      • Lifting
      • Manufacturing
      • Maritime
      • Medical and Healthcare
      • Natural Resources
      • Original Equipment Manufacturer
      • Test and Measurement
      • Weighing
  • Product Applications
      • Product Applications

      • Explore the diverse array of case studies, white papers, and application notes tailored to showcase the transformative potential of our products.
    • Applications Notes
      • Our skilled application engineers work with our customers to provide load, torque, multi-axis and force measurement solutions. Take a look at our library of Interface Application Notes.
    • Case Studies
      • Interface Case Studies are real examples of how our products are used for various applications, from packaging robots to launching rockets.
    • White Papers
      • Our technical white papers provide detailed insights, tips and expertise about various measurement technologies and use cases.
  • Products
    • Product Overview
      • Dynamic Product Categories
        • Complete SystemsComplete Systems
        • Load CellsLoad Cells
        • Mini Load CellsMini Load Cells
        • Load Button Load CellsLoad Button Load Cells
        • Multi-Axis SensorsMulti-Axis Sensors
        • Torque TransducersTorque Transducers
        • Load Pins, Tension Load Links, and Load ShacklesLoad Pins, Tension Load Links, and Load Shackles
        • InstrumentationInstrumentation
        • Digital InstrumentationDigital Instrumentation
        • WirelessWireless
        • Hazardous LocationsHazardous Locations
        • Calibration EquipmentCalibration Equipment
        • Load Cell SimulatorsLoad Cell Simulators
        • AccessoriesAccessories
        • G-SeriesG-Series
  • Product Guides
      • Interface Guides

      • Interface Guides are helpful resources to navigate our products. Our team has developed a series of instructional online tools that provide useful information about all the options available in our robust catalog.
      • Learn More
      • The Interface Selection Guide
      • Load Cell Selection Guide
      • Fundamentals of Multi-Axis Sensors
      • Multi-Axis Sensor Selection Guide
      • Mini™ Load Cell Selection Guide
      • Torque Transducer Selection Guide
      • Torque Coupling Selection Guide
      • Instrumentation Selection Guide
      • Complete Systems
      • Wireless and Bluetooth® Selection Guide
      • Cable Assemblies Guide
      • Accessories Selection Guide
      • Calibration Equipment Selection Guide
      • Load Pin Configuration Submission
      • Weighing Solutions Guide
      • Lifting Solutions Guide
      • Data AQ Pack Guide
      • BlueDAQ Software Guide
      • Caris Codes Guides
      • Interface Load Cell Field Guide
      • ForceEDU
  • Services
    • Interface Technical Services
      • 50+ years of combined experience calibrating and repairing load cells and 100,000+ calibrations performed annually.
    • ISO 17025 Scope of Accreditation
      • Interface calibration certificates are the most complete in the industry.
    • Calibration Services
      • Interface provides calibration services on load cells and other force measurement devices from nearly any manufacturer.
    • Repair Services
      • Interface provides repair services on load cells and other force measurement devices from nearly any manufacturer. Repairs include a complete evaluation of the device prior to repair and calibration upon completion.
    • Load Cell Troubleshooting
      • Performance of a load cell force (or weigh) measurement system is dependent upon the integrity of the physical installation, correct interconnection of the components, proper performance of the basic components which make up the system, and calibration of the system.
  • Custom Solutions
      • Custom Solutions

      • Interface Custom Solutions empowers you to utilize our expert engineering, design and manufacturing teams to build custom force, torque and specialty products that are customized to meet your exact needs, with precision.
      • Learn More
      • Custom OEM Solutions
      • Custom Integrated Solutions
      • System Level Calibration
  • Support
    • Locate Reps and Distributors
      • Interface’s success is due to our global network and partnership with its representatives and distributors.
    • Catalogs and Brochures
      • Interface offers downloadable PDF catalogs and brochures, including product, industry, and service guides.
    • Installation and Operation Manuals
      • Find installation and operation manuals for load cells, torque, multi-axis, load pins, links, shackles, instrumentation.
    • Software and Drivers
      • Download drivers, software and mobile apps.
    • Electrical Wiring and Diagrams
      • Electrical selection chart, load cell cable and connector wiring diagrams and more.
    • Technical Library
      • Our technical library covers cable length effects, glossaries, system calibrations, and load cell troubleshooting resources.
    • ForceEDU
      • Welcome to Interface’s ForceEdu – your go-to resource for training and professional development of Interface’s products and more. Here, you’ll find a wealth of educational materials, including training videos, 101 articles, blogs, and brochures.
  • Company
      • Company Overview

      • Founded in 1968, Interface is a U.S. based, women-owned technology and manufacturing company of the world’s best load cells, headquartered in Scottsdale, Arizona.
      • Learn More
    • Interface Capabilities
      • Interface is the world’s trusted leader in technology, design, and manufacturing of force measurement solutions. We empower engineers around the world to measure force and performance at the highest degree.
    • Trade Shows and Events
      • Throughout the year and across the globe, Interface hosts virtual ForceLeaders events, local ForceLeaders Summits, exhibits at trade shows and presents at global conferences.
    • Careers
      • Our business encompasses many different functions and capabilities, allowing you to explore careers in various fields. You can discover engineering, finance, manufacturing, marketing, product development, sales, and more opportunities.
    • Certifications and Compliance
      • Interface designs and manufactures high-performance sensors and instrumentation, ensuring ISO-compliant quality for the test and measurement market. We’re dedicated to delivering precision, reliability, and superior quality in every product.
    • InterfaceIQ Podcast
      • Listen to the InterfaceIQ Podcast, hosted by Max Newton and Molly Moment. The podcast created for new listeners, engineers, and innovators who want to learn more about force measurement technology!
  • Blog
  • Menu Menu
  • Shopping Cart Shopping Cart
    0Shopping Cart
You are here: Home1 / Products2 / Load Cells3 / Tension and Compression4 / PBLC2 Pillow Block Load Bearing Load Cell5

PBLC2 Pillow Block Load Bearing Load Cell

PBLC2
PBLC2 No PB

Featured in these Case Studies

  • Sensor-Driven Advancements Optimize Manufacturing
  • Measurement Tech Drives Factory Production and Supply Chains

PRICING NOTICE

The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.

PBLC2 Pillow Block Load Bearing Load Cell

Pillow Block Bearing Load Cell

Get Your Free Quote

2.2K lbf to 11.2K lbf
10 kN to 50 kN

The PBLC2 Pillow Block Load Bearing Load Cell series has been developed to measure the force of a pillow block bearing. The force measurement is performed at this load cell between two supports. This force sensor is suitable for the measurement of forces under pillow block bearings for diameter Ø 80mm (Ø 3.15 in) and for the measurement of axle weight in test stands for trains and vehicles. Product is compatible with INA Pillow Block Bearings

Note: Pillow block bearings are required, but not included with load cell. All PBLC Pillow Block Bearing Load Cells are compatible with INA pillow block bearings.

Product Downloads

Please login or register for Product Pricing and File Access

  • Data Sheet
  • Weighing Solutions Brochure

The PBLC2 Pillow Block Load Bearing Load Cell series has been developed to measure the force of a pillow block bearing.

Please Login to view pricing and product downloads

Need a quote or looking to purchase this item?

Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.

Request a QuoteRequest a CAD File

SKU: MB-5-1-2 Categories: Load Cells, Mini Load Cells, Quickship, Tension and Compression, Tension and Compression Tag: quickship
  • Features and Benefits
  • Specifications
  • Dimensions
  • Connector Pin Diagram
  • Product Video

Features and Benefits

  • Capacities from 5 to 30 kN (1.1K to 6.7K lbf)
  • Compatible with INA pillow block bearings
  • IP65 moisture protection
  • Rugged Galvanized Tool Steel

Options

  • Optional 780 (+/-80) Ohm Configuration
  • 2-Axis Option Available

Specifications

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions

Dimensions 10 kN - 50 kN (2.2K lbf - 11.2K lbf)


See Drawing Model
PBLC2-10kN, PBLC2-20kN, PBLC2-50kN
Capacity
Metric (kN) U.S. (lbf)
10, 20, 50 2.2K, 4.4K, 11.2K
mm in
(1) 350 13.78
(2) 420 16.54
(3) 5 0.20
(4) 2 0.08
(5) 40 1.57
(6) 232 9.13
(7) 385 15.16
(8) 80 3.15
(9) 40 1.57
(10) 290 11.42
(11) 22.5 0.89
(12) 4 x Ø19 ↧ 4 x Ø0.75 ↧
(13) 2 x M24x3 ↧ 2 x M24x3 ↧
(14) Bolting Surface / Measuring Platform
(15) Bolting Surface

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

CABLE CONNECTION
SYMBOL FUNCTION COLOR
+Us + BRIDGE SUPPLY BROWN
-Us - BRIDGE SUPPLY WHITE
+Ud + BRIDGE OUTPUT GREEN
-Ud - BRIDGE OUTPUT YELLOW

For more information visit Electrical Wiring Diagrams

Product Video

  • Features and Benefits
  • Specifications
  • Dimensions
  • Connector Pin Diagram
  • Product Video

Features and Benefits

  • Capacities from 5 to 30 kN (1.1K to 6.7K lbf)
  • Compatible with INA pillow block bearings
  • IP65 moisture protection
  • Rugged Galvanized Tool Steel

Options

  • Optional 780 (+/-80) Ohm Configuration
  • 2-Axis Option Available

Specifications

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions

Dimensions 10 kN - 50 kN (2.2K lbf - 11.2K lbf)


See Drawing Model
PBLC2-10kN, PBLC2-20kN, PBLC2-50kN
Capacity
Metric (kN) U.S. (lbf)
10, 20, 50 2.2K, 4.4K, 11.2K
mm in
(1) 350 13.78
(2) 420 16.54
(3) 5 0.20
(4) 2 0.08
(5) 40 1.57
(6) 232 9.13
(7) 385 15.16
(8) 80 3.15
(9) 40 1.57
(10) 290 11.42
(11) 22.5 0.89
(12) 4 x Ø19 ↧ 4 x Ø0.75 ↧
(13) 2 x M24x3 ↧ 2 x M24x3 ↧
(14) Bolting Surface / Measuring Platform
(15) Bolting Surface

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

CABLE CONNECTION
SYMBOL FUNCTION COLOR
+Us + BRIDGE SUPPLY BROWN
-Us - BRIDGE SUPPLY WHITE
+Ud + BRIDGE OUTPUT GREEN
-Ud - BRIDGE OUTPUT YELLOW

For more information visit Electrical Wiring Diagrams

Product Video

Additional Products

  • Lwmh2

    LWMH2 Larger Load Washer Load Cell with Mounting Holes

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • Bpl

    BPL Pedal Load Cell

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • LBMU Ultra Precision Compression Load Button Load Cell

    LBMU Ultra Precision Compression Load Button Load Cell

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • SM 1

    SM S-Type Load Cell

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more

Featured in these Application Notes

    Feed Roller System Industrial Fan Car Wash System Food and Beverage Conveyor Belt Biomass Handling Proppant Silo System

All Products

  • Load Cells
  • Interface Mini
  • Load Button Load Cells
  • Multi-Axis Sensors
  • Torque Transducers
  • Load Pins, Tension Links, and Load Shackles
  • Instrumentation
  • Digital Instrumentation
  • Wireless Telemetry System
  • Bluetooth® Telemetry System
  • Intrinsically Safe
  • Calibration Systems
  • Accessories
  • G-Series

Contact Us

  • Feedback
  • Customer Support
  • Contact Form
  • Career Opportunities
  • Certifications and Compliance
  • Locate A Rep or Distributor

Solutions

  • ForceEDU
  • Custom Solutions
  • Industry Solutions
  • Application Notes
  • Animated Application Notes
  • Case Studies
  • White Papers
  • Interface Training Videos

Services

  • Calibration and Repair Request
  • Load Cell Troubleshooting
  • Software and Drivers
  • Technical Library

News

  • Trade Shows and Events
  • IQ Blog
ISO 17025 Scope Accreditation
© Copyright - Interface - powered by Enfold WordPress Theme
  • Warranty And Repair Policy
  • Privacy Policy
  • Certifications and Compliance
Link to: PBLC1 Pillow Block Load Bearing Load Cell Link to: PBLC1 Pillow Block Load Bearing Load Cell PBLC1 Pillow Block Load Bearing Load CellPBLC1 Link to: 9825-AI General Purpose Analog Input Indicator Link to: 9825-AI General Purpose Analog Input Indicator 9825 AI9825-AI General Purpose Analog Input Indicator
Scroll to top Scroll to top Scroll to top

Please share your location to continue.

Check our help guide for more info.

share your location