Interface offers measurement solutions, including load cells, torque transducers, and multi-axis sensors, to convert physical forces into electrical signals for automated manufacturing, handling, and distribution. Combining these transducers with instrumentation, seamlessly integrates data into factory control systems to support automated functions like inventory tracking, robotic grip adjustment, and safe load monitoring.
Warehouse Inventory
Interface MBI Overload-Protected Miniature Beam Load Cells are integrated directly beneath warehouse inventory rack platforms to track real-time stock levels through continuous weight changes. Four individual load cells connect to a stainless-steel junction box and a wireless strain bridge transmitter, aggregating the total weight of stored items. The system routes real-time data to a central logistics computer, providing automated reordering triggers and exact stock verification without requiring manual cycle counts.
Conveyor Belt
Conveyor systems must maintain proper loading, alignment, and mechanical performance to reliably transport products and materials. Interface PBLC Pillow Block Load Bearing Load Cells can be integrated into conveyor systems to measure and monitor the forces acting on the belt and supporting components. By monitoring these forces, manufacturers can identify changes in conveyor loading and help maintain proper belt operation. Continuous force measurement can support preventative maintenance, reduce the risk of mechanical problems, and help keep material moving through the facility.
Cobot Palletizing
Collaborative robots, or cobots, are increasingly used to pick, position, and stack products for storage, transportation, and distribution. Measuring the forces and moments generated during these movements can provide valuable feedback to the robotic control system. Interface’s Model 6A40A 6-Axis Load Cell can be installed between a robot flange and its grabber mechanism to measure forces and moments across six axes. When paired with the BX8-HD44 Data Acquisition System and BlueDAQ software, the system provides force and torque measurement data that can be integrated into the robot’s control system for monitoring and process optimization.