• Link to Facebook
  • Link to LinkedIn
  • Link to Mail
  • Link to Youtube
  • Advanced Product Search
  • Login / Register
  • My Account
  • Questions? | Email Us!
  • 480-948-5555
  • Industry Solutions
      • Industry Solutions

      • Our customers work in aerospace, automotive, energy, medical, industrial automation industries and test labs. If you are looking for inspiration or ideas, check out our solutions by industry.
      • Learn More
      • Aerospace
      • Agriculture
      • Automotive and Vehicle
      • Consumer Products
      • Education
      • Energy
      • Entertainment
      • Industrial Automation
      • Infrastructure
      • Internet of Things
      • Lifting
      • Manufacturing
      • Maritime
      • Medical and Healthcare
      • Natural Resources
      • Original Equipment Manufacturer
      • Test and Measurement
      • Weighing
  • Product Applications
      • Product Applications

      • Explore the diverse array of case studies, white papers, and application notes tailored to showcase the transformative potential of our products.
    • Applications Notes
      • Our skilled application engineers work with our customers to provide load, torque, multi-axis and force measurement solutions. Take a look at our library of Interface Application Notes.
    • Case Studies
      • Interface Case Studies are real examples of how our products are used for various applications, from packaging robots to launching rockets.
    • White Papers
      • Our technical white papers provide detailed insights, tips and expertise about various measurement technologies and use cases.
  • Products
    • Product Overview
      • Dynamic Product Categories
        • Complete SystemsComplete Systems
        • Load CellsLoad Cells
        • Mini Load CellsMini Load Cells
        • Load Button Load CellsLoad Button Load Cells
        • Multi-Axis SensorsMulti-Axis Sensors
        • Torque TransducersTorque Transducers
        • Load Pins, Tension Load Links, and Load ShacklesLoad Pins, Tension Load Links, and Load Shackles
        • InstrumentationInstrumentation
        • Digital InstrumentationDigital Instrumentation
        • WirelessWireless
        • Hazardous LocationsHazardous Locations
        • Calibration EquipmentCalibration Equipment
        • Load Cell SimulatorsLoad Cell Simulators
        • AccessoriesAccessories
        • G-SeriesG-Series
  • Product Guides
      • Interface Guides

      • Interface Guides are helpful resources to navigate our products. Our team has developed a series of instructional online tools that provide useful information about all the options available in our robust catalog.
      • Learn More
      • The Interface Selection Guide
      • Load Cell Selection Guide
      • Fundamentals of Multi-Axis Sensors
      • Multi-Axis Sensor Selection Guide
      • Mini™ Load Cell Selection Guide
      • Torque Transducer Selection Guide
      • Torque Coupling Selection Guide
      • Instrumentation Selection Guide
      • Complete Systems
      • Wireless and Bluetooth® Selection Guide
      • Cable Assemblies Guide
      • Accessories Selection Guide
      • Calibration Equipment Selection Guide
      • Load Pin Configuration Submission
      • Weighing Solutions Guide
      • Lifting Solutions Guide
      • Data AQ Pack Guide
      • BlueDAQ Software Guide
      • Caris Codes Guides
      • Interface Load Cell Field Guide
      • ForceEDU
  • Services
    • Interface Technical Services
      • 50+ years of combined experience calibrating and repairing load cells and 100,000+ calibrations performed annually.
    • ISO 17025 Scope of Accreditation
      • Interface calibration certificates are the most complete in the industry.
    • Calibration Services
      • Interface provides calibration services on load cells and other force measurement devices from nearly any manufacturer.
    • Repair Services
      • Interface provides repair services on load cells and other force measurement devices from nearly any manufacturer. Repairs include a complete evaluation of the device prior to repair and calibration upon completion.
    • Load Cell Troubleshooting
      • Performance of a load cell force (or weigh) measurement system is dependent upon the integrity of the physical installation, correct interconnection of the components, proper performance of the basic components which make up the system, and calibration of the system.
  • Custom Solutions
      • Custom Solutions

      • Interface Custom Solutions empowers you to utilize our expert engineering, design and manufacturing teams to build custom force, torque and specialty products that are customized to meet your exact needs, with precision.
      • Learn More
      • Custom OEM Solutions
      • Custom Integrated Solutions
      • System Level Calibration
  • Support
    • Locate Reps and Distributors
      • Interface’s success is due to our global network and partnership with its representatives and distributors.
    • Catalogs and Brochures
      • Interface offers downloadable PDF catalogs and brochures, including product, industry, and service guides.
    • Installation and Operation Manuals
      • Find installation and operation manuals for load cells, torque, multi-axis, load pins, links, shackles, instrumentation.
    • Software and Drivers
      • Download drivers, software and mobile apps.
    • Electrical Wiring and Diagrams
      • Electrical selection chart, load cell cable and connector wiring diagrams and more.
    • Technical Library
      • Our technical library covers cable length effects, glossaries, system calibrations, and load cell troubleshooting resources.
    • ForceEDU
      • Welcome to Interface’s ForceEdu – your go-to resource for training and professional development of Interface’s products and more. Here, you’ll find a wealth of educational materials, including training videos, 101 articles, blogs, and brochures.
  • Company
      • Company Overview

      • Founded in 1968, Interface is a U.S. based, women-owned technology and manufacturing company of the world’s best load cells, headquartered in Scottsdale, Arizona.
      • Learn More
    • Interface Capabilities
      • Interface is the world’s trusted leader in technology, design, and manufacturing of force measurement solutions. We empower engineers around the world to measure force and performance at the highest degree.
    • Trade Shows and Events
      • Throughout the year and across the globe, Interface hosts virtual ForceLeaders events, local ForceLeaders Summits, exhibits at trade shows and presents at global conferences.
    • Careers
      • Our business encompasses many different functions and capabilities, allowing you to explore careers in various fields. You can discover engineering, finance, manufacturing, marketing, product development, sales, and more opportunities.
    • Certifications and Compliance
      • Interface designs and manufactures high-performance sensors and instrumentation, ensuring ISO-compliant quality for the test and measurement market. We’re dedicated to delivering precision, reliability, and superior quality in every product.
    • InterfaceIQ Podcast
      • Listen to the InterfaceIQ Podcast, hosted by Max Newton and Molly Moment. The podcast created for new listeners, engineers, and innovators who want to learn more about force measurement technology!
  • Blog
  • Menu Menu
  • Shopping Cart Shopping Cart
    0Shopping Cart
You are here: Home1 / Products2 / Load Cells3 / Low Profile Load Cells4 / 1200 Standard Precision Universal LowProfile Load Cell5

1200 Standard Precision Universal LowProfile Load Cell

1200 2

Featured in these Case Studies

  • Aerospace and Defense
  • Automation and Robotics Demands Absolute Precision
  • Interface Supports Incredible Wind Energy Innovation
  • Ensuring Certainty in Testing Labs with Precision Force Measurement
  • Force Sensor Applications in Heavy Machinery Testing and Monitoring
  • The Force Behind Accurate Center of Gravity Testing
  • Sensor Technologies Advance Function in Varied Robot Types

PRICING NOTICE

The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.

1200 Standard Precision Universal LowProfile Load Cell

Eccentric Load Compensated Tension & Compression

Get Your Free Quote

300 lbf to 100K lbf
1.5 kN to 450 kN

The 1200 Standard Precision LowProfile® Load Cell Series are Interface’s most popular load cells. For example, the 1200 has higher output than most competitive LowProfile® Load Cell. In addition, it is designed for general purpose applications requiring a load cell compensated for eccentric loads. Interface load cells can measure 1 pound (4.45N) or 2 million pounds (9000kN) of force. Above all, the gage sensors in every load cell are individually inspected, tested, and certified to meet our rigid standards.

Now available with a M12A-08PMMS-SS8E15 (Male) Connector option (Option Code GSQ).

Additional capacities and standard connectors are available.

2nd Bridge, 3rd Bridge, and Overload Protection are available.

Models 1210, 1220, and 1232 are available.

Product Downloads

Please login or register for Product Pricing and File Access

  • Data Sheet
  • Data Sheet - M12 Connector
  • Installation Manual
  • 1210 300-10Klbf STP File
  • 1210 300-10Klbf w/base STP File
  • 1210 1.5KN-50KN STP File
  • 1210 1.5KN-50KN w/base STP File
  • 1220 25K-50Klbf STP File
  • 1220 25K-50Klbf w/base STP File
  • 1220 100-250KN STP File
  • 1220 100-250KN w/base STP File
  • 1232 100Klbf STP File
  • 1232 100Klbf w/base STP File
  • 1232 450KN STP File
  • 1232 450KN w/base STP File
  • 1210 Drawing - 250 to 3K lbf (1.25 to 10 kN)
  • 1210 Drawing - 5K to 10K lbf (25 to 50 kN)
  • 1220 Drawing
  • 1232 Drawing
  • Weighing Solutions Brochure

The 1200 Standard Precision LowProfile® Load Cell Series are Interface’s most popular load cells. For example, the 1200 has higher output than most competitive LowProfile® Load Cell. In addition, it is designed for general purpose applications requiring a load cell compensated for eccentric loads. Interface load cells can measure 1 pound (4.45N) or 2 million pounds (9000kN) of force. Above all, the gage sensors in every load cell are individually inspected, tested, and certified to meet our rigid standards.

Additional capacities and standard connectors are available.

2nd Bridge, 3rd Bridge, and Overload Protection are available.

Models 1210, 1220, and 1232 are available.

Please Login to view pricing and product downloads

Need a quote or looking to purchase this item?

Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.

Request a QuoteRequest a CAD File

SKU: N/A Categories: Load Cells, Low Profile Load Cells, Quickship, Side Load Sensitivity, Tension and Compression Tag: quickship
  • Features and Benefits
  • Specifications
  • Installation
  • Dimensions
  • Connector Pin Diagram
  • Product Video

Features and Benefits

  • Proprietary Interface temperature compensated strain gages.
  • Performance to .04%.
  • High output – to 4 mV/V.
  • Eccentric load compensated.
  • 0.0008%/°F (.0015%/°C) temp. effect on output.
  • Low deflection
  • Shunt calibration.
  • Barometric compensation.
  • Tension and compression.
  • Compact size.
  • Available with or without a mounting base.

Options

  • Base (recommended)
  • Connector protection
  • Standardized output
  • Transducer Electronic Data Sheet (TEDS)
  • Custom calibration
  • Multiple bridge
  • Special threads
  • Dual diaphragm
  • Special temperature range
  • Cable length
  • Add connector to cable

Connector Options

  • M12A-08PMMS-SS8E15 (Male) connector (Option Code GSQ)
  • PT02E-10-6P bayonet connector (Option Code ACK)
  • PC04E-10-6P screw-type connector (Option Code AF)
  • Integral cable 10 ft (3 m) (Option Code AJ)

Accessories

  • Mating connector
  • Mating cable
  • Instrumentation
  • Loading hardware

Specifications

Specifications

International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Installation

Download Installation Instructions

Watch Installation Video

Dimensions

Dimensions


See Drawing MODEL
1210 1220 1232
CAPACITY
U.S. (lbf) Metric (kN) U.S. (lbf) Metric (kN) U.S. (lbf) Metric (kN)
300, 500, 1K, 2K, 5K, 10K 1.5, 2.5, 5, 10, 25, 50 15K, 20K, 25K, 50K 100, 250 100K 450
in mm in mm in mm
(1) Ø4.13 Ø104.8 Ø6.06 Ø153.9 Ø8.00 Ø203.2
(2) 1.38 34.9 1.75 44.5 2.50 63.5
(3) 1.25 31.7 1.63 41.4 2.25 57.2
(4) Ø1.34 Ø34.0 Ø2.65 Ø67.3 Ø3.76 Ø95.2
(5) Ø3.50 Ø88.9 Ø5.13 Ø130.3 Ø6.50 Ø165.1
(6) 22.5° 22.5° 15.0° 15.0° 11.25° 11.25°
(7) 8 x Ø 0.28 THRU 8 x Ø 7.1 THRU 12 x Ø 0.41 THRU 12 x Ø 10.3 THRU 16 x Ø 0.53 THRU 16 x Ø 13.5 THRU
(8) 5/8-18 UNF-3B ↧ 1.12 M16 x 2-4H ↧ 28.4 1 1/4-12 UNF-3B ↧ 1.40 M33 x 2-4H ↧ 35.6 1 3/4-12 UN-3B ↧ 2.15 M42 x 2-4H ↧ 54.6
(9) 0.20 5.10 0.30 7.60 0.40 10.2
(10) 1.13 28.6 1.75 44.5 2.00 50.8
(11) 0.03 0.8 0.03 0.8 0.03 0.8
(12) Ø1.25 Ø31.8 Ø2.25 Ø57.2 Ø3.00 Ø76.2
(13) 5/8-18 UNF-3B ↧ 0.87 M16 x 2-4H ↧ 22.1 1 1/4-12 UNF-3B ↧ 1.40 M33 x 2-4H ↧ 35.6 1 3/4-12 UNF-3B ↧ 1.75 M42 x 2-4H ↧ 44.5

International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Connector Pin Diagram

CONNECTOR PINOUT INTEGRAL CABLE MODELS
PIN 4 WIRE (C1) 4 WIRE (C1 WITH TEDS OPTION) COLOR FUNCTION
A + EXCITATION + EXCITATION RED + EXCITATION
B + SIGNAL + SIGNAL GREEN + SIGNAL
C - SIGNAL - SIGNAL WHITE - SIGNAL
D - EXCITATION - EXCITATION BLACK - EXCITATION
E N/C TEDS DATA WHITE/RED + SENSE
F N/C TEDS GROUND WHITE/BLACK - SENSE
WHITE/YELLOW SHUNT CAL
SHIELD N/C
ALL READ UPSCALE IN TENSION
LOAD CELL INTERGRAL CABLES
CABLE TYPE WIRE SIZE NUMBER OF WIRES SHEILD CABLE LENGTH DESCRIPTION
A 22 AWG 7 BRAID 10 FT (3 M) HEAVY-DUTY, PVC JACKET

For more information visit Electrical Wiring Diagrams

Product Video

  • Features and Benefits
  • Specifications
  • Installation
  • Dimensions
  • Connector Pin Diagram
  • Product Video

Features and Benefits

  • Proprietary Interface temperature compensated strain gages.
  • Performance to .04%.
  • High output – to 4 mV/V.
  • Eccentric load compensated.
  • 0.0008%/°F (.0015%/°C) temp. effect on output.
  • Low deflection
  • Shunt calibration.
  • Barometric compensation.
  • Tension and compression.
  • Compact size.
  • Available with or without a mounting base.

Options

  • Base (recommended)
  • Connector protection
  • Standardized output
  • Transducer Electronic Data Sheet (TEDS)
  • Custom calibration
  • Multiple bridge
  • Special threads
  • Dual diaphragm
  • Special temperature range
  • Cable length
  • Add connector to cable

Connector Options

  • M12A-08PMMS-SS8E15 (Male) connector (Option Code GSQ)
  • PT02E-10-6P bayonet connector (Option Code ACK)
  • PC04E-10-6P screw-type connector (Option Code AF)
  • Integral cable 10 ft (3 m) (Option Code AJ)

Accessories

  • Mating connector
  • Mating cable
  • Instrumentation
  • Loading hardware

Specifications

Specifications

International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Installation

Download Installation Instructions

Watch Installation Video

Dimensions

Dimensions


See Drawing MODEL
1210 1220 1232
CAPACITY
U.S. (lbf) Metric (kN) U.S. (lbf) Metric (kN) U.S. (lbf) Metric (kN)
300, 500, 1K, 2K, 5K, 10K 1.5, 2.5, 5, 10, 25, 50 15K, 20K, 25K, 50K 100, 250 100K 450
in mm in mm in mm
(1) Ø4.13 Ø104.8 Ø6.06 Ø153.9 Ø8.00 Ø203.2
(2) 1.38 34.9 1.75 44.5 2.50 63.5
(3) 1.25 31.7 1.63 41.4 2.25 57.2
(4) Ø1.34 Ø34.0 Ø2.65 Ø67.3 Ø3.76 Ø95.2
(5) Ø3.50 Ø88.9 Ø5.13 Ø130.3 Ø6.50 Ø165.1
(6) 22.5° 22.5° 15.0° 15.0° 11.25° 11.25°
(7) 8 x Ø 0.28 THRU 8 x Ø 7.1 THRU 12 x Ø 0.41 THRU 12 x Ø 10.3 THRU 16 x Ø 0.53 THRU 16 x Ø 13.5 THRU
(8) 5/8-18 UNF-3B ↧ 1.12 M16 x 2-4H ↧ 28.4 1 1/4-12 UNF-3B ↧ 1.40 M33 x 2-4H ↧ 35.6 1 3/4-12 UN-3B ↧ 2.15 M42 x 2-4H ↧ 54.6
(9) 0.20 5.10 0.30 7.60 0.40 10.2
(10) 1.13 28.6 1.75 44.5 2.00 50.8
(11) 0.03 0.8 0.03 0.8 0.03 0.8
(12) Ø1.25 Ø31.8 Ø2.25 Ø57.2 Ø3.00 Ø76.2
(13) 5/8-18 UNF-3B ↧ 0.87 M16 x 2-4H ↧ 22.1 1 1/4-12 UNF-3B ↧ 1.40 M33 x 2-4H ↧ 35.6 1 3/4-12 UNF-3B ↧ 1.75 M42 x 2-4H ↧ 44.5

International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Connector Pin Diagram

CONNECTOR PINOUT INTEGRAL CABLE MODELS
PIN 4 WIRE (C1) 4 WIRE (C1 WITH TEDS OPTION) COLOR FUNCTION
A + EXCITATION + EXCITATION RED + EXCITATION
B + SIGNAL + SIGNAL GREEN + SIGNAL
C - SIGNAL - SIGNAL WHITE - SIGNAL
D - EXCITATION - EXCITATION BLACK - EXCITATION
E N/C TEDS DATA WHITE/RED + SENSE
F N/C TEDS GROUND WHITE/BLACK - SENSE
WHITE/YELLOW SHUNT CAL
SHIELD N/C
ALL READ UPSCALE IN TENSION
LOAD CELL INTERGRAL CABLES
CABLE TYPE WIRE SIZE NUMBER OF WIRES SHEILD CABLE LENGTH DESCRIPTION
A 22 AWG 7 BRAID 10 FT (3 M) HEAVY-DUTY, PVC JACKET

For more information visit Electrical Wiring Diagrams

Product Video

Short Description Sku Price
Model 1200 Series Precision Low Profile Load Cell 10KN Capacity, M12A-08PMMS-SS8E15 (Male) Connector with Installed Base 1210GSQ-10KN-B $1,385.00
Model 1200 Series Precision Low Profile Load Cell 50K Capacity, M12A-08PMMS-SS8E15 (Male) Connector with Installed Base 1220GSQ-50K-B $2,145.00
Model 1200 Series Precision Low Profile Load Cell 25K Capacity, M12A-08PMMS-SS8E15 (Male) Connector with Installed Base 1220GSQ-25K-B $2,145.00
Model 1200 Series Precision Low Profile Load Cell 250KN Capacity, M12A-08PMMS-SS8E15 (Male) Connector with Installed Base 1220GSQ-250KN-B $2,145.00
Model 1200 Series Precision Low Profile Load Cell 100KN Capacity, M12A-08PMMS-SS8E15 (Male) Connector with Installed Base 1220GSQ-100KN-B $2,145.00
Model 1200 Series Precision Low Profile Load Cell 5KN Capacity, M12A-08PMMS-SS8E15 (Male) Connector with Installed Base 1210GSQ-5KN-B $1,385.00
Model 1200 Series Precision Low Profile Load Cell 5K Capacity, M12A-08PMMS-SS8E15 (Male) Connector with Installed Base 1210GSQ-5K-B $1,500.00
Model 1200 Series Precision Low Profile Load Cell 50KN Capacity, M12A-08PMMS-SS8E15 (Male) Connector with Installed Base 1210GSQ-50KN-B $1,500.00
Model 1200 Series Precision Low Profile Load Cell 500 Capacity, M12A-08PMMS-SS8E15 (Male) Connector with Installed Base 1210GSQ-500-B $1,435.00
Model 1200 Series Precision Low Profile Load Cell 25KN Capacity, M12A-08PMMS-SS8E15 (Male) Connector with Installed Base 1210GSQ-25KN-B $1,500.00
Model 1200 Series Precision Low Profile Load Cell 2.5KN Capacity, M12A-08PMMS-SS8E15 (Male) Connector with Installed Base 1210GSQ-2.5KN-B $1,435.00
Model 1200 Series Precision Low Profile Load Cell 1K Capacity, M12A-08PMMS-SS8E15 (Male) Connector with Installed Base 1210GSQ-1K-B $1,385.00
Model 1200 Series Precision Low Profile Load Cell 10K Capacity, M12A-08PMMS-SS8E15 (Male) Connector with Installed Base 1210GSQ-10K-B $1,500.00
Model 1200 Series Precision Low Profile Load Cell 500 Capacity, PT02E-10-6P Bayonet-type Connector with Installed Base 1210ACK-500-B $1,435.00
Model 1200 Series Precision Low Profile Load Cell 1K Capacity, PT02E-10-6P Bayonet-type Connector with Installed Base 1210ACK-1K-B $1,385.00
Model 1200 Series Precision Low Profile Load Cell 1K Capacity, PC04E-10-6P Screw-type Connector with Installed Base 1210AF-1K-B $1,450.00
Model 1200 Series Precision Low Profile Load Cell 2K Capacity, PC04E-10-6P Screw-type Connector with Installed Base 1210AF-2K-B $1,450.00
Model 1200 Series Precision Low Profile Load Cell 5K Capacity, PT02E-10-6P Bayonet-type Connector with Installed Base 1210ACK-5K-B $1,500.00
Model 1200 Series Precision Low Profile Load Cell 5K Capacity, PC04E-10-6P Screw-type Connector with Installed Base 1210AF-5K-B $1,565.00
Model 1200 Series Precision Low Profile Load Cell 5K Capacity, 10-foot Integral Cable with Installed Base 1210AJ-5K-B $1,500.00
Model 1200 Series Precision Low Profile Load Cell 10K Capacity, PT02E-10-6P Bayonet-type Connector with Installed Base 1210ACK-10K-B $1,500.00
Model 1200 Series Precision Low Profile Load Cell 10K Capacity, PC04E-10-6P Screw-type Connector with Installed Base 1210AF-10K-B $1,565.00
Model 1200 Series Precision Low Profile Load Cell 10K Capacity, 10-foot Integral Cable with Installed Base 1210AJ-10K-B $1,520.00
Model 1200 Series Precision Low Profile Load Cell 2.5KN Capacity, PT02E-10-6P Bayonet-type Connector with Installed Base 1210ACK-2.5KN-B $1,435.00
Model 1200 Series Precision Low Profile Load Cell 5KN Capacity, PT02E-10-6P Bayonet-type Connector with Installed Base 1210ACK-5KN-B $1,385.00
Model 1200 Series Precision Low Profile Load Cell 10KN Capacity, PT02E-10-6P Bayonet-type Connector with Installed Base 1210ACK-10KN-B $1,385.00
Model 1200 Series Precision Low Profile Load Cell 25KN Capacity, PT02E-10-6P Bayonet-type Connector with Installed Base 1210ACK-25KN-B $1,500.00
Model 1200 Series Precision Low Profile Load Cell 50KN Capacity, PT02E-10-6P Bayonet-type Connector with Installed Base 1210ACK-50KN-B $1,500.00
Model 1200 Series Precision Low Profile Load Cell 25K Capacity, PT02E-10-6P Bayonet-type Connector with Installed Base 1220ACK-25K-B $2,145.00
Model 1200 Series Precision Low Profile Load Cell 25K Capacity, PC04E-10-6P Screw-type Connector with Installed Base 1220AF-25K-B $2,210.00
Model 1200 Series Precision Low Profile Load Cell 50K Capacity, PT02E-10-6P Bayonet-type Connector with Installed Base 1220ACK-50K-B $2,145.00
Model 1200 Series Precision Low Profile Load Cell 50K Capacity, PC04E-10-6P Screw-type Connector with Installed Base 1220AF-50K-B $2,210.00
Model 1200 Series Precision Low Profile Load Cell 250KN Capacity, PT02E-10-6P Bayonet-type Connector with Installed Base 1220ACK-250KN-B $2,145.00
Model 1200 Series Precision Low Profile Load Cell 100KN Capacity, PT02E-10-6P Bayonet-type Connector with Installed Base 1220ACK-100KN-B $2,145.00
×

Variation Image

Related Products

  • 1200 High Capacity Standard Precision LowProfile Load Cell

    1200 High Capacity Standard Precision LowProfile Load Cell

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • SGA 1

    SGA AC/DC Powered Signal Conditioner

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • Cable Assemblies 1

    Cable Assemblies

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • Mating Connectors 1

    Mating Connectors

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more

Featured in these Application Notes

    Race Car Suspension Testing Hydraulic Jacking System Testing Harness Durability Testing Verification Test Stand Animated Application Note Aircraft Wing Fatique Linear Test Stand PRV (Pressure Relief Valve) System Testing MDPS Testing Material Tensile Testing Electro-Hydraulic Actuator Force Test Tensile Testing for 3D Materials Rocket Center of Gravity Pots and Pans Press Peel Testing Pneumatic Actuator Seal Pressure Sailboat Mast Compression Paper Pulp Refinement Mobile Launcher Platform (MLP)

All Products

  • Load Cells
  • Interface Mini
  • Load Button Load Cells
  • Multi-Axis Sensors
  • Torque Transducers
  • Load Pins, Tension Links, and Load Shackles
  • Instrumentation
  • Digital Instrumentation
  • Wireless Telemetry System
  • Bluetooth® Telemetry System
  • Intrinsically Safe
  • Calibration Systems
  • Accessories
  • G-Series

Contact Us

  • Feedback
  • Customer Support
  • Contact Form
  • Career Opportunities
  • Certifications and Compliance
  • Locate A Rep or Distributor

Solutions

  • ForceEDU
  • Custom Solutions
  • Industry Solutions
  • Application Notes
  • Animated Application Notes
  • Case Studies
  • White Papers
  • Interface Training Videos

Services

  • Calibration and Repair Request
  • Load Cell Troubleshooting
  • Software and Drivers
  • Technical Library

News

  • Trade Shows and Events
  • IQ Blog
ISO 17025 Scope Accreditation
© Copyright - Interface - powered by Enfold WordPress Theme
  • Warranty And Repair Policy
  • Privacy Policy
  • Certifications and Compliance
Link to: 1200 High Capacity Standard Precision LowProfile Load Cell Link to: 1200 High Capacity Standard Precision LowProfile Load Cell 1200 High Capacity Standard Precision LowProfile Load Cell1200 High Capacity Standard Precision LowProfile Load Cell Link to: GWMC Series Mini™ Threaded In-Line Load Cells (200N – 5000N) Link to: GWMC Series Mini™ Threaded In-Line Load Cells (200N – 5000N) G-Series-Mini-In-Line-Thread-200N-5000NGWMC Series Mini™ Threaded In-Line Load Cells (200N – 5000N)
Scroll to top Scroll to top Scroll to top

Please share your location to continue.

Check our help guide for more info.

share your location