2025 Recap of Trending Interface Products
Where accuracy and reliability are paramount, Interface’s force measurement solutions continued to empower engineers, researchers, and innovators throughout 2025. Though there is growing interest in digital outputs, advanced analytics, and various communication protocols, what stands the test of time is the absolute requirement for high accuracy.
After decades of demand, Interface’s tried-and-true Low Profile Load Cells continue to capture the overwhelming interest of test and measurement professionals.
Miniaturization in sensors is also finding more use cases, as Mini Load Cells are becoming part of the testing apparatus, integrated into products, or designed into components and machinery.
Interface products are known for exceptional performance. Whether they are being used in autonomous vehicles, aerospace structural testing rigs, robotics, sophisticated medical devices, or next-gen sporting equipment, the requirements are the same. Accuracy, quality, and durability are the top reasons why Interface is selected as a provider for trustworthy sensor devices and supporting equipment.
TOP INTERFACE PRODUCTS BY DEMAND IN 2025
FIVE TOP LOW PROFILE LOAD CELL SERIES IN 2025
- 1200 Standard Precision Universal LowProfile Load Cell
- 1000 Fatigue-Rated Universal LowProfile Load Cell
- 1100 Ultra Precision Universal LowProfile Load Cell
- 1700 Flange LowProfile Load Cell
- 1500 Low-Capacity Universal LowProfile Load Cell
FIVE TOP MINI LOAD CELLS IN 2025
- MB Miniature Beam Load Cells
- SSM or SSM2 Sealed S-Type Load Cell
- SM S-Type Load Cell
- SML Low Height Load Cell
- SMT Overload Protected S-Type Load Cell
FIVE TOP TORQUE TRANSDUCERS MODELS IN 2025
- MRT Miniature Flange Style Reaction Torque Transducer
- T2 Ultra Precision Shaft Style Rotary Torque Transducer
- T16 Compact Slip Ring Shaft Style Rotary Torque Transducer
- TS20 Hollow Flange Style Reaction Torque Transducer
- TS11 Flange Style Reaction Torque Transducer
FIVE TOP INSTRUMENTATION SOLUTIONS IN 2025
- DMA2 DIN Rail Mount Signal Conditioner
- SGA AC/DC Powered Signal Conditioner
- 9325 Portable Sensor Display
- 9825 General Purpose Indicator
- ISG Isolated DIN Rail Mount Signal Conditioner
TIP: Check out Interface’s Complete Systems that highlight how our instrumentation devices are easily paired with Interface sensors.
ADDITIONAL POPULAR FORCE MEASUREMENT SOLUTIONS IN 2025
- 3A Series 3-Axis Force Load Cells
- LP Custom Stainless Steel Load Pin
- LW General Purpose Load Washer Load Cell
- WMC Rod End Load Cell
- 3200 Precision Stainless Steel Universal Load Cell
- LBM LBM Compression Load Button Load Cell
- 9840 Calibration Grade Multi-Channel Load Cell Indicator
- ULC Ultra Low Capacity Load Cell
- 6A Series 6 Axis Load Cell and BX8 System
2025 TOP INTERFACE PRODUCTS OF INTEREST
Interface maintains the largest online catalog of force measurement products by far. Based on 2025 interest analytics, we’ve compiled a summary highlighting the top test and measurement devices that received the most attention. Our load cells, torque transducers, and instrumentation have played an integral role in advancing scientific discovery, optimizing Industry 4.0 processes, and ensuring the safety of a new generation of smart products. We’ve seen a significant trend toward digital instrumentation, with high-speed data acquisition systems serving as gateways for AI-driven predictive maintenance and cloud-based analytics that use quality measurement outputs from Interface sensors.
TOP 10 PRODUCT TYPES BY INTEREST IN 2025
- Load Cells
- Torque Transducers
- Mini Load Cells
- Instrumentation
- Multi-Axis Sensors
- Load Pins, Tension Load Links, and Load Shackles
- Calibration Equipment
- Accessories
- Load Button Load Cells
- Digital Instrumentation
As noted in our 2025 year-end review, the past year has seen continued interest in force measurement solutions that go beyond simple peak-load capture to real-time, multi-axis vector analysis and integrated digital intelligence.
TOP 20 INTERFACE PRODUCTS OF INTEREST
- 1200 Standard Precision Universal LowProfile Load Cell plus, check out the WTS 1200 Data AQ Pack System
- 1000 Fatigue-Rated Universal LowProfile® Load Cell plus, check out the 1000 9325 Data AQ Pack System
- 1100 Ultra Precision Universal LowProfile Load Cell plus, check out the 1000, 1100, 1200, 3200 Installation Instructions
- SSM or SSM2 Sealed S-Type Load Cell plus, check out the SSM IO-Link System
- SM S-Type Load Cell plus, check out the SMA Miniature S-Type Load Cell
- WMC Standard Sealed Stainless Steel Miniature Load Cell plus, check out the WMCP Overload Protected Stainless Steel Miniature Load Cell with Male Threads
- SMT Overload Protection S-Type Load Cell plus, check out the SMTM Micro S-Type Load Cell
- 1600 Gold Standard Calibration Universal LowProfile Load Cell plus, check out the 1601 Gold Standard Calibration Compression-Only LowProfile Load Cell
- 1200 High-Capacity Standard Precision LowProfile Load Cell plus, check out the 1200 and 1201 Series IO-Link Load Cell Universal or Compression-Only
- LBM Compression Load Button Load Cell plus, check out the LBMU Ultra Precision Compression Load Button Load Cell
- WMC High-Capacity Sealed Stainless Steel Miniature Load Cell plus, check out the WMCFP Overload Protected Sealed Stainless Steel Miniature Load Cell with Female Threads
- 9325 Portable Sensor Display plus, check out the ILMP 9325 System
- 6A Series 6-Axis Standard Capacity Load Cells, plus check out the new 6A55RI 6-Axis Robot Flange Force-Torque Sensor
- SML Low Height Load Cell plus, check out the MB Miniature Beam Load Cell
- 3-Axis 3A Series 3-Axis Force Load Cells plus, check out the 3A400 3-Axis Force Load Cells
- Cable Assemblies standard, custom, and shielded, plus, check out our Cables and Connectors Brochure
- LW General Purpose Load Washer Load Cell plus, check out the LWCF Clamping Force Load Cell
- 9840 Calibration Grade Multi-Channel Load Cell Indicator, plus check out the 9840-400-1-T 4-Channel Intelligent Indicator
- DMA2 DIN Rail Mount Signal Conditioner plus, check out the DMA2 Installation Instructions
- 1000 High-Capacity Fatigue-Rated Universal LowProfile® Load Cell, plus check out the 1000 9325 System
Recapping a Year of Intelligent Information
In 2025, the demand for precision force measurement was driven by a decisive shift toward digital integration and autonomous systems, as reflected in the top product families of interest. Load Cells continued to serve as the structural backbone of testing, while Torque Transducers saw a surge in high-speed applications.
Meanwhile, Instrumentation spiked with interest in IO-Link and CAN Bus protocols for bi-directional data and Digital Instrumentation, the fastest-growing segment for AI-driven analytics, highlighting the industry’s move toward smarter signal chains.
The rise of Mini Load Cells and Load Button Load Cells mirrored the “miniaturization” trend in medical wearables and robotics, while Multi-Axis Sensors became the essential tool for cobot development and drone testing by providing a complex sense of touch.
Finally, the increased focus on Calibration Equipment, reflecting a critical industry-wide push for ISO/IEC 17025 traceability, Accessories including cables for high-performance shielding, and Load Pins and Load Shackles integration projects, underscored a 2025 priority for absolute measurement certainty in an increasingly automated world.
Finding the right solution among the thousands of products in our catalog can seem overwhelming, especially as the industry moves toward autonomous systems and closed-loop force management. That’s why we’ve expanded our series of Interface Guides and ForceEDU™ resources to help you eliminate measurement uncertainty and achieve world-class results.
Ready to find the perfect force measurement solution for your next project? Explore our comprehensive product guides, examine detailed specifications, and connect with our expert application engineers for personalized guidance.