Tag Archive for: 1100

Understanding Dual Shear Load Cells
Interface dual shear load cells are strain gage sensors supported at both ends, with the force applied directly at the center of the beam. A double-ended shear beam load cell design is used in the high-performing Interface LowProfiles and load pins. The dual-ended design distributes force symmetrically across two matched shear webs. Strain gages are bonded to the machined webs inside the beam and configured in a full Wheatstone bridge circuit to convert mechanical shear stress into an electrical mV/V signal.

2025 Recap of Trending Interface Products
Explore Interface’s 2025 Product Recap to see the most popular load cells and torque transducers driving trends in advanced analytics, test lab upgrades, structural and fatigue testing, robotics, digital instrumentation, and miniaturization. By no surprise, Interface's 1200 LowProfile Load Cell remains in the number one spot for load cells. S-types and beams took the top spots and trends toward multi-axis sensors saw a rise in 3-Axis and 6-Axis sensors and systems.

Why is Metrology Fundamental to Test and Measurement?
Metrology, the science of measurement, is the foundational pillar of the test and measurement industry. Metrology is critical for quality control, regulatory compliance, and the development of new products and processes across a wide range of industries. Interface LowProfile Load Cells and Gold Standard Calibration Solutions are standards of measurement excellence required in metrology.

Proper Installation of LowProfile Load Cells Ensures Accurate Tension Measurements
Adhering to the specified mounting procedures for Interface LowProfile 1000, 1100, 1200 and 3200 Load Cells in tension applications, including ensuring a flat and rigid mounting surface and using the proper tightening methods, prevents inaccurate readings, sensor damage, and potentially unsafe operation.

Engineering Peak Performance in Auto Racing Requires Precision Measurement
Interface load cells and torque transducers provide precision measurements in auto racing vehicle design, testing, and performance tracking. The data acquired through these sensors, like the AxialTQ, helps performance auto engineers optimize vehicle components, ensuring they perform at their best under the intense conditions of a race.

Basics on Load Cell Base Kits
Interface’s Load Cell Base Kits are a type of mounting plate guaranteed to provide optimum support for the flexure. Using the base, or a support surface with its equivalent flatness and stability, is required to ensure the exceptional performance. They are heat treated and high strength bases, available in all standard sizes of our low profile models.

Load Cell 101 and What You Need to Know
A load cell by definition is a sensor that measures and converts force into an electrical signal. In the force measurement industry, load is…