Non-Repeatability 101
Evaluating measurement uncertainty requires distinguishing between predictable, systematic deviations and random, uncontrollable scatter. While specifications such as non-linearity and hysteresis describe systematic behavior that can often be characterized or mathematically mapped, non-repeatability is the fundamental random variance of a force measurement system.
For test engineers, laboratory technicians, and sensor users, understanding what non-repeatability is, why it governs a test’s practical resolution limit, and how to isolate it from external test-rig anomalies is essential to designing dependable test protocols and accurate analysis.
What is Non-Repeatability?
Non-repeatability is the maximum difference between sensor output readings when the exact same load is applied repeatedly under identical loading and environmental conditions.
Interface Definition: The maximum difference between OUTPUT readings for repeated loadings under identical loading and environmental conditions. Normally expressed in units of %RO.
The parameter is typically expressed as a percentage of rated output, abbreviated as %RO (or %FS for full scale). For example, on a LowProfile load cell rated for a capacity of 10,000 lbf with a non-repeatability specification of +/- 0.01 %RO, consecutive applications of an identical 10,000 lbf target load under ideal conditions will yield readings within a 1 lbf window.
Because non-repeatability measures random scatter rather than a directional offset, you can’t calibrate it out with multi-point linear curves, look-up tables, or polynomial tare corrections. It represents the intrinsic boundary of a load cell’s precision under steady-state conditions.
TIP: Reference the Interface Technical Glossary for additional terms and definitions.
Why Non-Repeatability Matters in Accurate Test & Measurement
Understanding non-repeatability is critical because it dictates the smallest meaningful change a measurement system can detect. If an experimental process requires identifying a force fluctuation of 0.05%, but the installed sensor exhibits a non-repeatability error of 0.08%, the recorded deviation cannot be distinguished from background measurement scatter.
In high-volume manufacturing, automated go-or-no-go proof testing and quality verification, non-repeatability determines the width of required guard bands. Wide random scatter forces engineers to widen acceptance bands to avoid false rejects, which can inadvertently allow out-of-spec products to pass, or tighten them excessively, which can cause false rejections of conforming hardware.
In calibration standards such as ASTM E74 or ISO 376, non-repeatability is a core contributor to total expanded uncertainty. A load cell cannot be assigned a high accuracy classification if consecutive runs at the same load points show significant variance, regardless of how straight its linear calibration curve appears.
What the Specification of Non-Repeatability Includes and What It Excludes
A frequent misconception in test and measurement is assuming that a load cell’s non-repeatability specification guarantees overall system repeatability in an active test machine.
A sensor’s data sheet specification reflects its performance under tightly controlled laboratory conditions. The transducer is held at constant ambient temperature and humidity, mounted on a rigid ground platen, and loaded purely along its primary axis using dead weights or transfer standards, without side loads or angular deflections. Under these baseline conditions, the measured non-repeatability is driven almost entirely by the micro-mechanical elasticity of the spring element alloy and the molecular stability of the strain gage.
In an active test environment, external variables not covered by the load cell specification influence the total repeatability of the data.
- Thermal fluctuations and ambient temperature shifts between test runs alter the flexure’s modulus of elasticity and the resistance of bridge completion elements. While temperature compensation circuits minimize steady-state drift, rapid thermal transients create real-world variance. Read: How Do Thermal Specifications Influence Sensor Selection?
- Mechanical fixture shifting and friction from bolted joints, load buttons, spherical rod ends, and test platens often shift microscopically under cyclic load. Mechanical stick-slip friction in guide bushings or hydraulic actuator seals introduces variable drag that is transferred directly into the load cell.
- Off-axis and side loading will create variations in specimen compliance. Slight angular misalignments can cause the load application point to wander between test cycles, generating variable parasitic bending moments. Learn more in Off-Axis Loading 101
- Instrumentation and cabling noise refers to the thermal noise within excitation power supplies, analog-to-digital converter quantization limits, electromagnetic interference from nearby motors, and flexing of unanchored cables, which introduce electrical variance that registers as mechanical inconsistency.
When a test setup yields poor data repeatability, the root cause is often mechanical fixturing or environmental noise rather than the load cell’s internal mechanics.
How to Evaluate and Apply the Term of Non-Repeatability
When reviewing datasheet specifications, calculating system budgets, or evaluating calibration certificates, apply these three criteria:
- Calculate the Absolute Value – Convert percent RO into engineering units based on full-scale sensor capacity. A specification of 0.02 percent RO on a 50,000 lbf load cell corresponds to a 10 lbf uncertainty band. On a 100 lbf miniature load cell, that same percentage represents 0.02 lbf.
- Account for Lower-End Testing – Because non-repeatability is specified as a percentage of rated full-scale output rather than percentage of reading, its relative influence increases significantly when using a load cell near the bottom of its measurement range. Measuring 1,000 lbf with a 10,000 lbf sensor exhibiting a 0.02 percent RO non-repeatability translates to an effective uncertainty contribution of 0.2 percent of the applied load.
- Establish a Fixture Baseline – Before classifying a sensor based on non-repeatable test results, decouple the device or unit under test and run baseline repeatability tests using rigid deadweights or mechanical blocks to isolate sensor behavior from machine-frame compliance.
When to Prioritize Non-Repeatability in Test Planning
While every force measurement application benefits from stability, prioritize non-repeatability as a governing selection parameter in specific testing scenarios.
Short-Cycle Proof and Component Testing – In high-speed proof-loading routines where parts are loaded, verified, and unloaded within seconds, time-dependent errors like creep don’t have enough time to develop. In these applications, non-repeatability and non-linearity dictate true measurement fidelity.
Threshold and Actuation Verification – When testing tactile switches, relief valves, mechanical latches, or rupture discs, the goal is to pinpoint the exact force value at which a physical event occurs. Minimizing random sensor scatter is required to detect small detent drops or yield thresholds.
Comparative Process Benchmarking – In long-term trend analysis, identical assemblies are compared over successive days or production shifts; low non-repeatability ensures that slight shifts in recorded force reflect actual manufacturing tool wear or dimensional changes in the parts being tested, rather than measurement drift.
Fatigue and Cyclic Durability Rigs – While dynamic cycle testing introduces continuous inertial and thermal variables, selecting a load cell with low baseline non-repeatability prevents the sensor itself from adding noise into automated peak-and-valley control loops. Learn more in Mastering Fatigue Testing with Force Measurement Webinar Recap
Understanding Non-Repeatability
Non-repeatability is the maximum difference between output readings for identical load applications under constant environmental and mechanical conditions, expressed as a percentage of rated output. As an indicator of random variance, it cannot be eliminated through digital correction curves or calibration offsets and defines the fundamental limit of a load cell’s measurement precision.
In actual test applications, mechanical fixturing friction, thermal variations, dynamic alignment changes, and electrical noise contribute to significant real-world variance that falls outside the sensor specification. By isolating the sensor’s baseline capabilities from test-stand mechanics and sizing the load cell capacity to the applied force range, engineers can set up stable, dependable measurement systems across validation, calibration, and production testing programs.
Here are a couple of quick references to explore to better understand sensor specifications.