Tag Archive for: fatigue testing

Non-Repeatability 101
Interface 101 defines non-repeatability as the maximum difference between sensor output readings when the exact same load is applied repeatedly under identical loading and environmental conditions. Using load cells, understanding non-repeatability, why it governs a test's practical resolution limit, and how to isolate it from external test-rig anomalies is essential to designing dependable test protocols and accurate analysis.

What is A Load Profile in Test and Measurement?
Interface Tech Talk explores load profile, the time-dependent record of the magnitude, direction, duration, and frequency of mechanical forces a test structure or transducer experiences during operation. Learn key load profile questions prior to sensor selection, engineering tips, use cases, and technical considerations when defining your load profile for your test and measurement applications.

How Do Universal Testing Machines Use Load Cells?
Universal testing machines (UTMs) are essential for material qualification, structural research, and quality assurance. Interface load cells sit directly in series with the moving crosshead and the upper specimen grip of a UTM. A machine controller reads the load cell continuously within a closed feedback loop to regulate crosshead travel, maintain constant loading rates, or hold targeted force thresholds during stress relaxation evaluations. The transducer measures the specimen resistance as it deforms. The data acquisition system pairs this instantaneous force data with displacement data to measure elasticity, yield point, and ultimate tensile strength.

Advancing Composites Using Force and Torque Measurement
Interface load cells provide the measurement accuracy and structural stiffness data needed to evaluate composite materials. The composites industry must balance lightweight design with strict performance and reliability standards. Accurate, repeatable measurements establish reliable material baselines, support process control, reduce unexpected failures, and help manufacturers produce composite structures that perform consistently under demanding conditions.

What Is the Difference Between Fatigue and Impact Testing?
Interface Tech Talk details why fatigue testing and impact testing are fundamentally different mechanical test methodologies that impose separate physical and electronic demands on measurement hardware. Learn about application differences, load cell and sensor selection, and instrumentation requirements for each type of test.

Technical Validation of Water Safety Equipment Across Maritime Applications
Interface provides load cells, submersible load pins, and wireless telemetry systems for water safety testing and equipment validation. Accurately measuring force, torque, tension, and weight is critical to validate safety for personal watercraft and gear, lifeboat davits, commercial mooring lines, rescue robots and hoisting equipment.

Impact Testing for Millisecond Assessments
Interface impact testing force measurement solutions are used in material, component, and product tests, from sports equipment to autos and aircraft. High-velocity impact testing demands high-velocity sensors and low-latency instrumentation to capture millisecond-long force spikes without data gaps or signal clipping. Pairing the load cell and instrument is critical for a successful impact testing system.

Engineering Performance and Safety in Sports Equipment
Interface force measurement sensors allow engineers to push the limits of physics in sporting equipment design and testing. Sports technology use Interface high-accuracy load cells to provide the empirical evidence needed to innovate safely, ensuring that equipment is lighter, faster, and more resilient for professional and casual sports of all types.

Lightweighting for Efficiency Demands Force Measurement
Interface details the connection in lightweight design, material behavior, and high-fidelity load data. Precise force measurement using load cells and instrumentation is foundational to lightweighting, ensuring it is quantifiable and verifiable. Interface sensor technologies enable engineers and designers to successfully push performance boundaries while ensuring the safety and reliability of components, products, and systems.