6-Axis Load Cells 101
In advanced test and measurement programs, a single direction of force measurement is rarely sufficient to capture the true mechanical state of a system. Historically, 6-axis load cells were reserved for niche laboratory environments and high-value industry programs due to the complexity of their integration and the specialized data processing required. However, the shift toward autonomous systems, compound robotics, and data-rich digital twin analysis has moved these multi-dimensional sensors from rare use cases to a common industrial demand when more data completes the full picture of force and torque measurement.
As measurement systems become more interconnected and designs are more compact, engineers can no longer rely on single-axis approximations that ignore side loads and torsional stresses. Modern advancements in miniaturized flexures, digitized signal processing, and integrated matrix math have democratized this technology, allowing for its implementation in everything from warehouse automation to wearable medical devices. The 6-axis load cell, also known as a multi-axis sensor, is the standard for researchers and engineers who require a complete vector analysis of mechanical loading.
The Geometry of Measurement of 6-Axis Load Cells
A 6-axis load cell resolves all mechanical inputs into a Cartesian coordinate system. These sensors simultaneously measure the full range of three-dimensional linear forces and their corresponding rotational moments. This provides a total of six degrees of freedom in a single, compact structural component.
- Linear Forces (Fx, Fy, Fz) measure the push or pull forces along the horizontal (left-right), longitudinal (forward-backward), and vertical (up-down) axes.
- Rotational Moments (Mx, My, Mz) quantify the torque about those same axes. For example, Mx represents the pitching moment, My represents rolling, and Mz represents yawing or pure torsion.
Standard Capabilities and Expectations of 6-Axis Load Cells
Interface’s 6‑axis load cells are engineered to simultaneously measure forces along three perpendicular axes and the corresponding moments, also known as torques, about those axes. Depending on the required resolution and structural load, these sensors use either six full-bridge channels for standard capacity or twelve for high-capacity.
A defining technical expectation of 6-axis sensors is the use of sophisticated coefficient matrices, 36-term for standard and 72-term for high-capacity models, to precisely resolve loads and moments. This architecture ensures low crosstalk and stable temperature compensation within a compact design, making them indispensable for rigorous research, sophisticated engineering, and test lab use cases.
Interface’s standard Multi-Axis 6-Axis Sensors include:
- 6A27 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz Force/Torque 50N/1Nm
- 6A40 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz Force/Torque: 50N/5Nm, 200N/5Nm, 500N/20Nm
- 6A55RI 6-Axis Robot Flange Force-Torque Sensor Force: 50 N to 2kN and Torque: 50Nm to 50 Nm
- 6A68 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz Force/Torque: 1kN/20Nm, 2kN/50Nm, 5kN/50Nm, 10kN/100Nm, 10kN/500Nm
- 6A80 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz Force/Torque: 500N/20Nm, 1kN/50Nm, 2kN/100Nm, 5kN/250Nm
- 6A110 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz Force/Torque: 1kN/100Nm, 4kN/250Nm, 8kN/500Nm, 10kN/750Nm
- 6A130 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz Force/Torque: 1kN/200Nm, 5kN/500Nm, 15kN/1.2Nm
- 6A150 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz Force/Torque: 2kN/200Nm, 4kN/500Nm, 10kN/1kNm, 30kN/3kNm
- 6A154 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz Force/Torque: 50N/5Nm, 100N/10Nm, 200N/20Nm, 500N/50Nm
- 6A175 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz Force/Torque: 10kN/1kNm, 20kN/2kNm, 50kN/5kNm
- 6A175RA 6-Axis Standard Capacity Load Cells Fx Fy Fz Mx My Mz Force/Torque: 10kN/1kNm, 20kN/2kNm, 50kN/5kNm
- 6A225 6-Axis High-Capacity Load Cells – Fx Fy Fz Mx My Mz Force/Torque: 50kN/10kNm, 100kN/15kNm, 200kN/20kNm
- 6A300 6-Axis High-Capacity Load Cells – Fx Fy Fz Mx My Mz Force/Torque: 400kN/40kNm
- 6ADF45 6-Axis DIN Flange-Type Load Cells Force/Force/Torque: 20N/50N/1Nm
- 6ADF100 6-Axis DIN Flange-Type Load Cells Force/Torque: 100N/10Nm, 300N/30Nm
- 6ADF80 6-Axis DIN Flange-Type Load Cells Force/Torque: 200N/20Nm, 600N/60Nm
Technical and Data Resolution
At the core of an Interface 6-axis sensor is a monolithic flexure instrumented with specialized strain gage bridges. The design is engineered to maintain high stiffness while isolating complex loads into independent electrical signals. Standard-capacity sensors utilize six full-bridge channels, while high-capacity models may employ twelve bridges to increase structural integrity and signal resolution.
The primary challenge in multi-axis sensing is that a physical force on one axis inevitably induces small mechanical strains in the others. This phenomenon is handled via a coefficient matrix. Standard units use a 36-term matrix, while high-capacity units use a 72-term matrix to mathematically resolve the raw mV/V outputs into accurate force and torque values. This mathematical transformation is essential for crosstalk mitigation.
Note that crosstalk is unwanted signal interference between axes; by applying the calibration matrix, either through post-processing or via an intelligent amplifier such as the BX8-HD44 BlueDAQ Series Data Acquisition System for Multi-Axis Sensors with Lab Enclosure, the system cancels these parasitic signals. This ensures that a pure vertical load does not appear as a false lateral force, maintaining the integrity of the data model. Learn more in this overview with our multi-axis experts.
Advanced Performance Characteristics of Multi-Axis Sensors
For the technical user, the utility of a 6-axis sensor is defined by its resilience and precision under non-axial loading conditions.
- Allowable Moment and Eccentricity: Multi-axis sensors are specifically rated for the maximum bending or twisting force they can withstand without structural damage. This is critical when the primary force is applied off-center, creating a moment that a standard single-axis sensor could not survive or accurately measure.
- Temperature Stability: Advanced sensors include compensation for the effect on zero and the effect on output, ensuring that thermal fluctuations do not shift the baseline or the measurement sensitivity across the compensated range.
- High Stiffness and Low Deflection: To maintain the accuracy of the test model, these sensors are designed for minimal deformation. This stiffness is vital in high-frequency applications such as vibration testing and robotic haptics.
TIP: Use the Interface 6-Axis Load Cell Cheat Sheet to learn more terms, abbreviations, mechanical and electrical definitions for these advanced sensors.
Strategic Applications in Complex Systems
The transition from single-axis to 6-axis measurement is driven by the need to resolve undocumented loading that occurs in real-world environments. Different industries leverage these sensors to overcome specific mechanical hurdles.
Aerospace and Defense Structural Validation
Aerospace engineers face the challenge of quantifying reaction loads on control surfaces or engine mounts, where aerodynamic loads create simultaneous lift, drag, and pitching moments. A significant hurdle in these environments is the presence of eccentric loads that can introduce measurement error or damage traditional sensors. By using a 6-axis load cell, teams can capture the full structural fatigue profile. This consolidated measurement signal enables more successful fatigue testing and a more complete picture of how an airframe responds to erratic, multi-directional wind loads, without requiring a complex array of separate sensors. Review the wind tunnel testing application using 6-Axis load cells.
Robotics and Surgical Precision
In medical research and advanced robotics, the primary challenge is to achieve safe human-robot interaction. A robotic surgical arm must apply precise pressure while avoiding lateral shearing that could damage tissue. The advantage of integrating a 6-axis sensor into the robotic wrist is the provision of real-time haptic feedback. This allows the system to sense the exact force and orientation required for delicate tasks. Digitized sensor information enables remote monitoring and increased analytics, ensuring the robot maintains performance and reliability thresholds that are impossible to track with traditional, limited-direction sensors.
Automotive Performance and Safety
Automotive electronics and chassis manufacturers face the challenge of measuring how a suspension linkage responds to high-speed cornering or sudden impacts. Standard testing often fails to account for the torsional twist at the wheel hub during braking. The 6-axis load cell enables quantification of these reaction loads through the test article on the non-measuring side. This level of data allows manufacturers to limit recalls to very specific build criteria by understanding the exact system-level loads. Smaller sensors with digital outputs are easier to permanently install into test machines, providing a cost-effective way to collect data now for future predictive analysis. Check out the Seat Testing Machine.
System Integration with the BX8
While 6-axis sensors provide raw analog data, the complexity of the matrix math makes high-performance data acquisition essential. An 8-channel amplifier, such as the BX8, is highly recommended for these setups. It performs the matrix calculations internally, simplifying the system implementation. The digitized output can be monitored via USB or integrated into larger control systems via protocols such as EtherCAT, CAN, or Ethernet, providing a real-time, high-fidelity window into the system’s mechanical health.
The 6A Series BX8 System highlights the complete package for quick integration of multi-axis measurement. The system includes:
-
- A Series 6-Axis Standard Capacity Load Cells:
- 6-Axis – force and torque in all six axes
- Capacities: Force N(lbf)/Torque Nm(lbf-in) 50(11.2)/1(8.85) to 100K(22.48K)/10K(88.51K)
- Compact size
- Force and moment values MUST be calculated using the supplied 36-term coefficient matrix
- Low crosstalk
- Temperature compensated
- An optional BX8 amplifier and software can be used for force and moment value calculation
- BX8-AS BlueDAQ Series Data Acquisition System:
- 8-Channel Synchronized Sampling
- Internal Calculation of Axis Load Values for 6-Axis Sensors
- Active Scaling of Analog Outputs according to Internal Calculations
- ±5V, ±10V, 4-20mA, and 0-20 mA Outputs
- 48K Samples/Sec/Channel
- 24-Bit Internal Resolution
- Includes Graphing and Logging Software
- EtherCat and CANbus/CANopen options
- A Series 6-Axis Standard Capacity Load Cells:
Learn more about system integration considerations and mounting tips for 6-axis load cells by watching the following multi-axis and instrumentation webinar.
The Value of Multi-Axis Intelligence
Mastering the fundamentals of 6-axis load cells is a prerequisite for data-intensive evaluations and testing analytics in modern engineering. By moving beyond the limitations of single-point measurement, professionals can identify hidden system stresses, account for parasitic crosstalk, and validate complex digital models with physical truth.
This addition to the 101 series serves as a technical bridge from basic force measurement to complete vector analysis, empowering engineers to consolidate their test setups while significantly expanding the depth of their diagnostic data.