Tag Archive for: 6-Axis

How Do Universal Testing Machines Use Load Cells?
Universal testing machines (UTMs) are essential for material qualification, structural research, and quality assurance. Interface load cells sit directly in series with the moving crosshead and the upper specimen grip of a UTM. A machine controller reads the load cell continuously within a closed feedback loop to regulate crosshead travel, maintain constant loading rates, or hold targeted force thresholds during stress relaxation evaluations. The transducer measures the specimen resistance as it deforms. The data acquisition system pairs this instantaneous force data with displacement data to measure elasticity, yield point, and ultimate tensile strength.

5-Axis Load Cells 101
An Interface 5-axis load cell is a multi-axis sensor designed to resolve complex multi-directional loading into three orthogonal forces and two bending moments (Fx, Fy, Fz, Mx, and My). By combining multiple sensing elements into one precisely machined structure, a 5-axis load cell provides comprehensive measurement of complex loading conditions that conventional single-axis load cells cannot accurately capture. Learn more in 5-Axis Load Cell 101, part of Interface's 101 Series.

Complex Testing with 6-Axis Load Cells and BX8 DAQ Instrumentation
Interface 6-Axis Multi-Axis Sensors and BX8 Instrumentation Complete Systems are designed for complex test and measurement applications. Discover how combining an Interface 6-Axis Load Cell with the high-speed BX8 DAQ eliminates channel crosstalk using real-time hardware matrix math.

Multi-Axis Sensor Fundamentals from Design to Calibration
Discover Interface's Fundamentals of Multi-Axis Sensors to learn about 6-axis selection, assembly, calibration, managing crosstalk, and key sensor design models. Interface's extensive technical resource that details 6-axis sensor selection, accuracy, mounting, resolution, and sensor form factors. Find engineering tips, error prevention, load limits, and calibration resources. It's a complete guide to multi-axis load cells and specifically 6-Axis Sensors.

6-Axis Load Cells 101
Interface 6‑axis load cells measure forces along three perpendicular axes and the corresponding moments (torque) about those axes. 6-axis sensors are monolithic flexure instruments equipped with specialized strain-gage bridges. The design is engineered to maintain high stiffness while isolating complex loads into independent electrical signals. Standard-capacity sensors utilize six full-bridge channels, while high-capacity models may employ twelve bridges to increase structural integrity and signal resolution. 6-Axis Load Cells 101 reviews the technical performance and features of the advanced load cell used to acquire more data for complex test and measurement programs, including robotics, aerospace testing, automotive components, energy, and medical equipment designs.

Granular Dynamics of Robot Articulated Sensing
Interface multi-axis sensors are perfect for testing a robot's structural components, including joints, grippers, and specialized end-effectors. Robot design engineers and testing labs focus on precision by setting articulation standards and analyzing performance with detailed assessments and accurate measurements of mechanical motion as it translates into perceptive interaction. The development of robotics is shifting from rigid motion to perceptive interaction, measured with multi-axis sensor technology.

Controlling Crosstalk in Multi-Axis Force Measurement Systems
Interface details the mechanical considerations and best practices for managing crosstalk. Using multi-axis sensors, crosstalk occurs when a load applied strictly to one axis produces a parasitic signal in another. For Interface instrumentation and sensor systems, managing this requires minimizing mechanical coupling at the flexure and applying mathematical compensation through precision electronics.

2025 Recap of Trending Interface Products
Explore Interface’s 2025 Product Recap to see the most popular load cells and torque transducers driving trends in advanced analytics, test lab upgrades, structural and fatigue testing, robotics, digital instrumentation, and miniaturization. By no surprise, Interface's 1200 LowProfile Load Cell remains in the number one spot for load cells. S-types and beams took the top spots and trends toward multi-axis sensors saw a rise in 3-Axis and 6-Axis sensors and systems.

Interface New Products Releases in Winter 2025
Interface's new product releases include calibration and lab testing tools, a new multi-axis sensor, new instrumentation, and additions to Interface Complete Systems. Test and measurement is moving toward high-velocity data, advanced analytics, digital protocols, and continuous feedback to support automation, robotics, miniaturized product designs, and innovation in the test lab. These new products support these trends.