• Link to Facebook
  • Link to LinkedIn
  • Link to Mail
  • Link to Youtube
  • Advanced Product Search
  • Login / Register
  • My Account
  • Questions? | Email Us!
  • 480-948-5555
  • Industry Solutions
      • Industry Solutions

      • Our customers work in aerospace, automotive, energy, medical, industrial automation industries and test labs. If you are looking for inspiration or ideas, check out our solutions by industry.
      • Learn More
      • Aerospace
      • Agriculture
      • Automotive and Vehicle
      • Consumer Products
      • Education
      • Energy
      • Entertainment
      • Industrial Automation
      • Infrastructure
      • Internet of Things
      • Lifting
      • Manufacturing
      • Maritime
      • Medical and Healthcare
      • Natural Resources
      • Original Equipment Manufacturer
      • Test and Measurement
      • Weighing
  • Product Applications
      • Product Applications

      • Explore the diverse array of case studies, white papers, and application notes tailored to showcase the transformative potential of our products.
    • Applications Notes
      • Our skilled application engineers work with our customers to provide load, torque, multi-axis and force measurement solutions. Take a look at our library of Interface Application Notes.
    • Case Studies
      • Interface Case Studies are real examples of how our products are used for various applications, from packaging robots to launching rockets.
    • White Papers
      • Our technical white papers provide detailed insights, tips and expertise about various measurement technologies and use cases.
  • Products
    • Product Overview
      • Dynamic Product Categories
        • Complete SystemsComplete Systems
        • Load CellsLoad Cells
        • Mini Load CellsMini Load Cells
        • Load Button Load CellsLoad Button Load Cells
        • Multi-Axis SensorsMulti-Axis Sensors
        • Torque TransducersTorque Transducers
        • Load Pins, Tension Load Links, and Load ShacklesLoad Pins, Tension Load Links, and Load Shackles
        • InstrumentationInstrumentation
        • Digital InstrumentationDigital Instrumentation
        • WirelessWireless
        • Hazardous LocationsHazardous Locations
        • Calibration EquipmentCalibration Equipment
        • Load Cell SimulatorsLoad Cell Simulators
        • AccessoriesAccessories
        • G-SeriesG-Series
  • Product Guides
      • Interface Guides

      • Interface Guides are helpful resources to navigate our products. Our team has developed a series of instructional online tools that provide useful information about all the options available in our robust catalog.
      • Learn More
      • The Interface Selection Guide
      • Load Cell Selection Guide
      • Fundamentals of Multi-Axis Sensors
      • Multi-Axis Sensor Selection Guide
      • Mini™ Load Cell Selection Guide
      • Torque Transducer Selection Guide
      • Torque Coupling Selection Guide
      • Instrumentation Selection Guide
      • Complete Systems
      • Wireless and Bluetooth® Selection Guide
      • Cable Assemblies Guide
      • Accessories Selection Guide
      • Calibration Equipment Selection Guide
      • Load Pin Configuration Submission
      • Weighing Solutions Guide
      • Lifting Solutions Guide
      • Data AQ Pack Guide
      • BlueDAQ Software Guide
      • Caris Codes Guides
      • Interface Load Cell Field Guide
      • ForceEDU
  • Services
    • Interface Technical Services
      • 50+ years of combined experience calibrating and repairing load cells and 100,000+ calibrations performed annually.
    • ISO 17025 Scope of Accreditation
      • Interface calibration certificates are the most complete in the industry.
    • Calibration Services
      • Interface provides calibration services on load cells and other force measurement devices from nearly any manufacturer.
    • Repair Services
      • Interface provides repair services on load cells and other force measurement devices from nearly any manufacturer. Repairs include a complete evaluation of the device prior to repair and calibration upon completion.
    • Load Cell Troubleshooting
      • Performance of a load cell force (or weigh) measurement system is dependent upon the integrity of the physical installation, correct interconnection of the components, proper performance of the basic components which make up the system, and calibration of the system.
  • Custom Solutions
      • Custom Solutions

      • Interface Custom Solutions empowers you to utilize our expert engineering, design and manufacturing teams to build custom force, torque and specialty products that are customized to meet your exact needs, with precision.
      • Learn More
      • Custom OEM Solutions
      • Custom Integrated Solutions
      • System Level Calibration
  • Support
    • Locate Reps and Distributors
      • Interface’s success is due to our global network and partnership with its representatives and distributors.
    • Catalogs and Brochures
      • Interface offers downloadable PDF catalogs and brochures, including product, industry, and service guides.
    • Installation and Operation Manuals
      • Find installation and operation manuals for load cells, torque, multi-axis, load pins, links, shackles, instrumentation.
    • Software and Drivers
      • Download drivers, software and mobile apps.
    • Electrical Wiring and Diagrams
      • Electrical selection chart, load cell cable and connector wiring diagrams and more.
    • Technical Library
      • Our technical library covers cable length effects, glossaries, system calibrations, and load cell troubleshooting resources.
    • ForceEDU
      • Welcome to Interface’s ForceEdu – your go-to resource for training and professional development of Interface’s products and more. Here, you’ll find a wealth of educational materials, including training videos, 101 articles, blogs, and brochures.
  • Company
      • Company Overview

      • Founded in 1968, Interface is a U.S. based, women-owned technology and manufacturing company of the world’s best load cells, headquartered in Scottsdale, Arizona.
      • Learn More
    • Interface Capabilities
      • Interface is the world’s trusted leader in technology, design, and manufacturing of force measurement solutions. We empower engineers around the world to measure force and performance at the highest degree.
    • Trade Shows and Events
      • Throughout the year and across the globe, Interface hosts virtual ForceLeaders events, local ForceLeaders Summits, exhibits at trade shows and presents at global conferences.
    • Careers
      • Our business encompasses many different functions and capabilities, allowing you to explore careers in various fields. You can discover engineering, finance, manufacturing, marketing, product development, sales, and more opportunities.
    • Certifications and Compliance
      • Interface designs and manufactures high-performance sensors and instrumentation, ensuring ISO-compliant quality for the test and measurement market. We’re dedicated to delivering precision, reliability, and superior quality in every product.
    • InterfaceIQ Podcast
      • Listen to the InterfaceIQ Podcast, hosted by Max Newton and Molly Moment. The podcast created for new listeners, engineers, and innovators who want to learn more about force measurement technology!
  • Blog
  • Menu Menu
  • Shopping Cart Shopping Cart
    0Shopping Cart
You are here: Home1 / Products2 / Multi-Axis Sensors3 / 6-Axis Sensors4 / 6A68 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz5

6A68 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz

6A68

Featured in these Case Studies

  • Automation and Robotics Demands Absolute Precision
  • Advancements in Robotics and Cobots Using Interface Sensors
  • Advancing Medical Device Design, Testing, and Performance
  • Sensor-Driven Advancements Optimize Manufacturing
  • Sensor Technologies Advance Function in Varied Robot Types

PRICING NOTICE

The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.

6A68 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz

Fx, Fy, Fz, Mx, My, Mz

Get Your Free Quote

Force/Torque: 224.8lbf/177lbf-in, 449.6lbf/442.5lbf-in, 1.1Klbf/442.5lbf-in, 2.2Klbf/885lbf-in, 2.2Klbf/4.4Klbf-in
Force/Torque: 1kN/20Nm, 2kN/50Nm, 5kN/50Nm, 10kN/100Nm, 10kN/500Nm

Interface’s 6A68 6-axis load cell measures forces simultaneously in three mutually perpendicular axes and three simultaneous torques about those same axes. Six full bridges provide mV/V output on six independent channels. Interface’s 6-axis load cell is ideally suited to many industrial and scientific applications, such as aerospace, robotics, automotive and medical research (orthopedics and biomechanical). A 36-term coefficient matrix is included for calculating the load and torque values in each axis.An 8-channel amplifier with USB PC interface is also available which simplifies data analysis.

Product Downloads

Please login or register for Product Pricing and File Access

  • Data Sheet
  • Types of Six Axis Calibrations
  • Installation of Multicomponent Sensors
  • Stiffness Matrix Document
  • 6A Mounting Tightening Torques
  • BX8/BX6 6-Axis Brochure
  • BX8 Quick Start Guide
  • 6A68 STP File
  • 6A68 Drawing
  • Multicomponent Sensor Manual

Interface’s 6A68 6-axis load cell measures forces simultaneously in three mutually perpendicular axes and three simultaneous torques about those same axes.

Please Login to view pricing and product downloads

Need a quote or looking to purchase this item?

Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.

Request a QuoteRequest a CAD File

SKU: N/A Categories: Multi-Axis Sensors, Quickship, 6-Axis Sensors, Force and Torque Tag: quickship
  • Features and Benefits
  • Specifications
  • Characteristics
  • Systems
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • 6-Axis – force and torque in all six axes
  • Capacities – Force/Torque: 1kN/20Nm, 2kN/50Nm, 5kN/50Nm, 10kN/100Nm, 10kN/500Nm (224.8lbf/177lbf-in, 449.6lbf/442.5lbf-in, 1.1Klbf/442.5lbf-in, 2.2Klbf/885lbf-in, 2.2Klbf/4.4Klbf-in)
  • Compact size
  • Force and moment values MUST be calculated using supplied 36-term coefficient matrix
  • Low crosstalk
  • Temperature compensated
  • Optional BX8 amplifier and software can be used for force and moment value calculation

Specifications

Specifications

Accuracy – (max error)
Nonlinearity – %FS ± 0.1
Hysteresis – %FS ± 0.1
Nonrepeatability – %RO ± 0.5
Creep, in 20 min – % ± 0.1
Temperature
Effect on Zero – %RO / deg °C ± 0.01
Effect on Output – % / deg °C ± 0.05
Compensated Range °C -10 to +70
°F +14 to +158
Operating Range °C -10 to +85
°F +14 to +185
Electrical
Rated Output – mV/V (Nominal) ±0.4
Excitation Voltage – V MAX 5
Crosstalk – % - typ ±1
Zero Balance − mV/V < 2
Input Resistance – Ω 1K ±10
Output Resistance – Ω 1K ±10
Input Resistance – Ω 350 ±10
Output Resistance – Ω 350 ±10
Mechanical
Safe Overload – %CAP 150
Ultimate Overload – %RO 300
Cable Length m 5
ft 16.4

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Characteristics

Characteristics define the maximum forces and torques the sensor can accurately and safely measure, as well as its physical dimensions, construction, and resilience to the operating environment factors that are crucial for proper mechanical integration.

A B C D E
Fx (N) 1K 2K 5K 10K 10K
Fy (N) 1K 2K 5K 10K 10K
Fz (N) 2K 4K 10K 20K 20K
Mx (Nm) 20 50 50 100 500
My (Nm) 20 50 50 100 500
Mz (Nm) 20 50 50 100 500
Diameter (mm) Ø83 Ø83 Ø83 Ø83 Ø83
Height (mm) 64 64 64 64 64
Weight (kg) 830 (500 w/o cable) 830 (500 w/o cable) 1050 1050 1050
Material Aluminum Aluminum Stainless Steel Stainless Steel Stainless Steel
Protection (IP) IP65 IP65 IP65 IP65 IP65

Systems


Product 1

6A Series 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz and BX8-AS BlueDAQ Series Data Acquisition System with Industrial Enclosure

 

Dimensions

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

CHANNEL SYMBOL FUNCTION COLOR PIN
1 +US (+EXC) + BRIDGE SUPPLY RED 2
-US (-EXC) - BRIDGE SUPPLY BLACK 5
+UD (+SIG) + BRIDGE OUTPUT GREEN 3
-UD (-SIG) - BRIDGE OUTPUT WHITE 4
2 +US (+EXC) + BRIDGE SUPPLY BLUE 9
-US (-EXC) - BRIDGE SUPPLY YELLOW 12
+UD (+SIG) + BRIDGE OUTPUT PURPLE 10
-UD (-SIG) - BRIDGE OUTPUT GRAY 11
3 +US (+EXC) + BRIDGE SUPPLY ORANGE 17
-US (-EXC) - BRIDGE SUPPLY BROWN 20
+UD (+SIG) + BRIDGE OUTPUT PINK 18
-UD (-SIG) - BRIDGE OUTPUT TRANSPARENT 19
4 +US (+EXC) + BRIDGE SUPPLY GREEN/BLACK 24
-US (-EXC) - BRIDGE SUPPLY BLACK/WHITE 27
+UD (+SIG) + BRIDGE OUTPUT RED/BLACK 25
-UD (-SIG) - BRIDGE OUTPUT WHITE/BLACK 26
5 +US (+EXC) + BRIDGE SUPPLY PURPLE/BLACK 32
-US (-EXC) - BRIDGE SUPPLY YELLOW/BLACK 35
+UD (+SIG) + BRIDGE OUTPUT BLUE/BLACK 33
-UD (-SIG) - BRIDGE OUTPUT GRAY/BLACK 34
6 +US (+EXC) + BRIDGE SUPPLY PINK/BLACK 39
-US (-EXC) - BRIDGE SUPPLY BROWN/BLACK 42
+UD (+SIG) + BRIDGE OUTPUT ORANGE/BLACK 40
-UD (-SIG) - BRIDGE OUTPUT TRANSPARENT/BLACK 41

For more information visit Electrical Wiring Diagrams

Additional Information

Dimensions 4.30 × 4.30 × 2.40 in

Product Video

  • Features and Benefits
  • Specifications
  • Characteristics
  • Systems
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • 6-Axis – force and torque in all six axes
  • Capacities – Force/Torque: 1kN/20Nm, 2kN/50Nm, 5kN/50Nm, 10kN/100Nm, 10kN/500Nm (224.8lbf/177lbf-in, 449.6lbf/442.5lbf-in, 1.1Klbf/442.5lbf-in, 2.2Klbf/885lbf-in, 2.2Klbf/4.4Klbf-in)
  • Compact size
  • Force and moment values MUST be calculated using supplied 36-term coefficient matrix
  • Low crosstalk
  • Temperature compensated
  • Optional BX8 amplifier and software can be used for force and moment value calculation

Specifications

Specifications

Accuracy – (max error)
Nonlinearity – %FS ± 0.1
Hysteresis – %FS ± 0.1
Nonrepeatability – %RO ± 0.5
Creep, in 20 min – % ± 0.1
Temperature
Effect on Zero – %RO / deg °C ± 0.01
Effect on Output – % / deg °C ± 0.05
Compensated Range °C -10 to +70
°F +14 to +158
Operating Range °C -10 to +85
°F +14 to +185
Electrical
Rated Output – mV/V (Nominal) ±0.4
Excitation Voltage – V MAX 5
Crosstalk – % - typ ±1
Zero Balance − mV/V < 2
Input Resistance – Ω 1K ±10
Output Resistance – Ω 1K ±10
Input Resistance – Ω 350 ±10
Output Resistance – Ω 350 ±10
Mechanical
Safe Overload – %CAP 150
Ultimate Overload – %RO 300
Cable Length m 5
ft 16.4

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Characteristics

Characteristics define the maximum forces and torques the sensor can accurately and safely measure, as well as its physical dimensions, construction, and resilience to the operating environment factors that are crucial for proper mechanical integration.

A B C D E
Fx (N) 1K 2K 5K 10K 10K
Fy (N) 1K 2K 5K 10K 10K
Fz (N) 2K 4K 10K 20K 20K
Mx (Nm) 20 50 50 100 500
My (Nm) 20 50 50 100 500
Mz (Nm) 20 50 50 100 500
Diameter (mm) Ø83 Ø83 Ø83 Ø83 Ø83
Height (mm) 64 64 64 64 64
Weight (kg) 830 (500 w/o cable) 830 (500 w/o cable) 1050 1050 1050
Material Aluminum Aluminum Stainless Steel Stainless Steel Stainless Steel
Protection (IP) IP65 IP65 IP65 IP65 IP65

Systems


Product 1

6A Series 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz and BX8-AS BlueDAQ Series Data Acquisition System with Industrial Enclosure

 

Dimensions

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

CHANNEL SYMBOL FUNCTION COLOR PIN
1 +US (+EXC) + BRIDGE SUPPLY RED 2
-US (-EXC) - BRIDGE SUPPLY BLACK 5
+UD (+SIG) + BRIDGE OUTPUT GREEN 3
-UD (-SIG) - BRIDGE OUTPUT WHITE 4
2 +US (+EXC) + BRIDGE SUPPLY BLUE 9
-US (-EXC) - BRIDGE SUPPLY YELLOW 12
+UD (+SIG) + BRIDGE OUTPUT PURPLE 10
-UD (-SIG) - BRIDGE OUTPUT GRAY 11
3 +US (+EXC) + BRIDGE SUPPLY ORANGE 17
-US (-EXC) - BRIDGE SUPPLY BROWN 20
+UD (+SIG) + BRIDGE OUTPUT PINK 18
-UD (-SIG) - BRIDGE OUTPUT TRANSPARENT 19
4 +US (+EXC) + BRIDGE SUPPLY GREEN/BLACK 24
-US (-EXC) - BRIDGE SUPPLY BLACK/WHITE 27
+UD (+SIG) + BRIDGE OUTPUT RED/BLACK 25
-UD (-SIG) - BRIDGE OUTPUT WHITE/BLACK 26
5 +US (+EXC) + BRIDGE SUPPLY PURPLE/BLACK 32
-US (-EXC) - BRIDGE SUPPLY YELLOW/BLACK 35
+UD (+SIG) + BRIDGE OUTPUT BLUE/BLACK 33
-UD (-SIG) - BRIDGE OUTPUT GRAY/BLACK 34
6 +US (+EXC) + BRIDGE SUPPLY PINK/BLACK 39
-US (-EXC) - BRIDGE SUPPLY BROWN/BLACK 42
+UD (+SIG) + BRIDGE OUTPUT ORANGE/BLACK 40
-UD (-SIG) - BRIDGE OUTPUT TRANSPARENT/BLACK 41

For more information visit Electrical Wiring Diagrams

Additional Information

Dimensions 4.30 × 4.30 × 2.40 in

Product Video

Short Description Sku Price
Model 6A Series 6–Axis Load Cell, Fx = 1K N, Fy = 1K N, Fz = 2K N, Mx = 20 Nm, My = 20 Nm, Mz = 20 Nm with 5-meter Cable and Installed 24-pin M-type C... Read more 6A68A-F11 $8,050.00
Model 6A Series 6–Axis Load Cell, Fx = 1K N, Fy = 1K N, Fz = 2K N, Mx = 20 Nm, My = 20 Nm, Mz = 20 Nm with 5-meter Cable and Installed 44-pin High Den... Read more 6A68A-Q11 $8,095.00
Model 6A Series 6–Axis Load Cell, Fx = 2K N, Fy = 2K N, Fz = 4K N, Mx = 50 Nm, My = 50 Nm, Mz = 50 Nm with 5-meter Cable and Installed 24-pin M-type C... Read more 6A68B-F11 $8,050.00
Model 6A Series 6–Axis Load Cell, Fx = 2K N, Fy = 2K N, Fz = 4K N, Mx = 50 Nm, My = 50 Nm, Mz = 50 Nm with 5-meter Cable and Installed 44-pin High Den... Read more 6A68B-Q11 $8,050.00
Model 6A Series 6–Axis Load Cell, Fx = 5K N, Fy = 5K N, Fz = 10K N, Mx = 50 Nm, My = 50 Nm, Mz = 50 Nm with 5-meter Cable and Installed 24-pin M-type... Read more 6A68C-F11 $8,050.00
Model 6A Series 6–Axis Load Cell, Fx = 5K N, Fy = 5K N, Fz = 10K N, Mx = 50 Nm, My = 50 Nm, Mz = 50 Nm with 5-meter Cable and Installed 44-pin High De... Read more 6A68C-Q11 $8,095.00
Model 6A Series 6–Axis Load Cell, Fx = 10K N, Fy = 10K N, Fz = 20K N, Mx = 100 Nm, My = 100 Nm, Mz = 100 Nm with 5-meter Cable and Installed 24-pin M-... Read more 6A68D-F11 $8,050.00
Model 6A Series 6–Axis Load Cell, Fx = 10K N, Fy = 10K N, Fz = 20K N, Mx = 100 Nm, My = 100 Nm, Mz = 100 Nm with 5-meter Cable and Installed 24-pin M-... Read more 6A68D-Q11 $8,095.00
Model 6A Series 6–Axis Load Cell, Fx = 10K N, Fy = 10K N, Fz = 20K N, Mx = 500 Nm, My = 500 Nm, Mz = 500 Nm with 5-meter Cable and Installed 24-pin M-... Read more 6A68E-F11 $8,050.00
Model 6A Series 6–Axis Load Cell, Fx = 10KN, Fy = 10KN, Fz = 20KN, Mx = 500 Nm, My = 500 Nm, Mz = 500 Nm with 5-meter Cable and Installed 44-pin High... Read more 6A68E-Q11 $8,095.00
×

Variation Image

Additional Products

  • 3A120

    3A120 3-Axis Force Load Cells

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • 3A300 100kN

    3A300 3-Axis Force Load Cells

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • 3A400 500kN

    3A400 3-Axis Force Load Cells

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • At102

    AT102 2-Axis Axial Torsion Load Cell

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more Show Details Show Details Show Details

Featured in these Application Notes

    Seat Testing Machine Wind Tunnel Industrial Robotic Arm Ball and Socket Prosthetic 6-Axis Load Cell Solutions using Raspberry Pi Cobot Palletizer Robotic Grinding and Polishing Cobot Arm Planetary Sample Collecting Roboforming Continuum Robot Testing Radiosurgery Robot Smartwatch Milling Electric Vehicle Structural Battery Testing Propeller Testing Canoe Paddle Force Testing Tattoo Robot Pipeline Visual Inspection Robot Robotic Bartender

All Products

  • Load Cells
  • Interface Mini
  • Load Button Load Cells
  • Multi-Axis Sensors
  • Torque Transducers
  • Load Pins, Tension Links, and Load Shackles
  • Instrumentation
  • Digital Instrumentation
  • Wireless Telemetry System
  • Bluetooth® Telemetry System
  • Intrinsically Safe
  • Calibration Systems
  • Accessories
  • G-Series

Contact Us

  • Feedback
  • Customer Support
  • Contact Form
  • Career Opportunities
  • Certifications and Compliance
  • Locate A Rep or Distributor

Solutions

  • ForceEDU
  • Custom Solutions
  • Industry Solutions
  • Application Notes
  • Animated Application Notes
  • Case Studies
  • White Papers
  • Interface Training Videos

Services

  • Calibration and Repair Request
  • Load Cell Troubleshooting
  • Software and Drivers
  • Technical Library

News

  • Trade Shows and Events
  • IQ Blog
ISO 17025 Scope Accreditation
© Copyright - Interface - powered by Enfold WordPress Theme
  • Warranty And Repair Policy
  • Privacy Policy
  • Certifications and Compliance
Link to: 6A40 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz Link to: 6A40 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz 6A40 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz6A40 Link to: 6A80 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz Link to: 6A80 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz 6A806A80 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz
Scroll to top Scroll to top Scroll to top

Please share your location to continue.

Check our help guide for more info.

share your location