Features and Benefits
- 3-Axis – Fx Fy Fz; independent bridges
- 500kN (112K lbf) force range
- Compact size
- Low crosstalk
- IP67 Rating
- Temperature compensated
3A400 3-Axis Force Load Cells
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
Interface’s 3A400 3-axis load cell measures forces simultaneously in 3 mutually perpendicular axes: X, Y, and Z – tension and compression. Each axis provides a unique mV/V output and requires no mathematical manipulation. The 3-axis load cell is built to minimize eccentric loading effects and crosstalk between axes.
The 3A400 is ideally suited to many industrial and scientific applications, such as aerospace, robotics, automotive and medical research (orthopedics and bio-mechanical).
The load cell is provided in various capacity ranges and sizes with each of the three axes providing the same capacity.
We are happy to work with your design needs – providing a custom design if warranted for varying capacities (between X, Y, and Z), higher temperature capability, or OEM/private labeling if needed.
Interface’s 3A400 3-axis load cell measures forces simultaneously in 3 mutually perpendicular axes: X, Y, and Z – tension and compression.
| ACCURACY – (MAX ERROR*) | ||
| Nonlinearity – %FS | ±0.2 | |
| Hysteresis – %FS | ±0.5 | |
| Creep, in 30 min – % | ±0.5 | |
| TEMPERATURE | ||
| Effect on Zero – %RO / deg | °C | ±0.02 |
| Effect on Output – % / def | °C | ±0.02 |
| Compensated Range | °C | -10 to +70 |
| °F | +14 to +158 | |
| Operating Range | °C | -10 to +85 |
| °F | +14 to +185 | |
| ELECTRICAL | ||
| Rated Output (Nominal) – mV/V | ±1 | |
| Max. Excitation Voltage – V | 10 | |
| Zero Balance – mV/V | 0.1 | |
| Input Resistance, x, y, & z axis – Ω | 740 | |
| Output Resistance, x, y, & z axis – Ω | 700 | |
| Insulation Resistance – Ω | > 5 × 10⁹ | |
| Electrical Connection | 3 m Cable with 37-PIN Connector. Includes Mating Connector. | |
| MECHANICAL | ||
| Rated Capacity (FS) | N | 500k |
| lbf | 112k | |
| Material | Nickel Plated Steel | |
| Deflection – Fx, Fy | mm | 0.3 |
| in | 0.01 | |
| Deflection – Fz | mm | 0.6 |
| in | 0.02 | |
| Total Weight | kg | 120 |
| lbs | 264.5 | |
| Safe Overload – %CAP | 150 | |
| Ultimate Overload – %RO | 300 | |
| Protection Level | IP67 | |
| ECCENTRICITY AND MOMENT* | ||
| Allowable Moment | Nm | 15k |
| lbf-in | 133k | |
| Crosstalk: x:y / y:x – % | ±1 | |
| Crosstalk: z:x/y – % | ±1 | |
| Crosstalk: x/y:z – % | ±1 | |
| Capacity | 500kN |
| Fx (N) | 500 |
| Fy (N) | 500 |
| Fz (N) | 500 |
| Max Bending Moment (Nm) | 15 |
| Torque Limit (Nm) | 15 |
| Breaking Force %FS | - |
| Material | Stainless Steel |
| Protection (IP) | 67 |
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| Description | Wire Color | 37-Pin D-Sub | 16-Pin M23 | |
| Shield | Shield | Shield | 1 | N/C |
| X-Axis | + Excitation | Brown | 20 | 2 |
| - Excitation | White | 27 | 1 | |
| + Output | Green | 22 | 3 | |
| - Output | Yellow | 25 | 4 | |
| Y-Axis | + Excitation | Pink | 2 | 6 |
| - Excitation | Gray | 9 | 5 | |
| + Output | Blue | 4 | 7 | |
| - Output | Red | 7 | 8 | |
| Z-Axis | + Excitation | Purple | 11 | 10 |
| - Excitation | Black | 18 | 9 | |
| + Output | Gray/Pink | 13 | 11 | |
| - Output | Red/Blue | 16 | 12 |
| ACCURACY – (MAX ERROR*) | ||
| Nonlinearity – %FS | ±0.2 | |
| Hysteresis – %FS | ±0.5 | |
| Creep, in 30 min – % | ±0.5 | |
| TEMPERATURE | ||
| Effect on Zero – %RO / deg | °C | ±0.02 |
| Effect on Output – % / def | °C | ±0.02 |
| Compensated Range | °C | -10 to +70 |
| °F | +14 to +158 | |
| Operating Range | °C | -10 to +85 |
| °F | +14 to +185 | |
| ELECTRICAL | ||
| Rated Output (Nominal) – mV/V | ±1 | |
| Max. Excitation Voltage – V | 10 | |
| Zero Balance – mV/V | 0.1 | |
| Input Resistance, x, y, & z axis – Ω | 740 | |
| Output Resistance, x, y, & z axis – Ω | 700 | |
| Insulation Resistance – Ω | > 5 × 10⁹ | |
| Electrical Connection | 3 m Cable with 37-PIN Connector. Includes Mating Connector. | |
| MECHANICAL | ||
| Rated Capacity (FS) | N | 500k |
| lbf | 112k | |
| Material | Nickel Plated Steel | |
| Deflection – Fx, Fy | mm | 0.3 |
| in | 0.01 | |
| Deflection – Fz | mm | 0.6 |
| in | 0.02 | |
| Total Weight | kg | 120 |
| lbs | 264.5 | |
| Safe Overload – %CAP | 150 | |
| Ultimate Overload – %RO | 300 | |
| Protection Level | IP67 | |
| ECCENTRICITY AND MOMENT* | ||
| Allowable Moment | Nm | 15k |
| lbf-in | 133k | |
| Crosstalk: x:y / y:x – % | ±1 | |
| Crosstalk: z:x/y – % | ±1 | |
| Crosstalk: x/y:z – % | ±1 | |
| Capacity | 500kN |
| Fx (N) | 500 |
| Fy (N) | 500 |
| Fz (N) | 500 |
| Max Bending Moment (Nm) | 15 |
| Torque Limit (Nm) | 15 |
| Breaking Force %FS | - |
| Material | Stainless Steel |
| Protection (IP) | 67 |
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| Description | Wire Color | 37-Pin D-Sub | 16-Pin M23 | |
| Shield | Shield | Shield | 1 | N/C |
| X-Axis | + Excitation | Brown | 20 | 2 |
| - Excitation | White | 27 | 1 | |
| + Output | Green | 22 | 3 | |
| - Output | Yellow | 25 | 4 | |
| Y-Axis | + Excitation | Pink | 2 | 6 |
| - Excitation | Gray | 9 | 5 | |
| + Output | Blue | 4 | 7 | |
| - Output | Red | 7 | 8 | |
| Z-Axis | + Excitation | Purple | 11 | 10 |
| - Excitation | Black | 18 | 9 | |
| + Output | Gray/Pink | 13 | 11 | |
| - Output | Red/Blue | 16 | 12 |
| Short Description | Sku | Price |
|---|---|---|
| Model 3A Series 3-Axis Load Cell, Fx = 500KN, Fy = 500KN, Fz = 500KN, with 3-meter Cable and Installed 37-pin D-type Connector | 3A400-500KN-D11 | $17,870.00 |
Aerial Lift Overload Control

5AR70 5-Axis Force/Torque Load CellsWe use cookies to enhance your browsing experience, serve personalized content, and analyze our traffic. By clicking "Accept All Cookies", you consent to our use of cookies.
Accept All CookiesReject AllCookie SettingsWe may request cookies to be set on your device. We use cookies to let us know when you visit our websites, how you interact with us, to enrich your user experience, and to customize your relationship with our website.
Click on the different category headings to find out more. You can also change some of your preferences. Note that blocking some types of cookies may impact your experience on our websites and the services we are able to offer.
These cookies are strictly necessary to provide you with services available through our website and to use some of its features.
Because these cookies are strictly necessary to deliver the website, you cannot refuse them without impacting how our site functions. You can block or delete them by changing your browser settings and force blocking all cookies on this website.
These cookies collect information that is used either in aggregate form to help us understand how our website is being used or how effective our marketing campaigns are, or to help us customize our website and application for you in order to enhance your experience.
If you do not want us to track your visit to our site, you can disable tracking in your browser here:
We also use different external services like Google Webfonts, Google Maps and external Video providers. Since these providers may collect personal data like your IP address we allow you to block them here. Please be aware that this might heavily reduce the functionality and appearance of our site. Changes will take effect once you reload the page.
Google Webfont Settings:
Google Map Settings:
I agree to the terms and conditions laid out in the Privacy Policy
Please share your location to continue.
Check our help guide for more info.