Features and Benefits
- 3-Axis – Fx Fy Fz; independent bridges
- 10N to 500kN (2.25 to 112 lbf) force range
- Compact size
- Low crosstalk
- P65 Rating
- Temperature compensated
3A60A 3-Axis Force Load Cells
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
The 3A60A is a new and improved version of the original 3A60 with revised mounting holes and extended capacity ranges. The 3A60A is NOT backward compatible with the old 3A60.
Interface’s 3A60A 3-axis load cell measures forces simultaneously in 3 mutually perpendicular axes: X, Y, and Z – tension and compression. Each axis provides a unique mV/V output and requires no mathematical manipulation. The 3-axis load cell is built to minimize eccentric loading effects and crosstalk between axes.
The 3A60A is ideally suited to many industrial and scientific applications, such as aerospace, robotics, automotive and medical research (orthopedics and bio-mechanical).
The load cell is provided in various capacity ranges and sizes with each of the three axes providing the same capacity.
We are happy to work with your design needs – providing a custom design if warranted for varying capacities (between X, Y, and Z), higher temperature capability, or OEM/private labeling if needed.
The 3A60A is a new and improved version of the original 3A60 with revised mounting holes and extended capacity ranges. The 3A60A is NOT backward compatible with the old 3A60.
| ACCURACY – (MAX ERROR*) | |||||||
| Nonlinearity – %FS | ±0.2 | ||||||
| Hysteresis – %FS | ±0.5 | ||||||
| Creep, in 30 min – % | ±0.05 | ||||||
| TEMPERATURE | |||||||
| Effect on Zero – %RO / deg | °C | ±0.02 | |||||
| Effect on Output – % / def | °C | ±0.02 | |||||
| Compensated Range | °C | -10 to +70 | |||||
| °F | +14 to +158 | ||||||
| Operating Range | °C | -10 to +85 | |||||
| °F | +14 to +185 | ||||||
| ELECTRICAL | |||||||
| Rated Output (Nominal) – mV/V | ±0.5 | ||||||
| Max. Excitation Voltage – V | 10 | ||||||
| Zero Balance – mV/V | 0.1 | ||||||
| Input Resistance, x, y, & z axis – Ω | 740 | ||||||
| Output Resistance, x, y, & z axis – Ω | 700 | ||||||
| Insulation Resistance – Ω | > 5 × 10⁹ | ||||||
| Electrical Connection | 3 m Cable with 37-PIN Connector. Includes Mating Connector. | ||||||
| MECHANICAL | |||||||
| Rated Capacity (FS) | N | 10 | 20 | 50 | 100 | 200 | 500 |
| lbf | 2.25 | 4.5 | 11.2 | 22.5 | 45 | 112 | |
| Material | Aluminum | Stainless Steel | |||||
| Deflection – Fx, Fy | mm | 0.10 | 0.20 | ||||
| in | 0.004 | 0.008 | |||||
| Deflection – Fz | mm | 0.15 | |||||
| in | 0.006 | ||||||
| Total Weight | kg | 0.110 | 0.2 | ||||
| lbs | 0.2425 | 0.44 | |||||
| Safe Overload – %CAP | 150 | ||||||
| Ultimate Overload – %RO | 300 | ||||||
| Protection Level | IP65 | ||||||
| ECCENTRICITY AND MOMENT* | |||||||
| Allowable Moment | Nm | 20 | 50 | ||||
| lbf-in | 177 | 443 | |||||
| Crosstalk: x:y / y:x – % - typ | ±2 | ||||||
| Crosstalk: z:x/y – % - typ | ±2 | ||||||
| Crosstalk: x/y:z – % - typ | ±2 | ||||||
| Influence of Eccentric load %FS/2Nm | ±1 | ||||||
| Capacity | 10N | 20N | 50N | 100N | 200N | 500N |
| Fx (N) | 10 | 20 | 50 | 100 | 200 | 500 |
| Fy (N) | 10 | 20 | 50 | 100 | 200 | 500 |
| Fz (N) | 10 | 20 | 50 | 100 | 200 | 500 |
| Max Bending Moment (Nm) | 20 | 20 | 20 | 20 | 50 | 50 |
| Torque Limit (Nm) | 20 | 20 | 20 | 20 | 50 | 50 |
| Breaking Force %FS | - | - | - | - | - | - |
| Material | Aluminium | Stainless Steel | ||||
| Protection (IP) | 65 | |||||
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| Description | Wire Color | 37-Pin D-Sub | 16-Pin M23 | |
| Shield | Shield | Shield | 1 | N/C |
| X-Axis | + Excitation | Brown | 20 | 2 |
| - Excitation | White | 27 | 1 | |
| + Output | Green | 22 | 3 | |
| - Output | Yellow | 25 | 4 | |
| Y-Axis | + Excitation | Pink | 2 | 6 |
| - Excitation | Gray | 9 | 5 | |
| + Output | Blue | 4 | 7 | |
| - Output | Red | 7 | 8 | |
| Z-Axis | + Excitation | Purple | 11 | 10 |
| - Excitation | Black | 18 | 9 | |
| + Output | Gray/Pink | 13 | 11 | |
| - Output | Red/Blue | 16 | 12 |
| ACCURACY – (MAX ERROR*) | |||||||
| Nonlinearity – %FS | ±0.2 | ||||||
| Hysteresis – %FS | ±0.5 | ||||||
| Creep, in 30 min – % | ±0.05 | ||||||
| TEMPERATURE | |||||||
| Effect on Zero – %RO / deg | °C | ±0.02 | |||||
| Effect on Output – % / def | °C | ±0.02 | |||||
| Compensated Range | °C | -10 to +70 | |||||
| °F | +14 to +158 | ||||||
| Operating Range | °C | -10 to +85 | |||||
| °F | +14 to +185 | ||||||
| ELECTRICAL | |||||||
| Rated Output (Nominal) – mV/V | ±0.5 | ||||||
| Max. Excitation Voltage – V | 10 | ||||||
| Zero Balance – mV/V | 0.1 | ||||||
| Input Resistance, x, y, & z axis – Ω | 740 | ||||||
| Output Resistance, x, y, & z axis – Ω | 700 | ||||||
| Insulation Resistance – Ω | > 5 × 10⁹ | ||||||
| Electrical Connection | 3 m Cable with 37-PIN Connector. Includes Mating Connector. | ||||||
| MECHANICAL | |||||||
| Rated Capacity (FS) | N | 10 | 20 | 50 | 100 | 200 | 500 |
| lbf | 2.25 | 4.5 | 11.2 | 22.5 | 45 | 112 | |
| Material | Aluminum | Stainless Steel | |||||
| Deflection – Fx, Fy | mm | 0.10 | 0.20 | ||||
| in | 0.004 | 0.008 | |||||
| Deflection – Fz | mm | 0.15 | |||||
| in | 0.006 | ||||||
| Total Weight | kg | 0.110 | 0.2 | ||||
| lbs | 0.2425 | 0.44 | |||||
| Safe Overload – %CAP | 150 | ||||||
| Ultimate Overload – %RO | 300 | ||||||
| Protection Level | IP65 | ||||||
| ECCENTRICITY AND MOMENT* | |||||||
| Allowable Moment | Nm | 20 | 50 | ||||
| lbf-in | 177 | 443 | |||||
| Crosstalk: x:y / y:x – % - typ | ±2 | ||||||
| Crosstalk: z:x/y – % - typ | ±2 | ||||||
| Crosstalk: x/y:z – % - typ | ±2 | ||||||
| Influence of Eccentric load %FS/2Nm | ±1 | ||||||
| Capacity | 10N | 20N | 50N | 100N | 200N | 500N |
| Fx (N) | 10 | 20 | 50 | 100 | 200 | 500 |
| Fy (N) | 10 | 20 | 50 | 100 | 200 | 500 |
| Fz (N) | 10 | 20 | 50 | 100 | 200 | 500 |
| Max Bending Moment (Nm) | 20 | 20 | 20 | 20 | 50 | 50 |
| Torque Limit (Nm) | 20 | 20 | 20 | 20 | 50 | 50 |
| Breaking Force %FS | - | - | - | - | - | - |
| Material | Aluminium | Stainless Steel | ||||
| Protection (IP) | 65 | |||||
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| Description | Wire Color | 37-Pin D-Sub | 16-Pin M23 | |
| Shield | Shield | Shield | 1 | N/C |
| X-Axis | + Excitation | Brown | 20 | 2 |
| - Excitation | White | 27 | 1 | |
| + Output | Green | 22 | 3 | |
| - Output | Yellow | 25 | 4 | |
| Y-Axis | + Excitation | Pink | 2 | 6 |
| - Excitation | Gray | 9 | 5 | |
| + Output | Blue | 4 | 7 | |
| - Output | Red | 7 | 8 | |
| Z-Axis | + Excitation | Purple | 11 | 10 |
| - Excitation | Black | 18 | 9 | |
| + Output | Gray/Pink | 13 | 11 | |
| - Output | Red/Blue | 16 | 12 |
| Short Description | Sku | Price |
|---|---|---|
| Model 3A Series 3-Axis Load Cell, Fx = 20N, Fy = 20N, Fz = 20N, with 3-meter Cable and Installed 37-pin D-type Connector | 3A60A-20N-D11 | $3,340.00 |
| Model 3A Series 3-Axis Load Cell, Fx = 50N, Fy = 50N, Fz = 50N, with 3-meter Cable and Installed 37-pin D-type Connector | 3A60A-50N-D11 | $3,340.00 |
| Model 3A Series 3-Axis Load Cell, Fx = 100N, Fy = 100N, Fz = 100N, with 3-meter Cable and Installed 37-pin D-type Connector | 3A60A-100N-D11 | $3,340.00 |
| Model 3A Series 3-Axis Load Cell, Fx = 10N, Fy = 10N, Fz = 10N, with 3-meter Cable and Installed 37-pin D-type Connector | 3A60A-10N-D11 | $3,340.00 |
| Model 3A Series 3-Axis Load Cell, Fx = 200N, Fy = 200N, Fz = 200N, with 3-meter Cable and Installed 37-pin D-type Connector | 3A60A-200N-D11 | $3,880.00 |
| Model 3A Series 3-Axis Load Cell, Fx = 500N, Fy = 500N, Fz = 500N, with 3-meter Cable and Installed 37-pin D-type Connector | 3A60A-500N-D11 | $3,880.00 |
Please share your location to continue.
Check our help guide for more info.