Solution


Industrial Robotic Arm

A manufacturer of a robot arm needs to measure force and torque when the arm picks up and places objects.


IndustrialRoboticArm COLOR

Summary

  • Customer Need / Challenge

    A manufacturer of a robot arm needs to measure force and torque when the arm picks up and places objects.

  • Interface Solution

    Interface supplied Model 6A40A 6-Axis Load Cell with Model BX8-HD44 Data Acquisition/Amplifier.

  • Results

    The 6A40-6 Axis Load Cell was able to measure all forces and torques (Fx, Fʏ, Fz, Mx, Mʏ, Mz) and the BXB-HD44 Data Acquisition/Amplifier was able to log, display, and graph these measurements while sending scaled analog output signals for these axes to the robot’s control system

Materials


  • 6A40 6-Axis Load Cell
  • BX8- Data Acquisition/Amplifier with includes BlueDAQ configuration, logging, display and graphing software
  • Customer’s robotic arm and control system

How it Works


  1. Customer installed 6A40 6-Axis Load Cell between robot flange and robot grabber.
  2. 6A40 6-Axis Load Cell was connected to BX8-HD44 Data Acquisition/Amplifier.
  3. Customer connected analog outputs to their control system.
  4. Result, customer is now able to measure forces and torques in 6 axes and send a scaled analog output signal to their robotic arm control system.

Download PDF