Tag Archive for: Full Scale

Non-Repeatability 101
Interface 101 defines non-repeatability as the maximum difference between sensor output readings when the exact same load is applied repeatedly under identical loading and environmental conditions. Using load cells, understanding non-repeatability, why it governs a test's practical resolution limit, and how to isolate it from external test-rig anomalies is essential to designing dependable test protocols and accurate analysis.

Nonlinearity 101
Nonlinearity refers to the deviation from a straight line during a single, continuous loading cycle, which is a percentage of full scale from zero to full load. Interface 101 Nonlinearity details this crucial specification because it directly impacts the accuracy of your measurements. A load cell with a high nonlinearity percentage will give you inaccurate readings, especially at the intermediate points of its measurement range.