Tag Archive for: thermal

Non-Repeatability 101
Interface 101 defines non-repeatability as the maximum difference between sensor output readings when the exact same load is applied repeatedly under identical loading and environmental conditions. Using load cells, understanding non-repeatability, why it governs a test's practical resolution limit, and how to isolate it from external test-rig anomalies is essential to designing dependable test protocols and accurate analysis.

How Do Thermal Specifications Influence Sensor Selection?
Interface Tech Talk details the differences between compensated and operating temperature ranges in load cell specifications. Thermal variables influence sensor accuracy, the mechanics of static deflection. Thermal gradient, material, strain gages, and repeatability are important when selecting a sensor. Only using capacity ignores the realities of the test environment. A load cell's compensated temperature range is the zone where accuracy is maintained by design. The operating temperature range is the boundary for hardware survival.

Load Cells for Renewable Energy Production and Testing
Interface precision measurement devices are selected by renewable energy companies, component makers, equipment manufacturers, and labs for all phases of renewable energy testing and production. Interface's LowProfile load cells, load pins, multi-axis sensors, wireless telemetry solutions, Mini load cells, and our sensors designed for use in submersible environments and harsh conditions are products used in the renewable energy market.

Interface Helps Power the World
As technology and infrastructure have advanced to accommodate various forms of energy collection, the role of force measurement in the test and…