Tag Archive for: terms

Non-Repeatability 101
Interface 101 defines non-repeatability as the maximum difference between sensor output readings when the exact same load is applied repeatedly under identical loading and environmental conditions. Using load cells, understanding non-repeatability, why it governs a test's practical resolution limit, and how to isolate it from external test-rig anomalies is essential to designing dependable test protocols and accurate analysis.

Discovering Bending Beam Load Cell Use Cases
Interface bending beam load cells are versatile and cost-effective sensors for weighing and force measurement applications. Bending beam load cells can be embedded directly into a product or used in a test lab for analysis and evaluation. Get Interface's Bending Beam Cheat Sheet to learn key terms and specification information to help in the selection process. Interface bending beams are compact in size and reliable, leading to innovative, data-driven solutions across various industries, from medical to industrial automation.

Seven Essential Terms in Force and Torque Measurement
Force and torque measurement rely on precise technical vocabulary. Load cell terms like side load, moment, and ultimate overload determine a sensor's accuracy, lifespan, and safety. Understanding seven terms can prevent failure, loss of testing data or protect the investments in measurement systems.

Resistance Output Versus Rated Output
Rated Output (RO) is the dynamic electrical signal that directly represents the applied mechanical force. Resistance Output is a static electrical characteristic of the load cell's internal circuitry. When you are performing force measurements, you are primarily interested in the Rated Output. This value, in conjunction with your excitation voltage, enables you to accurately convert the measured millivolt signal into engineering units of force in lbf or Newtons. Discover how load cells work at the ultimate force measurement resource hub, Interface ForceEDU.

Expert Tips for Essential Load Cell Specifications
Interface force measurement experts share top load cell specification tips for capacity range, accuracy, temperature, calibration, and system-level considerations. Choosing a load cell requires an understanding of how the sensor will perform within your specific system. Get the tips, watch the video, and find a helpful glossary of specifications terms.

Instrumentation Options in Test and Measurement
Force and torque measurement technologies such as load cells and torque transducers are a single part of an overall system often used for test…