WTS Wireless 1200 Series Data AQ Pack

Wireless Load Cell and Data Acquisition System

The WTS Wireless Data AQ Pack, featuring an on-cable or integrated wireless acquisition module, provides convenient wireless communication with speeds up to 200 samples per second when connected to your transducers. It offers powerful tools to set up, log, graph, and display data, including application mapping, and is compatible with all Interface force sensors.

  • WTS 1200 Standard Precision LowProfile Wireless Load Cell:
    • Capacities from 300 to 100K lbf (1.5 to 450 kN)
    • Proprietary Interface temperature compensated strain gages
    • Performance to 0.0425%
    • 2.4 GHZ transceiver
    • Eccentric load compensated
    • Low deflection
    • Barometric compensation
    • Tension and compression
    • Compact size
  • WTS-BS-3E Wireless Base Station with USB Interface:
    • Simple plug & play USB
    • Configure & calibrate the WTS range
    • Data collection for PC/PLC
  • X15 Pipo:
    • Intel Core i3 processor Broadwell i3-5005U 2.00 GHz
    • 11.8 inch FHD IPS screen display with 1920 x 1280 pixels resolution
    • Windows 10, Memory: 8GB + 180GB SSD
    • Easy pairing with most Bluetooth-enabled devices (computer, mobile phone, keyboard, and others)
    • 2.4GHz WiFi + 100Mbps Ethernet, fast network access
    • Bluetooth, WIFI, Lan port RJ45, RS232, USB port 6, and HDMI

Applications:

  • Aerospace
  • Robotics
  • Automotive Testing


  • Biomechanical Research
  • Dynamic Testing Environments
  • Precision Research

System Components

WTS 1200 Standard Precision LowProfile Wireless Load Cell

Wireless Load Cell

300 to 100K lbf
1.5 to 450 kN

Model WTS 1200 Standard Precision LowProfile® Wireless Load Cell are designed for general purpose applications requiring a wireless load cell that is compensated for eccentric loads. This load cell can transmit distances up to 2000 feet (610 meters) to a number of different base stations including a USB version and a handheld display. For more information about our full WTS (Wireless Telemetry System) products, please click on this link Wireless Telemetry System.

Higher Capacities are Available.

Options Available for 2nd, 3rd Bridge and Overload Protection.

Models WTS 1210, WTS 1220, and WTS 1232 are available.

Features & Benefits

  • Capacities from 300 to 100K lbf (1.5 to 450 kN)
  • Proprietary Interface temperature compensated strain gages
  • Performance to 0.0425%
  • 2.4 GHZ transceiver
  • Eccentric load compensated
  • Low deflection
  • Barometric compensation
  • Tension and compression
  • Compact size

WTS-BS-3E Wireless Base Station with USB Interface

Wireless Base Station with USB Interface

The WTS-BS-3E is one of a range of base stations that are required for configuration and calibration of the WTS modular telemetry system. Base stations can also be used for data collection systems by making available the WTS wireless transmitter data over the USB interface.

The data sent by transmitter modules can be utilized by multiple receivers such as displays, handheld readers, analog outputs, relay modules and computer interfaces. Receivers support common industrial power supplies and are available in robust IP rated enclosures with internal antennas optimized to give outstanding coverage.

The WTS-BS-3E is housed in an IP50 enclosure. On Windows PCs the free WTS Toolkit is used to configure and calibrate the WTS modular telemetry system while the free WTS logging and visualization software allows monitoring and data collection.

Features & Benefits

  • Simple plug & play USB
  • Configure & calibrate the WTS range
  • Data collection for PC/PLC
  • Compact

X15 Pipo

Mini Windows Based PC

The Pipo X15 is a unique, multifunctional mini PC/tablet hybrid that blends portability with industrial-grade functionality. Its combination of touchscreen display, mounting capability, and rich connectivity makes it suitable for a wide range of environments from storefronts and kiosks to home media setups.

Features & Benefits

  • Intel Core i3 processor Broadwell i3-5005U 2.00 GHz
  • 11.8 inch FHD IPS screen display with 1920 x 1280 pixels resolution
  • Windows 10, Memory: 8GB + 180GB SSD
  • Easy pairing with most Bluetooth-enabled devices (computer, mobile phone, keyboard, and others)
  • 2.4GHz WiFi + 100Mbps Ethernet, fast network access
  • Bluetooth, WIFI, Lan port RJ45, RS232, USB port 6, and HDMI

WTS ToolKit

Setup and Scaling, Logging, and Graphing Software

The WTS Toolkit is a free software suite provided by Interface, designed to configure, calibrate, test, and manage their full range of WTS wireless telemetry modules. It supports a variety of hardware, including transmitters, handheld displays, base stations, gateways, and LED displays.

Features & Benefits

  • View and modify settings for WTS devices
  • Execute remote commands
  • Save/restore device configurations
  • Calibrate modules and check radio signal quality
  • Perform basic data logging
  • Manage device group keys for added security

System Level Calibration

Interface strongly recommends requesting a system-level calibration when purchasing a force measurement sensor with instrumentation. This final step ensures the sensor and instrumentation are properly calibrated and functioning together before leaving Interface.