• Link to Facebook
  • Link to LinkedIn
  • Link to Mail
  • Link to Youtube
  • Advanced Product Search
  • Login / Register
  • My Account
  • Questions? | Email Us!
  • 480-948-5555
  • Industry Solutions
      • Industry Solutions

      • Our customers work in aerospace, automotive, energy, medical, industrial automation industries and test labs. If you are looking for inspiration or ideas, check out our solutions by industry.
      • Learn More
      • Aerospace
      • Agriculture
      • Automotive and Vehicle
      • Consumer Products
      • Education
      • Energy
      • Entertainment
      • Industrial Automation
      • Infrastructure
      • Internet of Things
      • Lifting
      • Manufacturing
      • Maritime
      • Medical and Healthcare
      • Natural Resources
      • Original Equipment Manufacturer
      • Test and Measurement
      • Weighing
  • Product Applications
      • Product Applications

      • Explore the diverse array of case studies, white papers, and application notes tailored to showcase the transformative potential of our products.
    • Applications Notes
      • Our skilled application engineers work with our customers to provide load, torque, multi-axis and force measurement solutions. Take a look at our library of Interface Application Notes.
    • Case Studies
      • Interface Case Studies are real examples of how our products are used for various applications, from packaging robots to launching rockets.
    • White Papers
      • Our technical white papers provide detailed insights, tips and expertise about various measurement technologies and use cases.
  • Products
    • Product Overview
      • Dynamic Product Categories
        • Complete SystemsComplete Systems
        • Load CellsLoad Cells
        • Mini Load CellsMini Load Cells
        • Load Button Load CellsLoad Button Load Cells
        • Multi-Axis SensorsMulti-Axis Sensors
        • Torque TransducersTorque Transducers
        • Load Pins, Tension Load Links, and Load ShacklesLoad Pins, Tension Load Links, and Load Shackles
        • InstrumentationInstrumentation
        • Digital InstrumentationDigital Instrumentation
        • WirelessWireless
        • Hazardous LocationsHazardous Locations
        • Calibration EquipmentCalibration Equipment
        • Load Cell SimulatorsLoad Cell Simulators
        • AccessoriesAccessories
        • G-SeriesG-Series
  • Product Guides
      • Interface Guides

      • Interface Guides are helpful resources to navigate our products. Our team has developed a series of instructional online tools that provide useful information about all the options available in our robust catalog.
      • Learn More
      • The Interface Selection Guide
      • Load Cell Selection Guide
      • Fundamentals of Multi-Axis Sensors
      • Multi-Axis Sensor Selection Guide
      • Mini™ Load Cell Selection Guide
      • Torque Transducer Selection Guide
      • Torque Coupling Selection Guide
      • Instrumentation Selection Guide
      • Complete Systems
      • Wireless and Bluetooth® Selection Guide
      • Cable Assemblies Guide
      • Accessories Selection Guide
      • Calibration Equipment Selection Guide
      • Load Pin Configuration Submission
      • Weighing Solutions Guide
      • Lifting Solutions Guide
      • Data AQ Pack Guide
      • BlueDAQ Software Guide
      • Caris Codes Guides
      • Interface Load Cell Field Guide
      • ForceEDU
  • Services
    • Interface Technical Services
      • 50+ years of combined experience calibrating and repairing load cells and 100,000+ calibrations performed annually.
    • ISO 17025 Scope of Accreditation
      • Interface calibration certificates are the most complete in the industry.
    • Calibration Services
      • Interface provides calibration services on load cells and other force measurement devices from nearly any manufacturer.
    • Repair Services
      • Interface provides repair services on load cells and other force measurement devices from nearly any manufacturer. Repairs include a complete evaluation of the device prior to repair and calibration upon completion.
    • Load Cell Troubleshooting
      • Performance of a load cell force (or weigh) measurement system is dependent upon the integrity of the physical installation, correct interconnection of the components, proper performance of the basic components which make up the system, and calibration of the system.
  • Custom Solutions
      • Custom Solutions

      • Interface Custom Solutions empowers you to utilize our expert engineering, design and manufacturing teams to build custom force, torque and specialty products that are customized to meet your exact needs, with precision.
      • Learn More
      • Custom OEM Solutions
      • Custom Integrated Solutions
      • System Level Calibration
  • Support
    • Locate Reps and Distributors
      • Interface’s success is due to our global network and partnership with its representatives and distributors.
    • Catalogs and Brochures
      • Interface offers downloadable PDF catalogs and brochures, including product, industry, and service guides.
    • Installation and Operation Manuals
      • Find installation and operation manuals for load cells, torque, multi-axis, load pins, links, shackles, instrumentation.
    • Software and Drivers
      • Download drivers, software and mobile apps.
    • Electrical Wiring and Diagrams
      • Electrical selection chart, load cell cable and connector wiring diagrams and more.
    • Technical Library
      • Our technical library covers cable length effects, glossaries, system calibrations, and load cell troubleshooting resources.
    • ForceEDU
      • Welcome to Interface’s ForceEdu – your go-to resource for training and professional development of Interface’s products and more. Here, you’ll find a wealth of educational materials, including training videos, 101 articles, blogs, and brochures.
  • Company
      • Company Overview

      • Founded in 1968, Interface is a U.S. based, women-owned technology and manufacturing company of the world’s best load cells, headquartered in Scottsdale, Arizona.
      • Learn More
    • Interface Capabilities
      • Interface is the world’s trusted leader in technology, design, and manufacturing of force measurement solutions. We empower engineers around the world to measure force and performance at the highest degree.
    • Trade Shows and Events
      • Throughout the year and across the globe, Interface hosts virtual ForceLeaders events, local ForceLeaders Summits, exhibits at trade shows and presents at global conferences.
    • Careers
      • Our business encompasses many different functions and capabilities, allowing you to explore careers in various fields. You can discover engineering, finance, manufacturing, marketing, product development, sales, and more opportunities.
    • Certifications and Compliance
      • Interface designs and manufactures high-performance sensors and instrumentation, ensuring ISO-compliant quality for the test and measurement market. We’re dedicated to delivering precision, reliability, and superior quality in every product.
    • InterfaceIQ Podcast
      • Listen to the InterfaceIQ Podcast, hosted by Max Newton and Molly Moment. The podcast created for new listeners, engineers, and innovators who want to learn more about force measurement technology!
  • Blog
  • Menu Menu
  • Shopping Cart Shopping Cart
    0Shopping Cart
You are here: Home1 / Products2 / Digital Instrumentation3 / Data Logging4 / 9325 Portable Sensor Display5

9325 Portable Sensor Display

9325
9325 To 9320 Connector

PRICING NOTICE

The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.

9325 Portable Sensor Display

Portable, Digital, Hand Held, Battery and USB Powered, TEDS Ready

Get Your Free Quote

The 9325 allows simple display of strain bridge based measurements such as load cells, torque transducers, and other mV/V output transducers with sensitivity up to +/-1 V/V. Up to six calibration ranges are available allowing for different loading modes (tension and compression) or different sensors. Each calibration range will remember settings that contribute to the user experience such as selected units and tare values. TEDS devices using templates 33, 40, and 41 can be connected and will update the viewed calibration. The last twenty TEDS devices connected will be remembered and recognized when connected again reverting to the last user experience settings for that device. TEDS can be disabled and the internal calibration ranges become available again. There are also up to six display modes available. These determine what is visible on the LCD display and what actions are available from the set of three soft keys.

Full configuration is available with a PC based toolkit. Some simple configuration such as two point calibration is available from the handheld using the menu system.

Product Downloads

Please login or register for Product Pricing and File Access

  • Data Sheet
  • 9325 Quick Start Guide
  • 9325 Manual
  • 9325 USB Communications Details
  • 9325 ToolKit
  • 9235 Toolkit Install Instructions
  • 9325 simple with connector CAD STEP File

The 9325 allows simple display of strain bridge based measurements such as load cells, torque transducers, and pressure gauges with sensitivity up to +/-1 V/V.

Please Login to view pricing and product downloads

Need a quote or looking to purchase this item?

Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.

Request a QuoteRequest a CAD File

SKU: N/A Categories: Data Logging, Data Logging, Digital Indicators, Digital Indicators, Digital Instrumentation, Instrumentation, Portable Instruments, Portable Instruments, Quickship, TEDS Ready, TEDS Ready Tag: quickship
  • Features and Benefits
  • Specifications
  • Systems
  • Dimensions
  • Connector Pin Diagram
  • Product Video

Features and Benefits

  • USB port providing configuration, calibration, save & restore, live logging
  • Superior Linearity Performance Specifications
  • Measurement Rate up to 2400 Samples per Second
  • High Internal Resolution (up to 500,000 counts)
  • IP64 Environmentally Protected Enclosure
  • Battery Powered (Long Battery Life)
  • 128 x 64 Graphical Display with Backlight
  • Multiple Display Modes (Peak/Valley, Delta, Live, Gross and Net)
  • Logging and Graphing to PC (Software is Included)
  • Supports TEDS Template 33, 40 and 41
  • Live Calibration and Multi-point Calibration
  • Standard Audio Alarm
  • CE Environmental Approved

Connection Options

  • Model 9325 to Bayonet-type Connection Cable
  • Model 9325 to Screw-type Connection Cable
  • Model 9325 to D Sub Connection Cable
  • Add Mating Connector to Integral Transducer Cable
  • Custom Cables

Accessories

  • USB Right Angle Cable 1M
  • Screw Mounting Kit with Articulating Arm
  • Suction Mounting Kit with Articulating Arm

Specifications

Specifications

Electrical
Excitation Voltage – VDC 3.3
Current – mA 35
Performance
Maximum Display ±9,999,999
Internal Resolution – bit 24
Signal Input Range – V/V ±1
Readings Per Second up to 2,400
Nonlinearity – %FS 0.0002
Environmental
Operating Temperature °C -10 to +50
°F +14 to +122
Storage Temperature °C -20 to +85
°F -4 to +185
Operating Humidity Range - %RH 0 to 95
Offset Temperature Stability - nV/°C @ 2.5mV/V 12
Gain Temperature Stability - ppm/°C 1 (2 MAX)
Enclosure IP64
Power
Power 2 x AA Batteries or USB
Battery Life - hrs 60
Mechanical
Dimensions - W x H x D mm 171.0 x 93.0 x 40.0
in 6.73 x 3.66 x 1.57
Weight g 365
oz 12.875
Display - pixels 128.0 x 64.0
Connector Type 8-pin Binder Model 770 Miniature Bayonet-type
TEDS
TEDS Templates Supported 33, 40, and 41

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Systems


1000 Load Cell + 9325 Portable Display


1000 Fatigue-Rated Universal LowProfile® Load Cell and 9325 Portable Sensor Display


1000 Load Cell + 9325 Data AQ Pack


1000 Fatigue-Rated Universal LowProfile® Load Cell and 9325 Portable Sensor Display Data AQ Pack


1000 Load Cell + 9325 Portable Display


ITL Tension Load Link and 9325 Portable Sensor Display


1000 Load Cell + 9325 Data AQ Pack


ISHK-B Bow Type Crosby™ Cabled Load Shackle and 9325 Portable Sensor Display


1000 Load Cell + 9325 Portable Display


ILMP Standard Stainless Steel Load Pin and 9325 Portable Sensor Display

Dimensions

Dimensions


See Drawing in mm
(1) 6.73 171.0
(2) 3.66 93.0
(3) 1.57 40.0

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

CONNECTOR PINOUT
CABLE PAIR COLOR PIN FUNCTION
1 WHITE 1 BRIDGE SENSOR REFERENCE
BLACK 2 BRIDGE SENSOR REFERENCE
2 GREEN 3 BRIDGE SENSOR REFERENCE + SENSE
BLACK 4 BRIDGE SENSOR REFERENCE - SENSE
3 RED 5 BRIDGE SENSOR REFERENCE + SIGNAL
BLACK 6 BRIDGE SENSOR REFERENCE - SIGNAL
4 BLUE 7 BRIDGE SENSOR REFERENCE + EXCITATION
BLACK 8 BRIDGE SENSOR REFERENCE - EXCITATION
SHIELD/SCREEN - CABLE SCREEN SHOULD ONLY BE CONNECTED TO CHASSIS OF THE SENSOR. IF THIS CANNOT BE ACHIEVED, THEN IT SHOULD BE CONNECTED TO - EXCITATION.
Note: Recommended cable BELDEN 9504 4-pair cable. Max cable size 0.25 mm² , AWG 24. List of conductor identification and functions

 

View from solder side of the connector.

For more information visit Electrical Wiring Diagrams

Product Video

  • Features and Benefits
  • Specifications
  • Systems
  • Dimensions
  • Connector Pin Diagram
  • Product Video

Features and Benefits

  • USB port providing configuration, calibration, save & restore, live logging
  • Superior Linearity Performance Specifications
  • Measurement Rate up to 2400 Samples per Second
  • High Internal Resolution (up to 500,000 counts)
  • IP64 Environmentally Protected Enclosure
  • Battery Powered (Long Battery Life)
  • 128 x 64 Graphical Display with Backlight
  • Multiple Display Modes (Peak/Valley, Delta, Live, Gross and Net)
  • Logging and Graphing to PC (Software is Included)
  • Supports TEDS Template 33, 40 and 41
  • Live Calibration and Multi-point Calibration
  • Standard Audio Alarm
  • CE Environmental Approved

Connection Options

  • Model 9325 to Bayonet-type Connection Cable
  • Model 9325 to Screw-type Connection Cable
  • Model 9325 to D Sub Connection Cable
  • Add Mating Connector to Integral Transducer Cable
  • Custom Cables

Accessories

  • USB Right Angle Cable 1M
  • Screw Mounting Kit with Articulating Arm
  • Suction Mounting Kit with Articulating Arm

Specifications

Specifications

Electrical
Excitation Voltage – VDC 3.3
Current – mA 35
Performance
Maximum Display ±9,999,999
Internal Resolution – bit 24
Signal Input Range – V/V ±1
Readings Per Second up to 2,400
Nonlinearity – %FS 0.0002
Environmental
Operating Temperature °C -10 to +50
°F +14 to +122
Storage Temperature °C -20 to +85
°F -4 to +185
Operating Humidity Range - %RH 0 to 95
Offset Temperature Stability - nV/°C @ 2.5mV/V 12
Gain Temperature Stability - ppm/°C 1 (2 MAX)
Enclosure IP64
Power
Power 2 x AA Batteries or USB
Battery Life - hrs 60
Mechanical
Dimensions - W x H x D mm 171.0 x 93.0 x 40.0
in 6.73 x 3.66 x 1.57
Weight g 365
oz 12.875
Display - pixels 128.0 x 64.0
Connector Type 8-pin Binder Model 770 Miniature Bayonet-type
TEDS
TEDS Templates Supported 33, 40, and 41

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Systems


1000 Load Cell + 9325 Portable Display


1000 Fatigue-Rated Universal LowProfile® Load Cell and 9325 Portable Sensor Display


1000 Load Cell + 9325 Data AQ Pack


1000 Fatigue-Rated Universal LowProfile® Load Cell and 9325 Portable Sensor Display Data AQ Pack


1000 Load Cell + 9325 Portable Display


ITL Tension Load Link and 9325 Portable Sensor Display


1000 Load Cell + 9325 Data AQ Pack


ISHK-B Bow Type Crosby™ Cabled Load Shackle and 9325 Portable Sensor Display


1000 Load Cell + 9325 Portable Display


ILMP Standard Stainless Steel Load Pin and 9325 Portable Sensor Display

Dimensions

Dimensions


See Drawing in mm
(1) 6.73 171.0
(2) 3.66 93.0
(3) 1.57 40.0

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

CONNECTOR PINOUT
CABLE PAIR COLOR PIN FUNCTION
1 WHITE 1 BRIDGE SENSOR REFERENCE
BLACK 2 BRIDGE SENSOR REFERENCE
2 GREEN 3 BRIDGE SENSOR REFERENCE + SENSE
BLACK 4 BRIDGE SENSOR REFERENCE - SENSE
3 RED 5 BRIDGE SENSOR REFERENCE + SIGNAL
BLACK 6 BRIDGE SENSOR REFERENCE - SIGNAL
4 BLUE 7 BRIDGE SENSOR REFERENCE + EXCITATION
BLACK 8 BRIDGE SENSOR REFERENCE - EXCITATION
SHIELD/SCREEN - CABLE SCREEN SHOULD ONLY BE CONNECTED TO CHASSIS OF THE SENSOR. IF THIS CANNOT BE ACHIEVED, THEN IT SHOULD BE CONNECTED TO - EXCITATION.
Note: Recommended cable BELDEN 9504 4-pair cable. Max cable size 0.25 mm² , AWG 24. List of conductor identification and functions

 

View from solder side of the connector.

For more information visit Electrical Wiring Diagrams

Product Video

Short Description Sku Price
The Model 9325 Portable Sensor Display 9325-1 $1,030.00
Model 9325-CASE Carrying Case for the 9325 Portable Sensor Display 9325-CASE $130.00
9325-FM-B Fixed Mount Base for the 9325 Portable Sensor Display 9325-FM-B $125.00
Model 9325-MP Magnetic Base for the 9325 Portable Sensor Display 9325-MP $100.00
Model CT-811-1 Adapter Cable, to connect load cells wired with 9320 connector to 9325. 1 ft length CT-811-1 $120.00
×

Variation Image

Additional Products

  • 9840 CALIBRATION GRADE MULTI-CHANNEL LOAD CELL INDICATOR

    9840 Calibration Grade Multi-Channel Load Cell Indicator

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • DIG USB 1

    DIG-USB USB Output Module

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more Show Details Show Details Show Details
  • Wts Am 2 1

    WTS-AM-2 Wireless Voltage Sensor Transmitter

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • Si Usb4

    SI-USB4 4 Channel USB Interface Module

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more Show Details Show Details Show Details

Featured in these Application Notes

    Syringe Plunger Force Measurement Tablet Forming Machine Optimization Wire Crimp Quality Test

All Products

  • Load Cells
  • Interface Mini
  • Load Button Load Cells
  • Multi-Axis Sensors
  • Torque Transducers
  • Load Pins, Tension Links, and Load Shackles
  • Instrumentation
  • Digital Instrumentation
  • Wireless Telemetry System
  • Bluetooth® Telemetry System
  • Intrinsically Safe
  • Calibration Systems
  • Accessories
  • G-Series

Contact Us

  • Feedback
  • Customer Support
  • Contact Form
  • Career Opportunities
  • Certifications and Compliance
  • Locate A Rep or Distributor

Solutions

  • ForceEDU
  • Custom Solutions
  • Industry Solutions
  • Application Notes
  • Animated Application Notes
  • Case Studies
  • White Papers
  • Interface Training Videos

Services

  • Calibration and Repair Request
  • Load Cell Troubleshooting
  • Software and Drivers
  • Technical Library

News

  • Trade Shows and Events
  • IQ Blog
ISO 17025 Scope Accreditation
© Copyright - Interface - powered by Enfold WordPress Theme
  • Warranty And Repair Policy
  • Privacy Policy
  • Certifications and Compliance
Link to: WSSB Welded Stainless Steel IP68 Environment Protected S-Beam Link to: WSSB Welded Stainless Steel IP68 Environment Protected S-Beam WSSB Welded Stainless Steel IP68 Environment Protected S-BeamWSSB 2 Link to: WSSCLC Stainless Steel Low Profile Compression Load Cell Link to: WSSCLC Stainless Steel Low Profile Compression Load Cell WSSCLC 100WSSCLC Stainless Steel Low Profile Compression Load Cell
Scroll to top Scroll to top Scroll to top

Please share your location to continue.

Check our help guide for more info.

share your location