ISHK-B Bow Type Crosby™ Cabled Load Shackle and 9325 Portable Sensor Display

Portable Load Shackle System

The ISHK‑B Bow‑Type Crosby™ Cabled Load Shackle securely attaches to a load‑bearing point and transmits force data via cable. The 9325 Portable Sensor Display receives and displays real‑time measurements from the shackle (up to six calibration modes), logs data, and can graph or export readings to a PC—providing precise, portable monitoring of tension and compression loads.

  • ISHK-B Bow Type Crosby™ Cabled Load Shackle:
    • Ranges from 1 to 1K MT (2.2K to 2205K lbf)
    • High tensile stainless steel construction (to 6.5 MT / 14.3K lbf) and high tensile carbon steel construction (9.5 MT / 20.9K lbf and above)
    • Environmentally sealed to IP67
    • Simple installation and operation
    • Shackle and pin fully certified
  • 9325 Portable Sensor Display:
    • USB port providing configuration, calibration, save & restore, live logging
    • Superior Linearity Performance Specifications
    • Measurement Rate up to 2400 Samples per Second
    • High Internal Resolution (up to 500,000 counts)
    • IP64 Environmentally Protected Enclosure
    • Battery Powered (Long Battery Life)
    • 128 x 64 Graphical Display with Backlight
    • Multiple Display Modes (Peak/Valley, Delta, Live, Gross and Net)
    • Logging and Graphing to PC (Software is Included)
    • Supports TEDS Template 33, 40 and 41
    • Live Calibration and Multi-point Calibration
    • Standard Audio Alarm
    • CE Environmental Approved
ISHK B 9325

Applications:

  • Under-hook Hoist/Crane Weighing
  • Cable Tension Monitoring
  • Towing/Mooring Tension
  • Crane Safe Load Monitoring
  • Bollard Testing

System Components

ISHK B

ISHK-B Bow Type Crosby™ Cabled Load Shackle

Load Shackle

2.2K to 2205K lbf
1 to 1K MT

The Interface range of ISHK-B load shackles are designed for lifting and weighing in rugged or harsh environments, including submersible applications. The shackle pins manufactured to an exacting specification and are machined from high tensile stainless steel to 6.5te and forged from high tensile carbon steel from 9.5te. The basic shackle uses the Crosby G2130 (1 to 25 MT / 2205 to 55.1K lbf), G2140 (40 to 120 MT / 88.2K to 265K lbf) and GN Rope H10 (150 to 1K MT / 331K to 2205K lbf). This range of loads cells are proof loaded to 150% of the normal rated load, and are available in a range from 1 to 1K MT (2205 to 2205K lbf). The integral cable is normally protected by the anti-rotation bracket or by a separate protective plate. The ISHK-B is internally gaged and the whole instrumented area is sealed to IP67 to protect it in service. They are simple to install and are available in standard shackle sizes. As an option, a rotating bobbin can be supplied to centralize the load and to minimize any point load effects when the shackle is placed under load. We are also always happy to discuss any special requirements that can be accommodated. The ISHK-B series can be supplied on its own or combined with our extensive range of instrumentation to provide a complete load monitoring package. A wireless version is also available (see WTSSHK-B for details).

Features & Benefits

  • Ranges from 1 to 1K MT (2.2K to 2205K lbf)
  • High tensile stainless steel construction (to 6.5 MT / 14.3K lbf) and high tensile carbon steel construction (9.5 MT / 20.9K lbf and above)
  • Environmentally sealed to IP67
  • Simple installation and operation
  • Shackle and pin fully certified
9325

9325 Portable Sensor Display

Portable, Digital, Hand Held, Battery and USB Powered, TEDS Ready

The 9325 allows simple display of strain bridge based measurements such as load cells, torque transducers, and other mV/V output transducers with sensitivity up to +/-1 V/V. Up to six calibration ranges are available allowing for different loading modes (tension and compression) or different sensors. Each calibration range will remember settings that contribute to the user experience such as selected units and tare values. TEDS devices using templates 33, 40, and 41 can be connected and will update the viewed calibration. The last twenty TEDS devices connected will be remembered and recognized when connected again reverting to the last user experience settings for that device. TEDS can be disabled and the internal calibration ranges become available again. There are also up to six display modes available. These determine what is visible on the LCD display and what actions are available from the set of three soft keys.
Full configuration is available with a PC based toolkit. Some simple configuration such as two point calibration is available from the handheld using the menu system.

Features & Benefits

  • USB port providing configuration, calibration, save & restore, live logging
  • Superior Linearity Performance Specifications
  • Measurement Rate up to 2400 Samples per Second
  • High Internal Resolution (up to 500,000 counts)
  • IP64 Environmentally Protected Enclosure
  • Battery Powered (Long Battery Life)
  • 128 x 64 Graphical Display with Backlight
  • Multiple Display Modes (Peak/Valley, Delta, Live, Gross and Net)
  • Logging and Graphing to PC (Software is Included)
  • Supports TEDS Template 33, 40 and 41
  • Live Calibration and Multi-point Calibration
  • Standard Audio Alarm
  • CE Environmental Approved
Cable Assemblies 3

Cable Assemblies

Accessories

Interface accessory products are made from the highest components and processes to ensure the specifications for your Interface products perform to meet their published specifications.

Features & Benefits

Interface uses the highest grade cables and connectors to ensure the performance of your force and torque systems are at the highest level.

  • Designed to work with Interface products
  • Made with the highest quality components and processes
  • Created to maintain the specification of the product they are intended for
  • For connecting transducers to instrumentation
  • Standard and custom lengths
  • Shielded cable
Mating Connectors 3

Mating Connectors

Accessories

Interface accessory products are made from the highest components and processes to ensure the specifications for your Interface products perform to meet their published specifications.

Models MC-001, MC-002, CN-207, CN-208, and CN-214 are available.

Features & Benefits

Interface uses the highest grade mating connectors to ensure that the performance of your force and torque solutions are not compromised.

  • Designed to work with Interface products
  • Made with the highest quality components and processes
  • Created to maintain the specification of the product they are intended for
  • Mating connector and cable
  • Dressed pigtails
  • Interconnects between load cell and instruments
SystemLevelCalibration

System Level Calibration

Interface strongly recommends requesting a system-level calibration when purchasing a force measurement sensor with instrumentation. This final step ensures the sensor and instrumentation are properly calibrated and functioning together before leaving Interface.