ITL Tension Load Link and 9325 Portable Sensor Display

Portable Tension Load Link System

The ITL Tension Load Link, a rugged stainless‑steel link‑type load cell delivering amplified outputs (e.g. 5 VDC, 10 VDC, or 4–20 mA) for measuring tension in lifting applications up to 100 metric tons Interface, works seamlessly with the 9325 Portable Sensor Display, which powers the sensor, captures its signal, and converts it into live digital readings with high resolution, multiple display modes, TEDS auto‑calibration, and USB data logging creating a portable, precise, real‑time force measurement system.

  • ITL Tension Load Link:
    • Range: 11K to 220.4K lbf (5 to 100 metric tons)
    • Stainless steel construction (17-4PH)
    • IP66 Environmental Protection (IP67 available)
  • 9325 Portable Sensor Display:
    • USB port providing configuration, calibration, save & restore, live logging
    • Superior Linearity Performance Specifications
    • Measurement Rate up to 2400 Samples per Second
    • High Internal Resolution (up to 500,000 counts)
    • IP64 Environmentally Protected Enclosure
    • Battery Powered (Long Battery Life)
    • 128 x 64 Graphical Display with Backlight
    • Multiple Display Modes (Peak/Valley, Delta, Live, Gross and Net)
    • Logging and Graphing to PC (Software is Included)
    • Supports TEDS Template 33, 40 and 41
    • Live Calibration and Multi-point Calibration
    • Standard Audio Alarm
    • CE Environmental Approved
ITL 9325

Applications:

  • Cable Tension Monitoring
  • Under-hook Hoist and Crane Weighing
  • Towing/Mooring Tension
  • Crane Safe Load Monitoring

System Components

ITL Tension Load Link

Tension Link-Type

11K lbf to 220.4K lbf
5 mt to 100 mt

Model ITL Tension Load Link is great for lifting applications where short or long distances are involved. This product can be amplified with 5VDC, 10VDC or 4-20mA Outputs. It can also be made to meet ATEX requirements. Model ITL is available in capacities ranging from 11K lbf to 220K lbf (5 to 100 metric tons). Custom versions and larger capacities are available upon request.

Features & Benefits

  • Range: 11K to 220.4K lbf (5 to 100 metric tons)
  • Stainless steel construction (17-4PH)
  • IP66 Environmental Protection (IP67 available)
9325

9325 Portable Sensor Display

Portable, Digital, Hand Held, Battery and USB Powered, TEDS Ready

The 9325 allows simple display of strain bridge based measurements such as load cells, torque transducers, and other mV/V output transducers with sensitivity up to +/-1 V/V. Up to six calibration ranges are available allowing for different loading modes (tension and compression) or different sensors. Each calibration range will remember settings that contribute to the user experience such as selected units and tare values. TEDS devices using templates 33, 40, and 41 can be connected and will update the viewed calibration. The last twenty TEDS devices connected will be remembered and recognized when connected again reverting to the last user experience settings for that device. TEDS can be disabled and the internal calibration ranges become available again. There are also up to six display modes available. These determine what is visible on the LCD display and what actions are available from the set of three soft keys.
Full configuration is available with a PC based toolkit. Some simple configuration such as two point calibration is available from the handheld using the menu system.

Features & Benefits

  • USB port providing configuration, calibration, save & restore, live logging
  • Superior Linearity Performance Specifications
  • Measurement Rate up to 2400 Samples per Second
  • High Internal Resolution (up to 500,000 counts)
  • IP64 Environmentally Protected Enclosure
  • Battery Powered (Long Battery Life)
  • 128 x 64 Graphical Display with Backlight
  • Multiple Display Modes (Peak/Valley, Delta, Live, Gross and Net)
  • Logging and Graphing to PC (Software is Included)
  • Supports TEDS Template 33, 40 and 41
  • Live Calibration and Multi-point Calibration
  • Standard Audio Alarm
  • CE Environmental Approved
Cable Assemblies 3

Cable Assemblies

Accessories

Interface accessory products are made from the highest components and processes to ensure the specifications for your Interface products perform to meet their published specifications.

Features & Benefits

Interface uses the highest grade cables and connectors to ensure the performance of your force and torque systems are at the highest level.

  • Designed to work with Interface products
  • Made with the highest quality components and processes
  • Created to maintain the specification of the product they are intended for
  • For connecting transducers to instrumentation
  • Standard and custom lengths
  • Shielded cable
Mating Connectors 3

Mating Connectors

Accessories

Interface accessory products are made from the highest components and processes to ensure the specifications for your Interface products perform to meet their published specifications.

Models MC-001, MC-002, CN-207, CN-208, and CN-214 are available.

Features & Benefits

Interface uses the highest grade mating connectors to ensure that the performance of your force and torque solutions are not compromised.

  • Designed to work with Interface products
  • Made with the highest quality components and processes
  • Created to maintain the specification of the product they are intended for
  • Mating connector and cable
  • Dressed pigtails
  • Interconnects between load cell and instruments
SystemLevelCalibration

System Level Calibration

Interface strongly recommends requesting a system-level calibration when purchasing a force measurement sensor with instrumentation. This final step ensures the sensor and instrumentation are properly calibrated and functioning together before leaving Interface.