Posts

Interface New Product Releases Summer 2023

When the company started in 1968, the focus was on perfecting the precision load cell. This month we are celebrating our 55-year anniversary, and over these years we have expanded our line from the famous blue and miniature load cells to more than 35,000 products that include instrumentation, calibration systems, torque transducers, multi-axis sensors, load pins, shackles and accessories.

Interface has released several new products in our force measurement solutions line. This update is a highlight of these additions. If you have any questions about these new products, please contact our application engineers.

INTERFACE SUMMER 2023 NEW PRODUCT RELEASES

NEW PRODUCT! JB1100 4-CHANNEL ADVANCED SIGNAL CONDITIONING TRANSMITTER INDICATOR AND JUNCTION BOX

The JB1100 is the ideal solution for systems that require weight data from a load cell. Interface’s JB1100 4-Channel Advanced Signal Conditioning Transmitter Indicator and Junction Box offers maximum control. The multi-function weight transmitter junction box can be utilized as an independent or dependent four-channel instrument. The JB1100 allows for the direct reading and diagnosis of each individual connected load cell or summed as a whole.

Primary JB1100 features and benefits:

  • Four independent scales or four load cell inputs
  • LED display (13mm) and six LEDs show active functions
  • Configurable calibration and setup
  • Calibration using linearization points
  • Diagnostic information via serial port
  • Analog Output Standard Opto isolated, 16 bit 0-20 mA, 4-20 mA, 0-5 VDC, and 0-10 VDC
  • 12-24 VDC Power and comes with a 120VAC Power Supply as well

For more weighing instrumentation and information, visit our new Interface Weighing Solutions.

NEW PRODUCT! 4850 BATTERY POWERED BLUETOOTH WEIGHT INDICATOR

Interface’s 4850 Digital Indicator Instrumentation is environmentally protected and wireless using Bluetooth technology and battery power. The 4850 digital indicator is housed in a stainless steel NEMA 4X enclosure. It has a large 0.8” LCD display for easy readout of up to 50,000 display divisions and can drive up to 8-350Ω load cells. A full duplex RS-232 port or optional Bluetooth module can transmit data on demand or continuously to match the input requirements of a wide variety of peripheral devices including printers, remote displays and computers.

Primary 4850 features and benefits:

  • Stainless steel swivel stands and enclosure
  • Easy to read LCD display with up to 50,000 graduations
  • Full front panel configuration and calibration
  • Multipoint calibration linearization
  • Units lb, kg, g, and oz
  • Drives up to eight 350 ω load cells
  • Power requirements are 4-14 VDC with 6-volt 3 Ah internal rechargeable lead acid battery
  • High quality and low cost
  • Remote display, peak hold, check weighing, accumulation, self-diagnostics
  • Option: analog output: 16-bit, 0-5 VDC, 4-20 mA
  • Option: built-in relays (6V or 12V)

NEW PRODUCT! 1200 AND 1201 SERIES IO-LINK LOAD CELL UNIVERSAL OR COMPRESSION-ONLY

Interface now offers advanced communication protocol features for our most popular load cells, the 1200 LowProfile and 1201 LowProfile Series. Interface 1200 and 1201 Series IO-Link Load Cell Universal or Compression-Only models are low profile load cells that are IO-Link compatible, which is an open standard serial communication protocol that allows for the bi-directional exchange of data from sensors and devices. IO-Link features with Interface standard products are available by custom solutions request.

Primary 1200 and 1201 Series IO-Link Load Cell for Universal or Compression Only:

  • Proprietary Interface temperature compensated strain gages
  • Eccentric load compensated
  • Low deflection
  • Shunt calibration
  • Tension and compression
  • Compact size
  • 3-wire internal amp choice of 4-20 mA, ±5V, ±10V, 0-5V, 0-10V

Available options include bases, custom calibration, multiple bridges, special threads and dual diaphragm. Accessories available are mating connectors, mating cables, instrumentation and loading hardware.

NEW PRODUCT! A4200 AND A4600 SIGNAL CONDITIONING OPTIONS FOR 3-WIRE AMPLIFIED LOAD CELLS AND IO-LINK DIGITAL LOAD CELLS

The Interface A4600 WeighCheck™ Load Cells and A4200 WeighCheck Load Cells now have custom signal conditioning features, including IO-Link Digital and 3-Wire Amplified by custom request. The customized A4200 and A4600 3-Wire Amplified Load Cells provide an internally amplified low profile load cell with a voltage or mA signal. This option eliminates the need for an external signal conditioner and comes scaled to the load cell and ready to use. A4200 and A4600 IO-Link Digital Load Cells with an industry standard M12 connector. IO-Link, a communication protocol used in industrial automation applications to connect sensors and actuators to control systems, offers increased flexibility, enhanced diagnostics, simplified wiring, improved efficiency, and lower costs. Read more here.

Primary A4200 and A4600 WeighCheck™ 3-Wire Amplified and IO-Link Digital Load Cells features and benefits:

  • Standard A4200 and A4600 capacity ranges from 2.5K to 50K lbf (11.1 to 222 kN)
  • High output – 4 mV/V
  • Self-centering in all directions
  • High safe side load – to 400%
  • Standardized output – ±0.1%
  • Zinc plated (A4200) or stainless steel (A4600)
  • Signal conditioner options
  • IO-Link digital option with M12 connector
  • 3-Wire amplified with a voltage or mA signal

NEW PRODUCT! TORQUE COUPLINGS FOR INTERFACE T8, T11 AND T25 TRANSDUCER MODELS

When you are selecting any of the Interface T8, T11 or T25 Torque Transducers, it is highly recommended to get the couplings that are designed for those specific models. Generic couplings can create issues in accuracy and performance, such as denting the disks or overcoming the frictional locking.  There are multiple options for each transducer model in a range of capacities.  View all coupling options here.

Primary Torque Coupling Options:

  • Floating Mount Single Flex Couplings
  • Floating Mount Clamping Ring Single Flex Couplings
  • Floating Mount Shrink Disk Single Flex Couplings
  • Floating Mount Keyed Single Flex Couplings
  • Pedestal Mount Keyed Double Flex Couplings
  • Pedestal Mount Double Flex Pedestal Mount Couplings
  • Pedestal Mount Clamping Ring Double Flex Couplings
  • Pedestal Mount Shrink Disk Double Flex Couplings

NEW PRODUCT! BX6-BT-OEM PORTABLE 6-CHANNEL HIGH SPEED BLUETOOTH DATA LOGGER

Interface’s BX6-BT-OEM is a 6-channel measuring amplifier with Bluetooth connection and data logger functionality in the smallest dimensions. The BX6-BT-OEM has six measurement channels. The first channel is for full-bridge strain gages, channels 2-6 are individually configurable as voltage input (single-ended) or strain gage bridge input including half and quarter bridge configuration. Channel 7 for acquiring digital pulses is available for connecting incremental encoders or as an input for square-wave signals. The measurement data can be recorded on a micro-SD memory card for continuous recording up to 3000 readings per second, long recording intervals with power management and digital input triggered recording. The recorded files can also be downloaded via Bluetooth SPP. A real-time clock creates timestamps the measurement data files. Ideallythe BX6-BT-OEM is paired with Interface’s 6-Axis Multi-Axis Series.

Primary BX6-BT OEM features and benefits:

  • 6-channels plus one encoder channel
  • 6-Axis Multi-Axis Sensor compatible with internal matrix calculation
  • Data logger up to 3,000/s
  • Embedded Bluetooth with 400-meter range
  • Six strain gage inputs: full bridge, half bridge, and quarter bridge plus bridge completion (1K, 350, 120 ohm)
  • Five single ended voltage inputs 0-10 VDC
  • 16-bit resolution
  • mV/V, VDC, counter, frequency, RPM, and angle inputs
  • Internal charging circuit (500 mA)
  • BlueDAQ logging and graphing software included
  • Digital inputs and outputs (trigger/tare/setpoints)
  • data logging features long recording intervals and power management
  • Micro-controller with scripting language for creating embedded applications
  • Log to SD card and BlueDAQ software

ADDITIONAL PRODUCT RESOURCES

Do you need help in selecting the right products for your upcoming testing programs and projects? We are available to help you choose the best products based on your unique requirements. If you have questions about these new products, capacities, capabilities, or specifications, please contact our application engineers.

Basics on Load Cell Base Kits

As resilient and accurate as load cells are engineered, there is risk of damaging a load cell if they are not properly supported through mounting or mating to the test subject or test bench.

Load cell bases are designed to support and stabilize load cells. Load cell bases come in assorted sizes and configurations, depending on the intended application and the weight capacity.

Load cell bases are used with load cells that are frequently utilized in industrial equipment, test machines, and commercial testing labs. They may also be integrated into several types of equipment, such as weighbridges, conveyor systems, structural test stands, and packaging machines.

Interface publishes numerous guides on properly supporting a load cell during a test. However, for our LowProfile™ load cells, we provide complete Load Cell Base Kits to provide the engineered accuracy and necessary support for precision performance as intended in regular use. Bases minimize risks in damaging load cells from improper use.

Load cells with positive overload protection must be ordered with an Interface installed base. The positive overload option is useful when high overloads occur in applications such as: impact loads on weighing platforms; engine malfunctions during rocket or jet engine testing; transient overloads on engine dynamometers.

Interface’s Load Cell Base Kits are a type of mounting plate guaranteed to provide optimum support for the flexure. Using the base, or a support surface with its equivalent flatness and stability, is required to ensure the exceptional performance. They are heat treated and high strength bases, available in all standard sizes of our low profile models.

Standard thread size is the same as the mating load cell. Bases or flat mounting surfaces are required for all low profile load cell installations. A mounting surface that is flat to 0.0002″ T.I.R. (total indicator reading) is required, unless a base is installed.

Use of the base, or a support surface with its equivalent flatness and stability, is required to ensure the exceptional performance of the LowProfile® Series.

The threaded hole in the base is on center, and a plug is permanently installed to seal dirt and moisture out of the space between the bottom hub of the flexure and the flat surface of the base. Center hub deflects under the load until it contacts the base which provides positive overload protection. The center tapped hole is sealed to keep overload surfaces clean.

When the base and load cell are ordered together, the base and plug are factory installed using the proper hardware tightened to the required torque specs. A plug is supplied in between the cell and the base to prevent damage or errors caused by over engagement of mating parts.

There are 14 model options in standard Load Cell Base Kits in both U.S. and Metric Threads. They are available for our standard 1000, 1100 and 1200 Load Cell Series of various capacities. We offer 15 stainless steel model options to be paired with our 2400 and 3200 Load Cell Series.

Load Cell Base Kits are an excellent accessory to ensuring the most out of your LowProfile Load Cells provide the performance as designed. For complete instructions on installations, please reference our Support section on the website.

ADDITIONAL RESOURCES

Accessories

Load Cell Basics Sensor Specifications

Interface Presents Load Cell Basics

Technical Library

Force Measurement Installation Guides

Mechanical Installation Load Cell Troubleshooting 101

Back to School Force Measurement Essentials

Interface has a long history of collaborating with colleges and universities around the world. From individual engineering students testing the force of launching miniature rockets to supplying onsite test labs with load cells and equipment for R&D, we are a resource for higher education learning and experimentation.

In our view, innovation and exploration have no boundaries. What validates new ideas and manifests problem solving requires modern and reliable tools that support student’s projects and activities. Its key to any program’s success. It is also why we are proud to be known around the globe as a leader in building and designing force measurement products that facilitate these initiatives through higher learning.

It is very inspiring to see new engineering students, future metrologists, and soon-to-be graduates designing new medical devices, creating new spacecraft and interplanetary vehicles, testing materials used for miniature consumer products and of course, building plenty of new robots and AI machines.

In our view, every university or college should have Interface force measurement products on hand to support these types of educational test and measurement research projects. Here is a simplified list of basic sensor products to get started.

Force Measurement Essentials for Higher Learning

  • Precision load cells in diverse designs and capacities
  • S-type load cells (load beams)
  • Miniature load cells and load buttons
  • Multi-axis sensors
  • Calibration grade equipment
  • Instrumentation
  • Wireless sensor technologies
  • Rotary and reaction torque transducers
  • Verification load frames

Our investment in supporting educational programs runs deep into our history as a company. You will find our founder’s name on the Richard F. Caris Mirror Lab at The University of Arizona. Following in his commitment to education, the Richard F. Caris Charitable Trust II continues to support STEM programs including sponsorship of the International Science and Engineering Fair (ISEF).

We drive to ensure that students who have a passion for science, technology and engineering have access to the best force measurement sensor technologies. It is why we offer a standard discount to all students and education institutions. You can learn more about our education support here. We know that learning requires the best tools, and we want to make sure that every student has the most accurate, quality and precision load cells available today.

As with all inquisitive minds, we thought it would be interesting to share what are other university and colleges buying for their learning programs and campus labs.

Top 10 products for testing projects and campus lab studies:

  1. 1200 LowProfile Load Cells are our most popular load cell, available in standard and high-capacity features.
  2. 1010 Load Cell model is a fatigue-rated low profile load cell in our 1000 product family, offering various capacities and functions.
  3. 2420 Load Cell is one of our stainless-steel standard and high-capacity load cells in our 2400 model series.
  4. 1500 Low-Capacity Load Cell designs are common requirements for applications where low sensitivity to eccentric load is important.
  5. WMC Sealed Stainless Steel Miniature Load Cell has an environmentally protected construction that comes in a variety of model capacities and configurations. It is great for small spaces and industrial applications.
  6. 3-Axis Load Cells are extremely popular multi-axis sensors designed to provide more testing data and often paired with BSC4 instrumentation. They are ideally suited for aerospace, robotics, automotive, and medical research testing applications.
  7. 6-Axis Load Cells are growing in popularity, for cost benefit and their unique ability to simultaneously measure Fx Fy Fz Mx My Mz.
  8. SSM Miniature Load Cells are one of many popular general-purpose s-type designed load cells. You call learn more about all our s-type models here.
  9. Torque Transducers of all types are used by university programs, engineering departments and metrology labs. There are many different options including rotary and reaction torque solutions. For all options, start here to choose the right one.
  10. Load Washer Load Cells are used because of the unique through-hole designs. They come in various models and dimensions, along with capacity options.

As with any project, the questions of what you want to measure, the applications, and where you are sending the data, are all core to choosing the sensor and instrumentation that is best suited for the learning environment or program.

Speaking of where to send the data for performance monitoring and analysis, the five most favorite types of instrumentation selected by university students and engineering labs include:

  1. DMA2 Signal Conditioner
  2. 9840 4-Channel Intelligent Indicator
  3. 9825 General Purpose Indicator
  4. BX8-AS BlueDAQ Series Data Acquisition System
  5. SGA AC/DC POWERED SIGNAL CONDITIONER

If you are heading back to school and thinking that it is time to revamp the testing lab or need new force measurement equipment, be sure to reach out to our education application engineers. They have years of experience and can help you get exactly what you need for your project and programs.

Be sure to tune into our Load Cell Basics, for answer to common questions about using these highly accurate sensors for your test and measurement projects. You can find all our Interface videos on our YouTube channel here.

If you are looking to explore more technical resources, be sure to go to our online support area and subscribe to our blogs for weekly updates.

ADDITIONAL EDUCATIONAL RESOURCES

Types of Force Measurement Tests 101

Torque Transducers 101

Multi-Axis Sensors 101

S-Type Load Cells 101

Mini Load Cells 101

Force Measurement Instrumentation 101

Load Washers 101

Couplings 101

Load Shackles 101

Load Pins 101

Tension Links 101

Load Button Load Cells 101

Strain Gages 101

Load Cell 101 and What You Need to Know

Calibration Systems 101

Force Measurement Accessories 101

TEDS 101

Shunt Calibration 101

 

Trending at Interface

As in years past, the Interface team looks at trends in what products caught the greatest interest of our customers, along with those that are top sellers throughout the year.

We’ve gathered our key findings based on searches and purchases by industry-leading engineers, product designers, testing labs, manufacturers and T&M pros using Interface solutions. Here is a summary of the trends over the past 12 months.

TRENDING PRODUCT CATEGORES IN 2020

#1 LOAD CELLS – There is no surprise that topping the 2020 list is what we are best known for, our precision load cells. When quality, accuracy, and reliability matter Interface Models 1000, 1100, 1500 and 1600 in various capacities ranked highest in interest. What’s the top seller? The 1200 Standard Precision LowProfile® Load Cell ranks number one, with the 1000 Fatigue Rated Load Cell in second place.

#2 TORQUE TRANSDUCERS – Torque is definitely trending, taking the number two spot. Hot picks are the MRT Miniature Flange Style Reaction Torque Transducer, T8, T25 and our proprietary AxialTQ. Read Torque 101 here.

#3 INSTRUMENTATION – One of the most popular adds to any purchase is instrumentation like the DMA2, SGA, 9320 or 9840.

#4 MULTI-AXIS SENSORS – Watch Dimensions of Multi-Axis Sensors to learn more about why multi-axis is trending, including the popular 3AXX 3-Axis Force Load Cell.

#5 MINIATURE LOAD CELLS – Interface’s expertise for engineering force measurement applies to a wide range of capacities and sizes, including Interface Mini best sellers: SSM and SSM2 Sealed S-Type Load Cells, SM-S Type and SMT Miniature Load Cells followed closely by MB, MBP, WMC Stainless Steel Miniature Load Cell and SMTM models.

#6 CALIBRATION SYSTEMS – These Interface systems are growing in popularity. Read why here.

#7 CALIBRATION SERVICES AND REPAIR ­­­– Our customers can depend on us for our services. Click here to request service today.

#8 DIGITAL INSTRUMENTATION – Interface has expanded our line of digital instrumentation based on growing demands. See what’s hot here, like our BX8.

#9 LOAD PINS, LOAD SHACKLES AND TENSION LINKS – A new entry to the trends list this year based on the high interest for these specialty products including the wireless options.

#10 LOAD BUTTON LOAD CELLS – Robotics, automation and testing in confined and compact spaces has raised greater interest in highly-accurate load button load cells, including our new ConvexBT and our popular LBM and LBS models.

Based on feedback and our analysis of trends, we know that getting exactly what you want is as important as the product category selection. Engineered to order, custom solutions and complete systems are rapidly growing in demand as Interface customers evaluate ways to embed sensor technologies into products or utilize advances sensor technologies, along with wireless and Bluetooth communication capabilities.

Take a look at why Interface Engineered to Order Solutions continue to be in high demand by helping our customers get exactly what they need.

Interface has played an important role in shaping the test and measurement industry and though we know our standard catalog is robust, we are always here to get the exact product for our customer’s exact requirements. How can we help you get what you want in 2021 and beyond?  Reach out and let’s start the conversation now.

Interface Holiday Wish List

As we turn the corner on another great year at Interface, it comes with grace and gratitude to everyone that played part in our 2019 story. And with that, we wish everyone a very joyous holiday season.

To our customers, we appreciate your loyalty and trust. We know you rely on us to accomplish big things and ensure what you do is safe, reliable, durable and accurate. To our team members, our partners, our representatives, and distributors around the world, our success is your success. You are the faces of Interface and everything you do makes a difference.

Reflecting on the past year, we thought we would share what we know best. That’s what you like best!  We compiled a quick list of the top 10 products we sold this year to give you an idea of what’s hot and trending in force measurement.

Here are the items that were on the wish lists of engineers, testers, and lab technicians around the world by quantity of most frequently purchased.  By the way, this list excludes our calibration services and the unique solutions we design for our OEM customers.

BEST SELLING FORCE MEASUREMENT PRODUCTS OF 2019

  1. Mini Compression Load Button Load Cell – This top-selling Interface LBM load cell is available in capacities from 25 to 50K lbf, is environmentally-sealed and made of stainless steel.
  2. LW General Purpose Load Washer Load Cell – A big seller, the Interface Load Washer is available with a wide selection of OD, ID, heights and in various combinations. It is also made of stainless steel.
  3. SGA AC/DC Powered Signal Conditioner – Our SGA Signal Conditioner is a very popular instrumentation device that provides user-selectable analog output ±10V, ±5V, 0-10V, 0-5V, 0-20mA and 4-20mA as a single channel that powers up to four transducers.
  4. SM S-Type Load Cell – This high-demand S-Type Load Cell is for high-performance tension and compression testing. It utilizes proprietary Interface temperature compensated strain gages.
  5. 1200 Standard Precision LowProfile® Load Cell – The 1200 LowProfile Load Cell model series outsells all others. It is eccentric load compensated and has low deflection and shunt calibration. It can be used in tension and compression testing.
  6. T4 Standard Precision Shaft Style Rotary Torque Transducer – With more than 50 torque models available, this particular Interface T4 Torque Shaft Style Rotary Transducer has capacities from 0.1 Nm to 1K Nm (0.88 lbf-in to 8.85K lbf-in). It has contactless data transmission with digital electronics with on-shaft design.
  7. MB Mini Beam Load Cell – Our low capacity mini load cell has Interface temperature compensated strain gages with performance to 0.03%, low deflection and low height with 1-inch max.
  8. 1100 Ultra Precision LowProfile® Load Cell – The Interface model 1100, with a range of capacities, is selected among our best low profile load cells. It has very low nonlinearity, hysteresis, eccentric load sensitivity, and temperature sensitivity.
  9. 9320 Battery Powered Portable Load Cell Indicator – A very popular instrument, Interface’s 9320 Indicator is handheld and features two independently scalable ranges, peak and valley monitoring, display hold, mV/V calibration, and a power save feature. Typical battery life exceeds 40 hours of continuous use (450 hours in power-save mode), and is TEDS plug and play compliant.
  10. WTS 1200 Standard Precision LowProfile® Wireless Load Cell – Our most popular wireless load cell, often purchased as part of the entire Wireless Telemetry System (WTS), is compact in size and has capacities from 300 to 100K lbf (1.5 to 450 kN), with performance to 0.0425% and a 2.4 GHZ transceiver.

With thousands of products, we certainly have a diverse and broad selection of products and force measurement solutions. We didn’t include all our custom and OEM solutions or calibration services in our best selling list.

As we head into 2020, we look forward to working together to supporting your latest projects and unique applications, as well as helping to achieve your goals in the new decade!  We appreciate you and thank you for your business!

Happy Holidays from your Interface Team!

 

Load Cell 101 and What You Need to Know

A load cell by definition is a sensor that measures and converts force into an electrical signal. In the force measurement industry, load is essentially a synonym for force, and the signal produced by a load cell is most commonly displayed in units of mass or torque. Load cells are used by all electronic scales to display weight, making them vital to the world we live in today.

Load Cell Classifications

Load cells can be classified by either the output signal they generate or by the way they detect weight. Output signals include pneumatic, hydraulic, and strain-gauge, and weight detection includes bending, shear, tension and others. To gain a high-level understanding of load cells, its best to focus on output-signal load cells:

Pneumatic: These load cells are typically used for measuring lower weights with high degrees of accuracy. They measure weight in terms of force-balance, meaning that weight is reported as a change in pressure. Key advantages of pneumatic load cells are their resistance to explosions, in addition to their low reactivity to temperature changes.

Hydraulic: As the name suggests, these load cells are used for water measurements, most notably in tanks. Like pneumatic load cells, hydraulic load cells balance force by measuring weight as a change in pressure of a fluid, and the pressure of the fluid rises as a result of an increase in force. These load cells have no electric components, allowing them to perform well in hazardous conditions.

Strain-gage: Strain-gage load cells attach to a support beam that experiences pressure. When pressure is applied to the beam, the change in tension experienced by the material places force upon the load cell, sending and electronic signal through a component called a switching unit. This signal displays a measurement of the load, which is how much force is being exerted on the beam.

Load Cell Applications

Load cells are leveraged in a wide variety of industries, including aerospace, medical, automotive, testing, manufacturing and more. Here are some of the standard ways that load cells are applied across disciplines:

Aerospace: Load cells are key for executing basic functions like aircraft assembly, brake testing, autopilot control, tire testing, jet engine thrust and more. Aircraft, spacecraft, military and defense companies like Boeing, Airbus, Lockheed, Northrop, Bombardier, Embraer, Gulfstream, NASA and Cessna are dependent on load cells for thrust, wing, static and fatigue testing.

Medical: Medical professionals rely on load cells for fitness and rehabilitation equipment, medical testing machines, laser surgical systems, fluid level monitoring for dialysis and surgery and a number of other applications. Extreme accuracy and force sensitivity are critical to providing top-notch care during surgical procedures and everyday living.

Automotive: Automotive professionals take advantage of load cells for seat testing, crash testing, steering, fuel tank assembly, suspension and more. Automotive load cells possess a wide range of capabilities and features, like moment compensation, temperature compensation, and mechanical overload protection.

Testing: The test and measurement industry provides key data for manufacturers, engineers and service personnel to ensure their products and services will hold up under designated loads. Some general applications include force, pressure, cable tension and concrete testing.

Manufacturing: Manufacturers rely on dependable measurements to carry out their day-to-day functions. Some ways load cells are used in manufacturing include bolt and rivet fastening, harness durability testing, package filling and friction testing.

Although load cells aren’t top-of-mind for most people, load cells drastically impact our everyday lives. Load cells are what keep building from collapsing, cars from falling apart, planes from crashing and medical equipment from malfunctioning.

To find out more about force measurement solutions for your business, please contact Interface.