1736 search results for:

ILMP Standard Stainless Steel Load Pin

1.1K to 3,307K lbf
500 kgs to 1,500 MT

The Interface range of load measurement pins are designed for general use. They are a simple and versatile type of load pin that are used in a large variety of applications such as cranes, winches, hoists, load shackles, and bearing blocks.

ICPA Stainless Steel Compression Load Cell

4.4K lbf to 2204K lbf
2 MT to 1K MT

The Interface range of model ICPA compression load cells are designed for general use and are suitable for use in laboratories or in permanent outdoor installations. They are built to exacting standards with versions available that are suitable for full immersion in water.

BSC4D-BT Portable 4-channel Bluetooth Data Logger

The measuring amplifier BSC4D-BT is suited to wireless measurement data acquisition with wire strain gage sensors and is also suitable for connecting strain gage full bridges and half bridges.

BSC1-HD Single Channel PC Interface Module with Analog Output

BSC1-HD Single Channel PC Interface Module with Analog Output

Model BSC1-HD Single Channel PC Interface Module with Analog Output is a single channel signal conditioner with both digital and analog input and output. The BSC1-HD also has optional RS232, RS422, and CANOpen protocols.

WTS-BS-2 Wireless Base Station with Industrial Interfaces

The WTS-BS-2 is one of a range of base stations that are required for configuration and calibration of the WTS modular telemetry system.

PBLC3 Pillow Block Load Bearing Load Cell

11.2K lbf to 22.5K lbf
50 kN to 100 kN

The PBLC3 Pillow Block Load Bearing Load Cell series has been developed to measure the force of a pillow block bearing.

1200 and 1201 Series IO-Link Load Cell Universal or Compression-Only

300 lbf to 100K lbf
2 kN to 445 kN

Interface Model 1200 and 1201 Series IO-Link Load Cell Universal or Compression-Only is a low profile load cells which is IO-Link compatible and is an open standard serial communication protocol that allows for the bi-directional exchange of data from sensors and devices.

4850 Battery Powered Bluetooth Weight Indicator

The Model 4850 Digital Indicator is a wireless capable digital indicator housed in a stainless steel NEMA 4X enclosure.