Features and Benefits
- Stand – Stainless Steel Swivel Stand
- Display – Easy To Read LCD
- Full Front Panel Configuration
- Displays – Up To 50,000 Graduations
- Multipoint Cal – Linearization
- Units- lb, kg, g, and oz
- Enclosure – Stainless Steel
- Load Cells – Drives Up To Eight 350 Ω Load Cells
- Digital Calibration – Full Front Panel Calibration
- Power Requirements – 4-14 Vdc
- Battery – 6-volt 3 Ah Internal Rechargeable Lead Acid
- High Quality/Low Cost
- Special Applications – Remote Display, Peak Hold, Checkweighing, Accumulation, Self-Diagnostics
- Time/Date
Options
- Analog output: 16-Bit, 0-5 VDC, 4-20 mA
- Built-in Relays (6V or 12V)