• Link to Facebook
  • Link to LinkedIn
  • Link to Mail
  • Link to Youtube
  • Advanced Product Search
  • Login / Register
  • My Account
  • Questions? | Email Us!
  • 480-948-5555
  • Industry Solutions
      • Industry Solutions

      • Our customers work in aerospace, automotive, energy, medical, industrial automation industries and test labs. If you are looking for inspiration or ideas, check out our solutions by industry.
      • Learn More
      • Aerospace
      • Agriculture
      • Automotive and Vehicle
      • Consumer Products
      • Education
      • Energy
      • Entertainment
      • Industrial Automation
      • Infrastructure
      • Internet of Things
      • Lifting
      • Manufacturing
      • Maritime
      • Medical and Healthcare
      • Natural Resources
      • Original Equipment Manufacturer
      • Test and Measurement
      • Weighing
  • Product Applications
      • Product Applications

      • Explore the diverse array of case studies, white papers, and application notes tailored to showcase the transformative potential of our products.
    • Applications Notes
      • Our skilled application engineers work with our customers to provide load, torque, multi-axis and force measurement solutions. Take a look at our library of Interface Application Notes.
    • Case Studies
      • Interface Case Studies are real examples of how our products are used for various applications, from packaging robots to launching rockets.
    • White Papers
      • Our technical white papers provide detailed insights, tips and expertise about various measurement technologies and use cases.
  • Products
    • Product Overview
      • Dynamic Product Categories
        • Complete SystemsComplete Systems
        • Load CellsLoad Cells
        • Mini Load CellsMini Load Cells
        • Load Button Load CellsLoad Button Load Cells
        • Multi-Axis SensorsMulti-Axis Sensors
        • Torque TransducersTorque Transducers
        • Load Pins, Tension Load Links, and Load ShacklesLoad Pins, Tension Load Links, and Load Shackles
        • InstrumentationInstrumentation
        • Digital InstrumentationDigital Instrumentation
        • WirelessWireless
        • Hazardous LocationsHazardous Locations
        • Calibration EquipmentCalibration Equipment
        • Load Cell SimulatorsLoad Cell Simulators
        • AccessoriesAccessories
        • G-SeriesG-Series
  • Product Guides
      • Interface Guides

      • Interface Guides are helpful resources to navigate our products. Our team has developed a series of instructional online tools that provide useful information about all the options available in our robust catalog.
      • Learn More
      • The Interface Selection Guide
      • Load Cell Selection Guide
      • Fundamentals of Multi-Axis Sensors
      • Multi-Axis Sensor Selection Guide
      • Mini™ Load Cell Selection Guide
      • Torque Transducer Selection Guide
      • Torque Coupling Selection Guide
      • Instrumentation Selection Guide
      • Complete Systems
      • Wireless and Bluetooth® Selection Guide
      • Cable Assemblies Guide
      • Accessories Selection Guide
      • Calibration Equipment Selection Guide
      • Load Pin Configuration Submission
      • Weighing Solutions Guide
      • Lifting Solutions Guide
      • Data AQ Pack Guide
      • BlueDAQ Software Guide
      • Caris Codes Guides
      • Interface Load Cell Field Guide
      • ForceEDU
  • Services
    • Interface Technical Services
      • 50+ years of combined experience calibrating and repairing load cells and 100,000+ calibrations performed annually.
    • ISO 17025 Scope of Accreditation
      • Interface calibration certificates are the most complete in the industry.
    • Calibration Services
      • Interface provides calibration services on load cells and other force measurement devices from nearly any manufacturer.
    • Repair Services
      • Interface provides repair services on load cells and other force measurement devices from nearly any manufacturer. Repairs include a complete evaluation of the device prior to repair and calibration upon completion.
    • Load Cell Troubleshooting
      • Performance of a load cell force (or weigh) measurement system is dependent upon the integrity of the physical installation, correct interconnection of the components, proper performance of the basic components which make up the system, and calibration of the system.
  • Custom Solutions
      • Custom Solutions

      • Interface Custom Solutions empowers you to utilize our expert engineering, design and manufacturing teams to build custom force, torque and specialty products that are customized to meet your exact needs, with precision.
      • Learn More
      • Custom OEM Solutions
      • Custom Integrated Solutions
      • System Level Calibration
  • Support
    • Locate Reps and Distributors
      • Interface’s success is due to our global network and partnership with its representatives and distributors.
    • Catalogs and Brochures
      • Interface offers downloadable PDF catalogs and brochures, including product, industry, and service guides.
    • Installation and Operation Manuals
      • Find installation and operation manuals for load cells, torque, multi-axis, load pins, links, shackles, instrumentation.
    • Software and Drivers
      • Download drivers, software and mobile apps.
    • Electrical Wiring and Diagrams
      • Electrical selection chart, load cell cable and connector wiring diagrams and more.
    • Technical Library
      • Our technical library covers cable length effects, glossaries, system calibrations, and load cell troubleshooting resources.
    • ForceEDU
      • Welcome to Interface’s ForceEdu – your go-to resource for training and professional development of Interface’s products and more. Here, you’ll find a wealth of educational materials, including training videos, 101 articles, blogs, and brochures.
  • Company
      • Company Overview

      • Founded in 1968, Interface is a U.S. based, women-owned technology and manufacturing company of the world’s best load cells, headquartered in Scottsdale, Arizona.
      • Learn More
    • Interface Capabilities
      • Interface is the world’s trusted leader in technology, design, and manufacturing of force measurement solutions. We empower engineers around the world to measure force and performance at the highest degree.
    • Trade Shows and Events
      • Throughout the year and across the globe, Interface hosts virtual ForceLeaders events, local ForceLeaders Summits, exhibits at trade shows and presents at global conferences.
    • Careers
      • Our business encompasses many different functions and capabilities, allowing you to explore careers in various fields. You can discover engineering, finance, manufacturing, marketing, product development, sales, and more opportunities.
    • Certifications and Compliance
      • Interface designs and manufactures high-performance sensors and instrumentation, ensuring ISO-compliant quality for the test and measurement market. We’re dedicated to delivering precision, reliability, and superior quality in every product.
    • InterfaceIQ Podcast
      • Listen to the InterfaceIQ Podcast, hosted by Max Newton and Molly Moment. The podcast created for new listeners, engineers, and innovators who want to learn more about force measurement technology!
  • Blog
  • Menu Menu
  • Shopping Cart Shopping Cart
    0Shopping Cart
You are here: Home1 / Products2 / Digital Instrumentation3 / Data Acquisition4 / 9850 Torque Transducer and Load Cell Indicator5

9850 Torque Transducer and Load Cell Indicator

9850

Featured in these Case Studies

  • Interface Solutions Used in Growing Agriculture Innovation
  • Infrastructure Projects Rely on Interface

PRICING NOTICE

The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.

9850 Torque Transducer and Load Cell Indicator

Digital, Multi-Channel

Get Your Free Quote

Model 9850’s modular design allows the use of 7 different types of input cards for 2 channels. Available channels include AC mV/V for use with Rotary Transformer type torque sensors, DC mV/V, ±5V or ±10V, 4-20mA, Frequency (speed), Encoder (angle) and LVDT position sensors. A 3rd math channel allows display of calculate values such as horsepower, unit conversion, peak or valley, etc. The dual ±10V analog outputs are assignable to any of the three channels. This product has a 7800 Hz sample rate, allows true peak monitoring. Model 9850 Includes software for graphical data display and logging.

Product Downloads

Please login or register for Product Pricing and File Access

  • Data Sheet
  • Manual
  • Software

Model 9850’s modular design allows the use of 7 different types of input cards for 2 channels. Available channels include AC mV/V for use with Rotary Transformer type torque sensors, DC mV/V, ±5V or ±10V, 4-20mA, Frequency (speed), Encoder (angle) and LVDT position sensors. A 3rd math channel allows display of calculate values such as horsepower, unit conversion, peak or valley, etc. The dual ±10V analog outputs are assignable to any of the three channels. This product has a 7800 Hz sample rate, allows true peak monitoring. Model 9850 Includes software for graphical data display and logging.

Please Login to view pricing and product downloads

Need a quote or looking to purchase this item?

Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.

Request a QuoteRequest a CAD File

SKU: N/A Categories: Data Acquisition, Digital Instrumentation, Digital Output, Instrumentation, Quickship, Signal Conditioners Tag: quickship
  • Features and Benefits
  • Specifications
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • AC carrier excitation
  • 7800 samples/sec/channel
  • Works with torque transducers, load cells, encoders, LVDTs and speed pickups
  • 5 or 7-pole (based on input type) 200 Hz antialias filter plus 4-pole digital filters
  • Auto-scaled 5V and/or 10V analog outputs
  • RS232, RS422, RS485 serial communication
  • Torque, speed, and HP display
  • Max/min capture
  • Two-line backlit LCD display

Specifications

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

I/O Connector


The I/O connector on the rear panel is the 15 pin female D connector labeled I/O. It contains the Logic I/O, Analog outputs, and 5V supply voltage. The table below shows the pinout. Typical input and output connections follow. Refer to the 9850 Torque Transducer and Load Cell Indicator Manual Appendix H, Page 161 for specifications of the signals.

15 PIN FEMALE CONNECTOR PINOUT
PIN FUNCTION
1 LOGIC OUT 1
2 LOGIC OUT 2
3 LOGIC OUT 3
4 LOGIC OUT 4
5 LOGIC OUT 5
6 LOGIC OUT 6
7 LOGIC IN 1
8 LOGIC IN 2
9 LOGIC IN 3
10 LOGIC IN 4
11 5VDC
12 LOGIC GND
13 ANA GND
14 ANA OUT 1
15 ANA OUT 2


Note: A 15 pin male mating connector with hood is provided with unit. It includes various size grommets for different cable thickness.

Typical Logic Input Sources


Logic Inputs

TTL compatible Low-true Schmitt trigger Pull-up Resistor:
47k (internal)

Typical Logic Output Loads


Logic Outputs

Open collector Low-true Operating Voltage:
24V max

Sink Current:
300mA max

Ext +5VDC

Load Current:
250mA max

Model ACUA Connector


Transducer connectors on the rear panel are the two 9 pin female D connectors labeled CH1 and CH2. The pinout is dependent on the type of modules installed. The table below shows the pinout for the Model ACUA (AC Strain Gage Amplifier). A drawing of a typical cable follows. Refer to the 9850 Torque Transducer and Load Cell Indicator Manual Appendix H, Page 161 for specifications of the signals.

CAL FB is CAL Feedback

ACUA 9 PIN FEMALE CONNECTOR PINOUT
PIN FUNCTION
1 SHIELD
2 ANA GND
3 - INPUT
4 + INPUT
5 CAL FB
6 + EXCITATION
7 + SENSE
8 - SENSE
9 - EXCITATION

! CAUTION: The COM connector is also a 9 pin female D connector.


For systems purchased without cables, a 9 pin male mating connector with hood is provided with unit. It includes various size grommets for different cable thickness.

Typical AC Strain Gage Transducer Cable


6 Wire Cable (recommended for most high accuracy applications)

Excitation:
3Vrms, 3030Hz

Excitation Load:
80 to 2000

Input Sensitivity:
0.5 to 5mV/V

Max Cable Length:
500ft (load••100Ω)
200ft (load<100Ω)

Model LVDA Connector


Transducer connectors on the rear panel are the two 9 pin female D connectors labeled CH1 and CH2. The pinout is dependent on the type of modules installed. The table below shows the pinout for the Model LVDA (LVDT Amplifier). A drawing of a typical cable follows. Refer to the 9850 Torque Transducer and Load Cell Indicator Manual Appendix H, Page 161 for specifications of the signals.

CAL FB is CAL Feedback

LVDA 9 PIN FEMALE CONNECTOR PINOUT
PIN FUNCTION
1 SHIELD
2 ANA GND
3 - INPUT
4 + INPUT
5 RESERVED
6 + EXCITATION
7 + SENSE
8 - SENSE
9 - EXCITATION

! CAUTION: The COM connector is also a 9 pin female D connector.


For systems purchased without cables, a 9 pin male mating connector with hood is provided with unit. It includes various size grommets for different cable thickness.

Typical LVDT Transducer Cable


Model LVDA

Excitation:
2Vrms 2.5, 3, 5, or 10kHz

Excitation Load:
•80Ω

Input Sensitivity:
100 to 1000mV/V

Max Cable Length:
50ft

Model DCSA Connector


Transducer connectors on the rear panel are the two 9 pin female D connectors labeled CH1 and CH2. The pinout is dependent on the type of modules installed. The table below shows the pinout for the Model DCSA (DC Strain Gage Amplifier). A drawing of a typical cable follows. Refer to the 9850 Torque Transducer and Load Cell Indicator Manual Appendix H, Page 161 for specifications of the signals.

CAL FB is CAL Feedback

ACUA 9 PIN FEMALE CONNECTOR PINOUT
PIN FUNCTION
1 SHIELD
2 ANA GND
3 - INPUT
4 + INPUT
5 CAL FB
6 + EXCITATION
7 + SENSE
8 - SENSE
9 - EXCITATION

! CAUTION: The COM connector is also a 9 pin female D connector.


For systems purchased without cables, a 9 pin male mating connector with hood is provided with unit. It includes various size grommets for different cable thickness.

Typical DC Strain Gage Transducer Cable


6 Wire Cable (recommended for most high accuracy applications)

Model DCSA

Excitation:
5 or 10VDC

Excitation Load:
80 to 2000Ω (5V) 170 to 2000Ω (10V)

Input Sensitivity:
1 to 4.5mV/V

Max Cable Length:
500ft

Model DCVA Connector


Transducer connectors on the rear panel are the two 9 pin female D connectors labeled CH1 and CH2. The pinout is dependent on the type of modules installed. The table below shows the pinout for the Model DCVA (DC Voltage Amplifier). A drawing of a typical cable follows. Refer to the 9850 Torque Transducer and Load Cell Indicator Manual Appendix H, Page 161 for specifications of the signals.

+CAL (NO) and -CAL (NO) are normally open contacts that short to CAL COM during Remote (+) and (-) CAL operations, respectively.

DCVA 9 PIN FEMALE CONNECTOR PINOUT
PIN FUNCTION
1 + INPUT
2 - INPUT
3 GND
4 + CAL (NO)
5 - CAL (NO)
6 +15VDC
7 GND
8 +5VDC
9 CAL COM

! CAUTION: The COM connector is also a 9 pin female D connector.


For systems purchased without cables, a 9 pin male mating connector with hood is provided with unit. It includes various size grommets for different cable thickness.

Typical DC Voltage Transducer Cable


6 Wire Cable (recommended for most high accuracy applications)

Model DCVA

Excitation:
5V@250mA* or 15V@100mA*

Input Sensitivity:
±1 to ±10V

Max Cable Length:
2000ft

Model DCIA Connector


Transducer connectors on the rear panel are the two 9 pin female D connectors labeled CH1 and CH2. The pinout is dependent on the type of modules installed. The table below shows the pinout for the Model DCIA (DC Current Amplifier). Drawings of typical cables follow. Refer to the 9850 Torque Transducer and Load Cell Indicator Manual Appendix H, Page 161 for specifications of the signals.

DCIA 9 PIN FEMALE CONNECTOR PINOUT
PIN FUNCTION
1 + INPUT
2 - INPUT
3 GND
4 RESERVED
5 RESERVED
6 +15VDC
7 GND
8 RESERVED
9 RESERVED

! CAUTION: The COM connector is also a 9 pin female D connector.


For systems purchased without cables, a 9 pin male mating connector with hood is provided with unit. It includes various size grommets for different cable thickness.

Typical Transmitter (2 wire) Cable


Model DCIA

Excitation:
15V@30mA

Input Ranges:
4-20mA, 12±8mA, 0±10mA, 0±20mA

Max Cable Length:
2000ft

Typical Transmitter (4 wire) Cable


Model DCIA

Excitation:
15V@30mA

Input Ranges:
4-20mA, 12±8mA, 0±10mA, 0±20mA

Max Cable Length:
2000ft


*If transmitter has single-ended output then connect – input (pin 2) to GND at transmitter. Do not make this connection at DCIA connector. Instead, run separate wires for Power GND and Output GND as shown in diagram.

Model CTUA Connector


Transducer connectors on the rear panel are the two 9 pin female D connectors labeled CH1 and CH2. The pinout is dependent on the type of modules installed. The table below shows the pinout for the Model CTUA (Frequency Input Module). Drawings of typical cables follow. Refer to the 9850 Torque Transducer and Load Cell Indicator Manual Appendix H, Page 161 for specifications of the signals.

CTUA 9 PIN FEMALE CONNECTOR PINOUT
PIN FUNCTION
1 INPUT A (+)
2 INPUT B (-)
3 INPUT B (-)
4 GND
5 RESERVED
6 +12VDC
7 ANA GND
8 +5VDC
9 RESERVED

! CAUTION: The COM connector is also a 9 pin female D connector.


For systems purchased without cables, a 9 pin male mating connector with hood is provided with unit. It includes various size grommets for different cable thickness.

Typical Passive Speed Pickup Cable


Model CTUA

Excitation Supplies:
5V@250mA* or 12V@125mA

Input Types:
Differential or Single-ended

Input Thresholds:
10,20,50,100mVp-p or TTL

Max Cable Length:
2000ft

Typical Zero Velocity Speed Pickup Cable


Model CTUA

Excitation Supplies:
5V@250mA* or 12V@125mA

Input Types:
Differential or Single-ended

Input Thresholds:
10,20,50,100mVp-p or TTL

Max Cable Length:
2000ft


To be compatible with other systems, some Zero Velocity Speed Pickup cables have Common going to Input B (pin 2) and a jumper going from Input B (pin 3) to GND (pin 4). These cables are compatible with the Model CTUA, also.

Typical Zero Velocity Speed Pickup Cable


Model CTUA

Excitation Supplies:
5V@250mA* or 12V@125mA

Input Types:
Differential or Single-ended

Input Thresholds:
10,20,50,100mVp-p or TTL

Max Cable Length:
2000ft


*Both excitation voltages can be used simultaneously with the following restrictions.
(5V current) +4.8 x (12V current) •• 700mA, 5V current •• 250mA, 12V current •• 125mA

Model UDCA Connector


Transducer connectors on the rear panel are the two 9 pin female D connectors labeled CH1 and CH2. The pinout is dependent on the type of modules installed. The table below shows the pinout for the Model UDCA (Encoder/Totalizer Module). Drawings of typical cables follow. Refer to the 9850 Torque Transducer and Load Cell Indicator Manual Appendix H, Page 161 for specifications of the signals.

UDCA 9 PIN FEMALE CONNECTOR PINOUT
PIN FUNCTION
1 INPUT A
2 INPUT B
3 INPUT B
4 GND
5 RESET
6 +12VDC
7 ANA GND
8 +5VDC
9 RESET ARM

! CAUTION: The COM connector is also a 9 pin female D connector.


For systems purchased without cables, a 9 pin male mating connector with hood is provided with unit. It includes various size grommets for different cable thickness.

Typical Rotary Encoder (with Index Pulse) Cable


Model UDCA

Excitation Supplies:
5V@250mA* or 12V@125mA*

Input Types:
Single-ended

Count Modes:
1X, 2X, 4X, Events

Max Cable Length:
500ft

To have Index Pulse reset the Model UDCA counter once per revolution, make sure the Reset Signal setting is TTL Low resets or TTL High resets depending on the polarity of the Index Pulse.

If Reset Signal setting is ignore, then the Reset signal (pin 5) does not reset the counter. Index Pulse can still be connected.

The counter can also be reset via RESET key (see RESET Key – Reset UDCA Counter in CHAN SETTINGS) and/or Logic I/O (see Reset Count in LOGIC I/O).

Typical Encoder (with Reset Switch) Cable


Model UDCA

Excitation Supplies:
5V@250mA* or 12V@125mA*

Input Types:
Single-ended

Count Modes:
1X, 2X, 4X, Events

Max Cable Length:
500ft

The momentary switch resets the Model UDCA counter. Make sure the Reset Signal setting is TTL Low resets.

The counter can also be reset via RESET key (see RESET Key – Reset UDCA Counter in CHAN SETTINGS) and/or Logic I/O (see Reset Count in LOGIC I/O).

*Both excitation voltages can be used simultaneously with the following restrictions.
(5V current) +4.8 x (12V current) •• 700mA, 5V current •• 250mA, 12V current •• 125mA

Typical Reset and Reset Arm Sources


Make sure Reset Signal and/or ResetArm Sig settings are each set to the proper polarity.

Typical Input A (Event) Sources


Make sure Count Mode setting is Event (Input A) and Count Edge setting is set to the proper edge.

Model COM Connector


The RS232/485/422 communications connector on the rear panel is the 9 female D connector labeled COM. The table below shows the pinout. Drawings of typical cables follow. Refer to the 9850 Torque Transducer and Load Cell Indicator Manual Appendix H, Page 161 for specifications of the signals and Appendix F, Page 143 for serial communication commands.

COM 9 PIN FEMALE CONNECTOR PINOUT
PIN FUNCTION
1 +TXD
2 TXD
3 RXD
4 RESERVED
5 GND
6 - TXD
7 RESERVED
8 + RXD
9 - RXD

! CAUTION: CH1 and CH2 connectors are also 9 pin female D connectors.


A 9 pin male mating connector with hood is provided with unit. It includes various size grommets for different cable thickness.

Typical RS485 Cable


GND connection is used to keep common mode voltage to a safe range at receivers. If GND is not connected, reliability and noise immunity are sacrificed.

9850 COM port

  • Set BAUD Rate, # of Data Bits, and Parity to desired values.
  • Make sure each 9850 instrument has a unique Unit ID. See Unit ID in COM OPTIONS.

Computer COM port

  • Make sure BAUD Rate, # of Data Bits, and Parity are set the same as those for the 9850 instrument(s).
  • Set # Stop Bits to 1.
  • Disable handshaking (such as, RTS, XON/XOFF, etc).
  • Enable RS485 driver always. See manual for RS485 adapter. Some adapters use RTS to enable drivers. In these cases, set up port to always turn on RTS.

Termination resistors (RT) should only be used with high data rates and long cable runs. A good rule of thumb is 2000ft at 38400 BAUD. Terminate with 120Ω at no more than two places; the computer and the 9850 at the furthest end. To use the termination resistors installed in the 9850, Refer to the 9850 Torque Transducer and Load Cell Indicator Manual RS485/422 Termination Jumpers in Appendix B, Page 121.

Bias resistors (RB) are used to maintain a proper idle voltage state when all drivers are inactive. Otherwise, the state of the signal is unknown.

As long as the computer communication port is set up to enable drivers (TXD) always when port is open, there is no need for bias resistors on the Receive Data lines (RXD) at the 9850 instrument(s).

But, since the drivers (TXD) on the 9850 instrument are only active when they are addressed, bias resistors are required on the Receive Data lines (RXD) at the computer. Typically, these are provided on the RS485 adapter.

There are two requirements for determining the value of RB. There must be at least 200mV from +RXD to -RXD, and the load of the RS485 drivers must be greater than 54Ω . The impedance of an RS485 receiver is 12kΩ . If the bias resistors are too large, noise immunity decreases with possible data loss. If the bias resistors are too small, the load on the driver increases. The value for the bias resistors depends on whether termination resistors (RT) are used.

If termination resistors (RT) are not used, RB must be between 28Ω and 144kΩ. A typical value for RB is 4.7kΩ.

If termination resistors (RT) are used, RB must be between 283Ω and 716Ω. A typical value for RB is 470Ω.

Typical RS232 Cable


GND connection is used to keep common mode voltage to a safe range at receivers. If GND is not connected, reliability and noise immunity are sacrificed.

9850 COM port

  • Set BAUD Rate, # of Data Bits, and Parity to desired values.
  • Even though only one instrument can be connected, the Unit ID is required for serial communication commands. See Unit ID in COM OPTIONS.

Computer COM port

  • Make sure BAUD Rate, # of Data Bits, and Parity are set the same as those for the 9850 instrument.
  • Set # Stop Bits to1.
  • Disable handshaking (such as, RTS, XON/XOFF, etc).

For more information visit Electrical Wiring Diagrams

Additional Information

Dimensions 8.70 × 6.50 × 2.50 in

Product Video

  • Features and Benefits
  • Specifications
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • AC carrier excitation
  • 7800 samples/sec/channel
  • Works with torque transducers, load cells, encoders, LVDTs and speed pickups
  • 5 or 7-pole (based on input type) 200 Hz antialias filter plus 4-pole digital filters
  • Auto-scaled 5V and/or 10V analog outputs
  • RS232, RS422, RS485 serial communication
  • Torque, speed, and HP display
  • Max/min capture
  • Two-line backlit LCD display

Specifications

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

I/O Connector


The I/O connector on the rear panel is the 15 pin female D connector labeled I/O. It contains the Logic I/O, Analog outputs, and 5V supply voltage. The table below shows the pinout. Typical input and output connections follow. Refer to the 9850 Torque Transducer and Load Cell Indicator Manual Appendix H, Page 161 for specifications of the signals.

15 PIN FEMALE CONNECTOR PINOUT
PIN FUNCTION
1 LOGIC OUT 1
2 LOGIC OUT 2
3 LOGIC OUT 3
4 LOGIC OUT 4
5 LOGIC OUT 5
6 LOGIC OUT 6
7 LOGIC IN 1
8 LOGIC IN 2
9 LOGIC IN 3
10 LOGIC IN 4
11 5VDC
12 LOGIC GND
13 ANA GND
14 ANA OUT 1
15 ANA OUT 2


Note: A 15 pin male mating connector with hood is provided with unit. It includes various size grommets for different cable thickness.

Typical Logic Input Sources


Logic Inputs

TTL compatible Low-true Schmitt trigger Pull-up Resistor:
47k (internal)

Typical Logic Output Loads


Logic Outputs

Open collector Low-true Operating Voltage:
24V max

Sink Current:
300mA max

Ext +5VDC

Load Current:
250mA max

Model ACUA Connector


Transducer connectors on the rear panel are the two 9 pin female D connectors labeled CH1 and CH2. The pinout is dependent on the type of modules installed. The table below shows the pinout for the Model ACUA (AC Strain Gage Amplifier). A drawing of a typical cable follows. Refer to the 9850 Torque Transducer and Load Cell Indicator Manual Appendix H, Page 161 for specifications of the signals.

CAL FB is CAL Feedback

ACUA 9 PIN FEMALE CONNECTOR PINOUT
PIN FUNCTION
1 SHIELD
2 ANA GND
3 - INPUT
4 + INPUT
5 CAL FB
6 + EXCITATION
7 + SENSE
8 - SENSE
9 - EXCITATION

! CAUTION: The COM connector is also a 9 pin female D connector.


For systems purchased without cables, a 9 pin male mating connector with hood is provided with unit. It includes various size grommets for different cable thickness.

Typical AC Strain Gage Transducer Cable


6 Wire Cable (recommended for most high accuracy applications)

Excitation:
3Vrms, 3030Hz

Excitation Load:
80 to 2000

Input Sensitivity:
0.5 to 5mV/V

Max Cable Length:
500ft (load••100Ω)
200ft (load<100Ω)

Model LVDA Connector


Transducer connectors on the rear panel are the two 9 pin female D connectors labeled CH1 and CH2. The pinout is dependent on the type of modules installed. The table below shows the pinout for the Model LVDA (LVDT Amplifier). A drawing of a typical cable follows. Refer to the 9850 Torque Transducer and Load Cell Indicator Manual Appendix H, Page 161 for specifications of the signals.

CAL FB is CAL Feedback

LVDA 9 PIN FEMALE CONNECTOR PINOUT
PIN FUNCTION
1 SHIELD
2 ANA GND
3 - INPUT
4 + INPUT
5 RESERVED
6 + EXCITATION
7 + SENSE
8 - SENSE
9 - EXCITATION

! CAUTION: The COM connector is also a 9 pin female D connector.


For systems purchased without cables, a 9 pin male mating connector with hood is provided with unit. It includes various size grommets for different cable thickness.

Typical LVDT Transducer Cable


Model LVDA

Excitation:
2Vrms 2.5, 3, 5, or 10kHz

Excitation Load:
•80Ω

Input Sensitivity:
100 to 1000mV/V

Max Cable Length:
50ft

Model DCSA Connector


Transducer connectors on the rear panel are the two 9 pin female D connectors labeled CH1 and CH2. The pinout is dependent on the type of modules installed. The table below shows the pinout for the Model DCSA (DC Strain Gage Amplifier). A drawing of a typical cable follows. Refer to the 9850 Torque Transducer and Load Cell Indicator Manual Appendix H, Page 161 for specifications of the signals.

CAL FB is CAL Feedback

ACUA 9 PIN FEMALE CONNECTOR PINOUT
PIN FUNCTION
1 SHIELD
2 ANA GND
3 - INPUT
4 + INPUT
5 CAL FB
6 + EXCITATION
7 + SENSE
8 - SENSE
9 - EXCITATION

! CAUTION: The COM connector is also a 9 pin female D connector.


For systems purchased without cables, a 9 pin male mating connector with hood is provided with unit. It includes various size grommets for different cable thickness.

Typical DC Strain Gage Transducer Cable


6 Wire Cable (recommended for most high accuracy applications)

Model DCSA

Excitation:
5 or 10VDC

Excitation Load:
80 to 2000Ω (5V) 170 to 2000Ω (10V)

Input Sensitivity:
1 to 4.5mV/V

Max Cable Length:
500ft

Model DCVA Connector


Transducer connectors on the rear panel are the two 9 pin female D connectors labeled CH1 and CH2. The pinout is dependent on the type of modules installed. The table below shows the pinout for the Model DCVA (DC Voltage Amplifier). A drawing of a typical cable follows. Refer to the 9850 Torque Transducer and Load Cell Indicator Manual Appendix H, Page 161 for specifications of the signals.

+CAL (NO) and -CAL (NO) are normally open contacts that short to CAL COM during Remote (+) and (-) CAL operations, respectively.

DCVA 9 PIN FEMALE CONNECTOR PINOUT
PIN FUNCTION
1 + INPUT
2 - INPUT
3 GND
4 + CAL (NO)
5 - CAL (NO)
6 +15VDC
7 GND
8 +5VDC
9 CAL COM

! CAUTION: The COM connector is also a 9 pin female D connector.


For systems purchased without cables, a 9 pin male mating connector with hood is provided with unit. It includes various size grommets for different cable thickness.

Typical DC Voltage Transducer Cable


6 Wire Cable (recommended for most high accuracy applications)

Model DCVA

Excitation:
5V@250mA* or 15V@100mA*

Input Sensitivity:
±1 to ±10V

Max Cable Length:
2000ft

Model DCIA Connector


Transducer connectors on the rear panel are the two 9 pin female D connectors labeled CH1 and CH2. The pinout is dependent on the type of modules installed. The table below shows the pinout for the Model DCIA (DC Current Amplifier). Drawings of typical cables follow. Refer to the 9850 Torque Transducer and Load Cell Indicator Manual Appendix H, Page 161 for specifications of the signals.

DCIA 9 PIN FEMALE CONNECTOR PINOUT
PIN FUNCTION
1 + INPUT
2 - INPUT
3 GND
4 RESERVED
5 RESERVED
6 +15VDC
7 GND
8 RESERVED
9 RESERVED

! CAUTION: The COM connector is also a 9 pin female D connector.


For systems purchased without cables, a 9 pin male mating connector with hood is provided with unit. It includes various size grommets for different cable thickness.

Typical Transmitter (2 wire) Cable


Model DCIA

Excitation:
15V@30mA

Input Ranges:
4-20mA, 12±8mA, 0±10mA, 0±20mA

Max Cable Length:
2000ft

Typical Transmitter (4 wire) Cable


Model DCIA

Excitation:
15V@30mA

Input Ranges:
4-20mA, 12±8mA, 0±10mA, 0±20mA

Max Cable Length:
2000ft


*If transmitter has single-ended output then connect – input (pin 2) to GND at transmitter. Do not make this connection at DCIA connector. Instead, run separate wires for Power GND and Output GND as shown in diagram.

Model CTUA Connector


Transducer connectors on the rear panel are the two 9 pin female D connectors labeled CH1 and CH2. The pinout is dependent on the type of modules installed. The table below shows the pinout for the Model CTUA (Frequency Input Module). Drawings of typical cables follow. Refer to the 9850 Torque Transducer and Load Cell Indicator Manual Appendix H, Page 161 for specifications of the signals.

CTUA 9 PIN FEMALE CONNECTOR PINOUT
PIN FUNCTION
1 INPUT A (+)
2 INPUT B (-)
3 INPUT B (-)
4 GND
5 RESERVED
6 +12VDC
7 ANA GND
8 +5VDC
9 RESERVED

! CAUTION: The COM connector is also a 9 pin female D connector.


For systems purchased without cables, a 9 pin male mating connector with hood is provided with unit. It includes various size grommets for different cable thickness.

Typical Passive Speed Pickup Cable


Model CTUA

Excitation Supplies:
5V@250mA* or 12V@125mA

Input Types:
Differential or Single-ended

Input Thresholds:
10,20,50,100mVp-p or TTL

Max Cable Length:
2000ft

Typical Zero Velocity Speed Pickup Cable


Model CTUA

Excitation Supplies:
5V@250mA* or 12V@125mA

Input Types:
Differential or Single-ended

Input Thresholds:
10,20,50,100mVp-p or TTL

Max Cable Length:
2000ft


To be compatible with other systems, some Zero Velocity Speed Pickup cables have Common going to Input B (pin 2) and a jumper going from Input B (pin 3) to GND (pin 4). These cables are compatible with the Model CTUA, also.

Typical Zero Velocity Speed Pickup Cable


Model CTUA

Excitation Supplies:
5V@250mA* or 12V@125mA

Input Types:
Differential or Single-ended

Input Thresholds:
10,20,50,100mVp-p or TTL

Max Cable Length:
2000ft


*Both excitation voltages can be used simultaneously with the following restrictions.
(5V current) +4.8 x (12V current) •• 700mA, 5V current •• 250mA, 12V current •• 125mA

Model UDCA Connector


Transducer connectors on the rear panel are the two 9 pin female D connectors labeled CH1 and CH2. The pinout is dependent on the type of modules installed. The table below shows the pinout for the Model UDCA (Encoder/Totalizer Module). Drawings of typical cables follow. Refer to the 9850 Torque Transducer and Load Cell Indicator Manual Appendix H, Page 161 for specifications of the signals.

UDCA 9 PIN FEMALE CONNECTOR PINOUT
PIN FUNCTION
1 INPUT A
2 INPUT B
3 INPUT B
4 GND
5 RESET
6 +12VDC
7 ANA GND
8 +5VDC
9 RESET ARM

! CAUTION: The COM connector is also a 9 pin female D connector.


For systems purchased without cables, a 9 pin male mating connector with hood is provided with unit. It includes various size grommets for different cable thickness.

Typical Rotary Encoder (with Index Pulse) Cable


Model UDCA

Excitation Supplies:
5V@250mA* or 12V@125mA*

Input Types:
Single-ended

Count Modes:
1X, 2X, 4X, Events

Max Cable Length:
500ft

To have Index Pulse reset the Model UDCA counter once per revolution, make sure the Reset Signal setting is TTL Low resets or TTL High resets depending on the polarity of the Index Pulse.

If Reset Signal setting is ignore, then the Reset signal (pin 5) does not reset the counter. Index Pulse can still be connected.

The counter can also be reset via RESET key (see RESET Key – Reset UDCA Counter in CHAN SETTINGS) and/or Logic I/O (see Reset Count in LOGIC I/O).

Typical Encoder (with Reset Switch) Cable


Model UDCA

Excitation Supplies:
5V@250mA* or 12V@125mA*

Input Types:
Single-ended

Count Modes:
1X, 2X, 4X, Events

Max Cable Length:
500ft

The momentary switch resets the Model UDCA counter. Make sure the Reset Signal setting is TTL Low resets.

The counter can also be reset via RESET key (see RESET Key – Reset UDCA Counter in CHAN SETTINGS) and/or Logic I/O (see Reset Count in LOGIC I/O).

*Both excitation voltages can be used simultaneously with the following restrictions.
(5V current) +4.8 x (12V current) •• 700mA, 5V current •• 250mA, 12V current •• 125mA

Typical Reset and Reset Arm Sources


Make sure Reset Signal and/or ResetArm Sig settings are each set to the proper polarity.

Typical Input A (Event) Sources


Make sure Count Mode setting is Event (Input A) and Count Edge setting is set to the proper edge.

Model COM Connector


The RS232/485/422 communications connector on the rear panel is the 9 female D connector labeled COM. The table below shows the pinout. Drawings of typical cables follow. Refer to the 9850 Torque Transducer and Load Cell Indicator Manual Appendix H, Page 161 for specifications of the signals and Appendix F, Page 143 for serial communication commands.

COM 9 PIN FEMALE CONNECTOR PINOUT
PIN FUNCTION
1 +TXD
2 TXD
3 RXD
4 RESERVED
5 GND
6 - TXD
7 RESERVED
8 + RXD
9 - RXD

! CAUTION: CH1 and CH2 connectors are also 9 pin female D connectors.


A 9 pin male mating connector with hood is provided with unit. It includes various size grommets for different cable thickness.

Typical RS485 Cable


GND connection is used to keep common mode voltage to a safe range at receivers. If GND is not connected, reliability and noise immunity are sacrificed.

9850 COM port

  • Set BAUD Rate, # of Data Bits, and Parity to desired values.
  • Make sure each 9850 instrument has a unique Unit ID. See Unit ID in COM OPTIONS.

Computer COM port

  • Make sure BAUD Rate, # of Data Bits, and Parity are set the same as those for the 9850 instrument(s).
  • Set # Stop Bits to 1.
  • Disable handshaking (such as, RTS, XON/XOFF, etc).
  • Enable RS485 driver always. See manual for RS485 adapter. Some adapters use RTS to enable drivers. In these cases, set up port to always turn on RTS.

Termination resistors (RT) should only be used with high data rates and long cable runs. A good rule of thumb is 2000ft at 38400 BAUD. Terminate with 120Ω at no more than two places; the computer and the 9850 at the furthest end. To use the termination resistors installed in the 9850, Refer to the 9850 Torque Transducer and Load Cell Indicator Manual RS485/422 Termination Jumpers in Appendix B, Page 121.

Bias resistors (RB) are used to maintain a proper idle voltage state when all drivers are inactive. Otherwise, the state of the signal is unknown.

As long as the computer communication port is set up to enable drivers (TXD) always when port is open, there is no need for bias resistors on the Receive Data lines (RXD) at the 9850 instrument(s).

But, since the drivers (TXD) on the 9850 instrument are only active when they are addressed, bias resistors are required on the Receive Data lines (RXD) at the computer. Typically, these are provided on the RS485 adapter.

There are two requirements for determining the value of RB. There must be at least 200mV from +RXD to -RXD, and the load of the RS485 drivers must be greater than 54Ω . The impedance of an RS485 receiver is 12kΩ . If the bias resistors are too large, noise immunity decreases with possible data loss. If the bias resistors are too small, the load on the driver increases. The value for the bias resistors depends on whether termination resistors (RT) are used.

If termination resistors (RT) are not used, RB must be between 28Ω and 144kΩ. A typical value for RB is 4.7kΩ.

If termination resistors (RT) are used, RB must be between 283Ω and 716Ω. A typical value for RB is 470Ω.

Typical RS232 Cable


GND connection is used to keep common mode voltage to a safe range at receivers. If GND is not connected, reliability and noise immunity are sacrificed.

9850 COM port

  • Set BAUD Rate, # of Data Bits, and Parity to desired values.
  • Even though only one instrument can be connected, the Unit ID is required for serial communication commands. See Unit ID in COM OPTIONS.

Computer COM port

  • Make sure BAUD Rate, # of Data Bits, and Parity are set the same as those for the 9850 instrument.
  • Set # Stop Bits to1.
  • Disable handshaking (such as, RTS, XON/XOFF, etc).

For more information visit Electrical Wiring Diagrams

Additional Information

Dimensions 8.70 × 6.50 × 2.50 in

Product Video

Short Description Sku Price
Model 9850 Torque & Load Cell Digital Indicator, Single Channel AC mV/V and Power 90-250 VAC 9850-100-1 $3,845.00
Model 9850 Torque & Load Cell Digital Indicator, Single Channel AC mV/V, Power 90-250 VAC with 4-20mA Output 9850-101-1 $4,115.00
Model 9850 Torque & Load Cell Digital Indicator, Dual Channel, Channel 1 = AC mV/V, Channel 2 AC mV/V and Power 90-250 VAC 9850-110-1 $4,800.00
Model 9850 Torque & Load Cell Digital Indicator, Dual Channel, Channel 1 = AC mV/V, Channel 2 =AC mV/V, Power 90-250 VAC with 4-20mA Output 9850-111-1 $5,275.00
Model 9850 Torque & Load Cell Digital Indicator, Dual Channel, Channel 1 =AC mV/V, Channel 2 =Frequency and Power 90-250 VAC 9850-120-1 $4,965.00
Model 9850 Torque & Load Cell Digital Indicator, Dual Channel, Channel 1 = AC mV/V, Channel 2 = Frequency, Power 90-250 VAC with 4-20mA Output Read more 9850-121-1 $5,240.00
Model 9850 Torque & Load Cell Digital Indicator, Dual Channel, Channel 1 = AC mV/V, Channel 2 = LVDT and Power 90-250 VAC 9850-140-1 $4,935.00
Model 9850 Torque & Load Cell Digital Indicator, Single Channel VDC and Power 90-250 VAC 9850-300-1 $3,845.00
Model 9850 Torque & Load Cell Digital Indicator, Single Channel VDC, Power 90-250 VAC with 4-20mA Output 9850-301-1 $4,120.00
Model 9850 Torque & Load Cell Digital Indicator, Dual Channel, Channel 1 = VDC, Channel 2 = Frequency and Power 90-250 VAC 9850-320-1 $5,040.00
Model 9850 Torque & Load Cell Digital Indicator, Dual Channel, Channel 1 = VDC, Channel 2 = Frequency, Power 90-250 VAC with 4-20mA Output Read more 9850-321-1 $5,310.00
Model 9850 Torque & Load Cell Digital Indicator, Dual Channel, Channel 1 =VDC, Channel 2 = VDC and Power 90-250 VAC 9850-330-1 $4,805.00
Model 9850 Torque & Load Cell Digital Indicator, Dual Channel, Channel 1 = VDC, Channel 2 = VDC, Power 90-250 VAC with 4-20mA Output 9850-331-1 $5,280.00
Model 9850 Torque & Load Cell Digital Indicator, Dual Channel, Channel 1 = VDC, Channel 2 = LVDT and Power 90-250 VAC 9850-340-1 $4,940.00
Model 9850 Torque & Load Cell Digital Indicator, Dual Channel, Channel 1 = VDC, Channel 2 = Encoder and Power 90-250 VAC 9850-350-1 $5,985.00
Model 9850 Torque & Load Cell Digital Indicator, Single Channel DC mV/V and Power 90-250 VAC Read more 9850-800-1 $5,540.00
Model 9850 Torque & Load Cell Digital Indicator, Single Channel DC mV/V, Power 90-250 VAC with 4-20mA Output 9850-801-1 $5,800.00
Model 9850 Torque & Load Cell Digital Indicator, Dual Channel, Channel 1 = DC mV/V, Channel 2 =Frequency and Power 90-250 VAC 9850-820-1 $6,660.00
Model 9850 Torque & Load Cell Digital Indicator, Dual Channel, Channel 1 = DC mV/V, Channel 2 = Frequency, Power 90-250 VAC with 4-20mA Output Read more 9850-821-1 $6,930.00
Model 9850 Torque & Load Cell Digital Indicator, Dual Channel, Channel 1 = DC mV/V, Channel 2 = LVDT and Power 90-250 VAC Read more 9850-840-1 $6,215.00
Model 9850 Torque & Load Cell Digital Indicator, Dual Channel, Channel 1 = DC mV/V, Channel 2 = Encoder and Power 90-250 VAC Read more 9850-850-1 $6,365.00
Model 9850 Torque & Load Cell Digital Indicator, Dual Channel, Channel 1 = DC mV/V, Channel 2 = DC mV/V and Power 90-250 VAC Read more 9850-880-1 $5,315.00
Model 9850 Torque & Load Cell Digital Indicator, Dual Channel, Channel 1 = DC mV/V, Channel 2 = DC mV/V, Power 90-250 VAC with 4-20mA Output Read more 9850-881-1 $5,565.00
×

Variation Image

Additional Products

  • 9894 2

    9894 Analog Input Process Indicator

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • CSC and LCSC-OEM Inline Signal Conditioners

    CSC and LCSC-OEM In-Line Signal Conditioners

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • VSC2

    VSC2 Rugged Compact Vehicle Powered Signal Conditioner

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more Show Details Show Details Show Details
  • Bts

    BTS Bluetooth Telemetry System

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more

Featured in these Application Notes

    Poultry Feeder Monitoring Hydropower Turbine Generator Monitoring Dam Spillway Gate

All Products

  • Load Cells
  • Interface Mini
  • Load Button Load Cells
  • Multi-Axis Sensors
  • Torque Transducers
  • Load Pins, Tension Links, and Load Shackles
  • Instrumentation
  • Digital Instrumentation
  • Wireless Telemetry System
  • Bluetooth® Telemetry System
  • Intrinsically Safe
  • Calibration Systems
  • Accessories
  • G-Series

Contact Us

  • Feedback
  • Customer Support
  • Contact Form
  • Career Opportunities
  • Certifications and Compliance
  • Locate A Rep or Distributor

Solutions

  • ForceEDU
  • Custom Solutions
  • Industry Solutions
  • Application Notes
  • Animated Application Notes
  • Case Studies
  • White Papers
  • Interface Training Videos

Services

  • Calibration and Repair Request
  • Load Cell Troubleshooting
  • Software and Drivers
  • Technical Library

News

  • Events
  • Newsletter
  • Interface IQ Blog
  • InterfaceIQ Podcast
ISO 17025 Scope Accreditation
© Copyright - Interface - powered by Enfold WordPress Theme
  • Warranty And Repair Policy
  • Privacy Policy
  • Certifications and Compliance
Link to: 5600 2-Axis Axial Torsion Load Cell Link to: 5600 2-Axis Axial Torsion Load Cell 5600 2-Axis Axial Torsion Load Cell5600 Link to: 9870 High-Speed High Performance TEDS Ready Indicator Link to: 9870 High-Speed High Performance TEDS Ready Indicator High Speed High Performance TEDS Ready Indicator9870 High-Speed High Performance TEDS Ready Indicator
Scroll to top Scroll to top Scroll to top

We use cookies to enhance your browsing experience, serve personalized content, and analyze our traffic. By clicking "Accept All Cookies", you consent to our use of cookies.

Accept All CookiesReject AllCookie Settings

Cookie and Privacy Settings



How we use cookies

How we use cookies

We may request cookies to be set on your device. We use cookies to let us know when you visit our websites, how you interact with us, to enrich your user experience, and to customize your relationship with our website.

Click on the different category headings to find out more. You can also change some of your preferences. Note that blocking some types of cookies may impact your experience on our websites and the services we are able to offer.

Essential Website Cookies

Essential Website Cookies

These cookies are strictly necessary to provide you with services available through our website and to use some of its features.

Because these cookies are strictly necessary to deliver the website, you cannot refuse them without impacting how our site functions. You can block or delete them by changing your browser settings and force blocking all cookies on this website.

Google Analytics Cookies

Google Analytics Cookies

These cookies collect information that is used either in aggregate form to help us understand how our website is being used or how effective our marketing campaigns are, or to help us customize our website and application for you in order to enhance your experience.

If you do not want us to track your visit to our site, you can disable tracking in your browser here:

Other external services

Other external services

We also use different external services like Google Webfonts, Google Maps and external Video providers. Since these providers may collect personal data like your IP address we allow you to block them here. Please be aware that this might heavily reduce the functionality and appearance of our site. Changes will take effect once you reload the page.

Google Webfont Settings:

Google Map Settings:

Privacy Policy

Privacy Policy

I agree to the terms and conditions laid out in the Privacy Policy

Update Your SettingsDo not accept and hide notification
Open Message Bar Open Message Bar Open Message Bar

Please share your location to continue.

Check our help guide for more info.

share your location