1743 search results for:

T8 50 – 200 Nm Floating Mount Keyed Single Flex Couplings

50 Nm to 200 Nm
442 lbf-in to 1770 lbf-in

Floating Mount Keyed Single Flex Couplings are available for theT8 General Purpose Shaft Style Rotary Torque Transducer with a range in capacities from 50 to 200 Nm (442 to 1770 lbf-in).

T8 50 – 200 Nm Floating Mount Clamping Ring Single Flex Couplings

50 Nm to 200 Nm
442 lbf-in to 1770 lbf-in

Floating Mount Clamping Ring Single Flex Couplings are available for theT8 General Purpose Shaft Style Rotary Torque Transducer with a range in capacities from 50 to 20K Nm (442 to 1770 lbf-in).

T8 50 – 200 Nm Pedestal Mount Shrink Disk Double Flex Couplings

50 Nm to 200 Nm
442 lbf-in to 1770 lbf-in

Pedestal Mount Shrink Disk Double Flex Couplings are available for theT8 General Purpose Shaft Style Rotary Torque Transducer with a range in capacities from 50 to 10K Nm (442 to 88507 lbf-in).

T8 50 – 200 Nm Pedestal Mount Keyed Double Flex Couplings

50 Nm to 200 Nm
442 lbf-in to 1770 lbf-in

Pedestal Mount Keyed Double Flex Couplings are available for the T8 General Purpose Shaft Style Rotary Torque Transducer with a range in capacities from 50 to 200 Nm (442 to 1770 lbf-in).

T8 50 – 200 Nm Pedestal Mount Clamping Ring Double Flex Couplings

50 Nm to 200 Nm
442 lbf-in to 1770 lbf-in

Pedestal Mount Double Flex Clamping Ring Couplings are available for the T8 General Purpose Shaft Style Rotary Torque Transducer with a range in capacities from 50 to 200 Nm (442 to 1770 lbf-in).

T8 0.2 – 20 Nm Pedestal Mount Double Flex Pedestal Mount Couplings

0.2 Nm to 20 Nm
1.7 lbf-in to 177 lbf-in

Pedestal Mount Double Flex Pedestal Mount Couplings are available for the T8 General Purpose Shaft Style Rotary Torque Transducer with a range in capacities from 0.2 to 20Nm (1.7 to 177 lbf-in).

T11 50 – 150 Nm Floating Mount Shrink Single Flex Disk Couplings

50 Nm to 150 Nm
442 lbf-in to 1327 lbf-in

High Speed Shrink Disk Floating Mount Single Flex Couplings are available for the T11 Bearingless Low Capacity Shaft Style Rotary Torque Transducer with a range in capacities from 50 to 150 Nm (442 to 1327 lbf-in).

T2, T4, & T6 0.1 – 30 Nm Floating Mount Single Flex Couplings

0.1 Nm to 30Nm
0.88 lbf-in to 265 lbf-in

Low Capacity Floating Mount Single Flex Disk Couplings are available for the T2 Ultra Precision Shaft Style Rotary, T4 Standard Precision Shaft Style Rotary, and T6 Dual Range Shaft Style Rotary Torque Transducers with a range in capacities from 0.1 to 30Nm (0.88 to 265 lbf-in).

T3, T5, & T7 50 – 1K Nm Pedestal Mount Clamping Ring Double Flex Couplings

50 Nm to 1K Nm
442 lbf-in to 8850 lbf-in

Pedestal Mount Double Flex Clamping Ring Couplings are available for the T3 Ultra Precision Pedestal Mount Shaft Style Rotary Torque Transducer, T5 Standard Precision Pedestal Mount Shaft Style Rotary Torque Transducer, and T7 Dual Range Pedestal Mount Shaft Style Rotary Torque Transducer with a range in capacities from 50 to 1K Nm (442 to 8850 lbf-in).