Features and Benefits
- Capacities 0.1 to 30Nm (0.88 to 265 lbf-in)
- Torsionally stiff coupling
- For free floating torque sensor assembly
Low Capacity Floating Mount Single Flex Couplings
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
The Low Capacity Floating Mount Single Flex Couplings are torsionally stiff couplings designed for use in free-floating torque sensor assemblies. These couplings are available for the following torque sensors:
The Low Capacity Floating Mount Single Flex Couplings are torsionally stiff couplings designed for use in free-floating torque sensor assemblies.
| Model | Capacity | Transducer Side | Customer Side | Coupling Model | Coupling Size | Sensor Shaft | Customer Shaft | |
| Nm | lbf-in | Hub Type | Hub Type | |||||
| T2,T4, T6, T8, T25 | 0.1-0.2 | 0.885–1.77 | collar | collar | 966-25-M8-XXX | 25 | 8 | 3-10 |
| T2,T4, T6, T8 | 0.1-0.2 | 0.885–1.77 | collar | keyed collar | 966K-25-M8-XXX | 25 | 8 | 3-10 |
| T2,T4, T6, T8, T25 | 0.5-1 | 4.43–8.85 | collar | collar | 966-37-M8-XXX | 37 | 8 | 4-14 |
| T2,T4, T6, T8 | 0.5-1 | 4.43–8.85 | collar | keyed collar | 966K-37-M8-XXX | 37 | 8 | 4-14 |
| T2,T4, T6, T8, T11, T25 | 2-5 | 17.70–44.25 | collar | collar | 966-50-M8-XXX | 50 | 8 | 6-18 |
| T2,T4, T6, T8 | 2-5 | 17.70–44.25 | collar | keyed collar | 966K-50-M8-XXX | 50 | 8 | 6-18 |
| T2,T4, T6, T8, T11, T25 | 10-15 | 88.51–132.76 | collar | collar | 966-62-M10-XXX | 62 | 10 | 8-24 |
| T2,T4, T6, T8, T11, T25 | 10-15 | 88.51–132.76 | collar | keyed collar | 966K-62-M10-XXX | 62 | 10 | 8-24 |
| T2,T4, T6, T8, T11, T25 | 20 | 177.02 | collar | collar | 966-62-M18-XXX | 62 | 18 | 8-24 |
| T2,T4, T6, T8, T11 | 20 | 177.02 | collar | keyed collar | 966K-62-M18-XXX | 62 | 18 | 8-24 |
| T2,T4, T6, T25 | 30 | 265.52 | collar | collar | 966-75-M18-XXX | 75 | 18 | 7.5-28 |
| T2,T4, T6 | 30 | 265.52 | collar | keyed collar | 966K-75-M18-XXX | 75 | 18 | 7.5-28 |
| T11 | 0.005-0.01 | 0.044–0.089 | collar | collar | 966-18-M4-XXX | 18 | 4 | 3-7 |
| T11 | 0.02-0.05 | 0.177–0.443 | collar | collar | 966-18-M6-XXX | 18 | 6 | 3-7 |
| T11 | 0.1-0.2 | 0.885–1.77 | collar | collar | 966-25-M6-XXX | 25 | 6 | 3-10 |
| T11 | 0.1-0.2 | 0.885–1.77 | collar | keyed collar | 966K-25-M6-XXX | 25 | 6 | 3-10 |
| T11 | 0.5-1 | 4.43–8.85 | collar | collar | 966-37-M6-XXX | 37 | 6 | 4-14 |
| T11 | 0.5-1 | 4.43–8.85 | collar | keyed collar | 966K-37-M6-XXX | 37 | 6 | 4-14 |
|
| Model | Customer Side Allowable Bore | (1) | (2) | (4) | DIN 912 Hex Socket Screw | Tightening Torque | |||||
| (3) | mm | in | mm | in | mm | in | (5) | (6) | |||
| mm | in | mm | Nm | lbf-in | |||||||
| 966-25-M8-XXX | Ø3 - 10 | Ø0.11 - 0.39 | Ø25.4 | Ø1 | 9 | 0.35 | 20.2 | 0.79 | M3 | 1.3 | 0.05 |
| 966-37-M8-XXX | Ø4 - 14 | Ø0.15 - 0.55 | Ø35.8 | Ø1.4 | 13.2 | 0.51 | 29.1 | 1.14 | M4 | 3.0 | 0.11 |
| 966-50-M8-XXX | Ø6 - 18 | Ø0.23 - 0.70 | Ø44.5 | Ø1.75 | 13.4 | 0.52 | 30.4 | 1.19 | M5 | 5.9 | 0.23 |
| 966-62-M10-XXX | Ø8 - 24 | Ø0.31 - 0.94 | Ø57.4 | Ø2.25 | 16.1 | 0.63 | 36.6 | 1.44 | M5 | 5.9 | 0.23 |
| 966-62-M18-XXX | Ø8 - 24 | Ø0.31 - 0.94 | Ø57.4 | Ø2.25 | 16.1 | 0.63 | 36.6 | 1.44 | M5 | 5.9 | 0.23 |
| 966-75-M18-XXX | Ø7.5 - 28 | Ø0.29 - 1.10 | Ø64.0 | Ø2.5 | 18.0 | 0.70 | 41.0 | 1.61 | M6 | 10.1 | 0.39 |
| Model | Capacity | Transducer Side | Customer Side | Coupling Model | Coupling Size | Sensor Shaft | Customer Shaft | |
| Nm | lbf-in | Hub Type | Hub Type | |||||
| T2,T4, T6, T8, T25 | 0.1-0.2 | 0.885–1.77 | collar | collar | 966-25-M8-XXX | 25 | 8 | 3-10 |
| T2,T4, T6, T8 | 0.1-0.2 | 0.885–1.77 | collar | keyed collar | 966K-25-M8-XXX | 25 | 8 | 3-10 |
| T2,T4, T6, T8, T25 | 0.5-1 | 4.43–8.85 | collar | collar | 966-37-M8-XXX | 37 | 8 | 4-14 |
| T2,T4, T6, T8 | 0.5-1 | 4.43–8.85 | collar | keyed collar | 966K-37-M8-XXX | 37 | 8 | 4-14 |
| T2,T4, T6, T8, T11, T25 | 2-5 | 17.70–44.25 | collar | collar | 966-50-M8-XXX | 50 | 8 | 6-18 |
| T2,T4, T6, T8 | 2-5 | 17.70–44.25 | collar | keyed collar | 966K-50-M8-XXX | 50 | 8 | 6-18 |
| T2,T4, T6, T8, T11, T25 | 10-15 | 88.51–132.76 | collar | collar | 966-62-M10-XXX | 62 | 10 | 8-24 |
| T2,T4, T6, T8, T11, T25 | 10-15 | 88.51–132.76 | collar | keyed collar | 966K-62-M10-XXX | 62 | 10 | 8-24 |
| T2,T4, T6, T8, T11, T25 | 20 | 177.02 | collar | collar | 966-62-M18-XXX | 62 | 18 | 8-24 |
| T2,T4, T6, T8, T11 | 20 | 177.02 | collar | keyed collar | 966K-62-M18-XXX | 62 | 18 | 8-24 |
| T2,T4, T6, T25 | 30 | 265.52 | collar | collar | 966-75-M18-XXX | 75 | 18 | 7.5-28 |
| T2,T4, T6 | 30 | 265.52 | collar | keyed collar | 966K-75-M18-XXX | 75 | 18 | 7.5-28 |
| T11 | 0.005-0.01 | 0.044–0.089 | collar | collar | 966-18-M4-XXX | 18 | 4 | 3-7 |
| T11 | 0.02-0.05 | 0.177–0.443 | collar | collar | 966-18-M6-XXX | 18 | 6 | 3-7 |
| T11 | 0.1-0.2 | 0.885–1.77 | collar | collar | 966-25-M6-XXX | 25 | 6 | 3-10 |
| T11 | 0.1-0.2 | 0.885–1.77 | collar | keyed collar | 966K-25-M6-XXX | 25 | 6 | 3-10 |
| T11 | 0.5-1 | 4.43–8.85 | collar | collar | 966-37-M6-XXX | 37 | 6 | 4-14 |
| T11 | 0.5-1 | 4.43–8.85 | collar | keyed collar | 966K-37-M6-XXX | 37 | 6 | 4-14 |
|
| Model | Customer Side Allowable Bore | (1) | (2) | (4) | DIN 912 Hex Socket Screw | Tightening Torque | |||||
| (3) | mm | in | mm | in | mm | in | (5) | (6) | |||
| mm | in | mm | Nm | lbf-in | |||||||
| 966-25-M8-XXX | Ø3 - 10 | Ø0.11 - 0.39 | Ø25.4 | Ø1 | 9 | 0.35 | 20.2 | 0.79 | M3 | 1.3 | 0.05 |
| 966-37-M8-XXX | Ø4 - 14 | Ø0.15 - 0.55 | Ø35.8 | Ø1.4 | 13.2 | 0.51 | 29.1 | 1.14 | M4 | 3.0 | 0.11 |
| 966-50-M8-XXX | Ø6 - 18 | Ø0.23 - 0.70 | Ø44.5 | Ø1.75 | 13.4 | 0.52 | 30.4 | 1.19 | M5 | 5.9 | 0.23 |
| 966-62-M10-XXX | Ø8 - 24 | Ø0.31 - 0.94 | Ø57.4 | Ø2.25 | 16.1 | 0.63 | 36.6 | 1.44 | M5 | 5.9 | 0.23 |
| 966-62-M18-XXX | Ø8 - 24 | Ø0.31 - 0.94 | Ø57.4 | Ø2.25 | 16.1 | 0.63 | 36.6 | 1.44 | M5 | 5.9 | 0.23 |
| 966-75-M18-XXX | Ø7.5 - 28 | Ø0.29 - 1.10 | Ø64.0 | Ø2.5 | 18.0 | 0.70 | 41.0 | 1.61 | M6 | 10.1 | 0.39 |
| Short Description | Sku | Price |
|---|---|---|
| Model 966-62-M18-XXX T8, T11, T25 Low Capacity Floating Mount Single Flex Disk Couplings with M18 Hub | 966-62-M18-XXX | $495.00 |
| Model 966-75-M18-XXX T2, T4, T6, T25 Low Capacity Floating Mount Single Flex Disk Couplings with M18 Hub | 966-75-M18-XXX | $675.00 |
| Model 966-62-M10-XXX T2, T4, T6, T8, T11, T25 Low Capacity Floating Mount Single Flex Disk Couplings with M10 Hub | 966-62-M10-XXX | $495.00 |
| Model 966-50-M8-XXX T2, T4, T6, T8, T11, T25 Low Capacity Floating Mount Single Flex Disk Couplings with M8 Hub | 966-50-M8-XXX | $415.00 |
| Model 966-37-M8-XXX T2, T4, T6, T8, T25 Low Capacity Floating Mount Single Flex Disk Couplings with M8 Hub | 966-37-M8-XXX | $360.00 |
| Model 966-25-M8-XXX T2, T4, T6, T8, T25 Low Capacity Floating Mount Single Flex Disk Couplings with M8 Hub | 966-25-M8-XXX | $330.00 |
Please share your location to continue.
Check our help guide for more info.