1743 search results for:

T25 0.1 – 30 Nm Floating Mount Single Flex Couplings

0.1 Nm to 30 Nm
0.8 lbf-in to 235 lbf-in

Floating Mount Single Flex Couplings are available for the T25 High Speed Shaft Style Rotary Torque Transducer with a range in capacities from 0.1 to 30 Nm (0.8 to 235 lbf-in).

T8 0.2 – 20 Nm Floating Mount Single Flex Couplings

0.2 Nm to 20 Nm
1.7 lbf-in to 177 lbf-in

Floating Mount Single Flex Couplings are available for the T8 General Purpose Shaft Style Rotary Torque Transducer with a range in capacities from 0.2 to 20 Nm (1.7 to 177 lbf-in).

T25 50 – 5K Nm Pedestal Mount Shrink Disk Double Flex Couplings

50 Nm to 5K Nm
442 lbf-in to 44.3K lbf-in

Pedestal Mount Shrink Disk Double Flex Couplings are available for the T25 High Speed Shaft Style Rotary Torque Transducer with a range in capacities from 50 to 10K Nm (442 to 44.3K lbf-in).

T25 50 – 5K Nm Pedestal Mount Keyed Double Flex Couplings

50 Nm to 5K Nm
442 lbf-in to 44.3K lbf-in

Pedestal Mount Keyed Double Flex Couplings are available for the T25 High Speed Shaft Style Rotary Torque Transducer with a range in capacities from 50 to 5K Nm (442 to 44.3K lbf-in).

T25 50 – 5K Nm Floating Mount Keyed Single Flex Couplings

50 Nm to 5K Nm
442 lbf-in to 44.3K lbf-in

Floating Mount Keyed Single Flex Couplings are available for the T25 High Speed Shaft Style Rotary Torque Transducer with a range in capacities from 50 to 5K Nm (442 to 44.3K lbf-in).

T25 50 – 1K Nm Pedestal Mount Clamping Ring Double Flex Couplings

50 Nm to 1K Nm
442 lbf-in to 8.9K lbf-in

Pedestal Mount Clamping Ring Double Flex Couplings are available for the T25 High Speed Shaft Style Rotary Torque Transducer with a range in capacities from 50 to 1K Nm (442 to 8.9K lbf-in).

T25 50 – 1K Nm Floating Mount Shrink Disk Single Flex Couplings

50 Nm to 1K Nm
442 lbf-in to 8.9K lbf-in

Floating Mount Shrink Disk Single Flex Couplings are available for the T25 High Speed Shaft Style Rotary Torque Transducer with a range in capacities from 50 to 1K Nm (442 to 8.9K lbf-in).

T25 50 – 1K Nm Floating Mount Clamping Ring Single Flex Couplings

50 Nm to 1K Nm
442 lbf-in to 8.9K lbf-in

Floating Mount Clamping Ring Single Flex Couplings are available for the T25 High Speed Shaft Style Rotary Torque Transducer with a range in capacities from 50 to 1K Nm (442 to 8.9K lbf-in).

T25 0.1 – 30 Nm Pedestal Mount Double Flex Couplings

0.1 Nm to 30 Nm
0.8 lbf-in to 235 lbf-in

Pedestal Mount Double Flex Pedestal Mount Couplings are available for the T25 High Speed Shaft Style Rotary Torque Transducer with a range in capacities from 0.1 to 30Nm (0.8 to 235 lbf-in).