Interface New Products Release Spring 2024
Great news for those interested in new measurement solutions! Interface has launched its Spring 2024 New Products, expanding our extensive product catalog of more than 35,000 products. Are you intrigued to learn more about some of these latest additions? We’ve highlighted a few of our latest Interface measurement solutions for your convenience.
In addition to our new standard models, Interface offers a unique capability to engineer most of our sensor products to meet your specific requirements. Our engineered-to-order, custom solutions, OEM offerings, and complete system packages can help you get the exact measurement device for your specific project.
NEW INTERFACE PRODUCT RELEASES
ICPW WIRELESS STAINLESS STEEL COMPRESSION LOAD CELL
The ICPW Wireless Stainless Steel Compression Load Cellis designed for general use and is suitable for use in laboratories or permanent outdoor installations. It is built to exacting standards and has many unique options, including integral carry handles, a load cap, and a mounting base.
Primary ICPW Wireless Stainless Steel Compression Load Cell features and benefits:
- Capacities from 50 to 1000 MT (110K to 2,204K lbf)
- Stainless steel construction
- Wireless range up to 800 m (2624.67 ft)
- Environmentally sealed to IP67
- Versions available for use as calibration standards
- Standard AAA alkaline batteries
- WTS Wireless Telemetry Systems instrumentation compatible
Options for Engineered-to-Order
- Special capacity ranges and dimensions by request
- Hazardous Area certified – Intrinsically Safe
- Flat top option
- Mounting base and load cap
- Optional handles (recommended above 100 MT or 220K ft)
9812 PANEL MOUNT DISPLAY FOR SINGLE MV/V TRANSDUCER
The new instrumentation 9812 Panel Mount Display for Single mV/V Transducer is ideal for weight, torque, strain, pressure, and stress measurements. The 1/8 DIN load cell input panel meter offers a new single-layer menu for a more straightforward setup. It is popular for its high-precision performance and stability. The digital indicator utilizes a modular construction technique that enables you to configure it with the required functionality. We also offer the 9812-WTS Wireless Panel Mount Display for Single Transmitters, introduced in our Winter New Product Releases as part of our extensive Interface WTS Telemetry System.
Primary 9812 Panel Mount Display features and benefits:
- Powers up to 4 x 350Ω load cells
- A 6-digit LED display
- 4 or 6 wire load cell input
- 10-point linearization
- 20-bit A/D converter
- IP65 front panel sealing
- Dust-tight and low-pressure water jet protection
- Sensor drift correction
- Direct or theoretical calibration
- 95-265V AC or 11-30V DC power
Options Available:
- 10 mV/V
- 5V at 120mA excitation voltage
- Isolated analog output
- Alarm outputs, 2 or 4 relays
- Multi-program memory option
- IP67 front panel cover optional
- Data interface, RS232, RS422, 485 or Modbus RTU
T28 SLIP-RING SQUARE DRIVE ROTARY TORQUE TRANSDUCER
The T28 Slip-Ring Square Drive Rotary Torque Transducer is a rotating torque transducer equipped with slip rings that transmit an analog, unamplified strain gage bridge output signal in mV/V. This signal is transmitted via high-quality, low-wear slip rings. Slip-ring sensors are typically used for individual, random inspections or low-speed torque measurements. Common applications for this type of sensor include screw-driving technologies and test bench applications such as testing engines, gears, bearings, and seals.
Primary T28 Slip-Ring Square Drive Rotary Torque Transducer features and benefits:
- Capacities from 1 to 5K Nm (8.85 to 44.3K lbf-in)
- Integrated speed/angle measurement
- Drive-square socket
- Output-square drive
- Very short axial length
- High torsional stiffness
- Simple handling and assembly
- A control signal is an optional feature
WWWP WIRELESS WHEEL WEIGHING PLATFORM
Expanding our systems solutions, the new WWWP Wireless Wheel Weighing Platform offers an adaptable, high-accuracy solution for vehicle weighing with unmatched performance. For easy, on-site positioning, these wheel weighing pads have integrated wheels and handles for easy use in restricted spaces. The built-in weight display is equipped with a 2.4 GHz RF industrial radio communication for transmitting data wirelessly to the optional remote touchscreen indicator up to 160 ft away. This type of solution is excellent for leveling modules and ramp-weighing applications.
Primary WWWP Wireless Wheel Weighing Platform features and benefits:
- Up to 16 individual pads communicate wirelessly to the indicator
- Industrial RF radio module to communicate with an optional indicator
- Integrated wheels and nonslip rubber under the platform
- Internal rechargeable battery with 40 hours of battery life
- A built-in indicator on each scale with one in-character display
- IP67 rating
- The cover plate protects the built-in indicator
Optional Remote indicator
- Integrated Printer in Carrying Case
- ABS carrying case: 12 in × 18 in × 7 in (304.8 mm x 457.2 mm x 177.8 mm)
- Backlit graphic display with touchscreen technology
- Internal battery with 10 hours of battery life
- Real-time clock
- Permanent data storage
- Direct thermal receipt printer
HAZARDOUS LOCATIONS: INTERFACE ATEX-CERTIFIED PRODUCTS
Interface has an expansive line of ATEX-certified products available for use in hazardous locations. In addition to the Interface line, we have added several new products from our LCM product family. These intrinsically safe products include amplified and non-amplified ATEX-certified load cells, load pins, load shackles, load links, instrumentation, and accessories. They may also include IECEx and North American certifications.
Our ATEX load cells have complete environmental protection, ATEX certification, and a calibration certificate. They are manufactured with InteInterface’s highest quality and accuracy standards for products that require measurements within Zone 1 and 2 hazardous areas. We can also supply amplifiers and displays to provide a complete measurement system for potentially explosive atmospheres according to the ATEX95 norm.
We offer engineering expertise in standard ATEX, IECEx, and North America-certified products and customizable solutions based on your requirements. The entire line of products for hazardous locations is available here.
ATEX LOAD CELLS
- 3410 INTRINSICALLY SAFE LOWPROFILE® LOAD CELL – 750 lbf to 10K lbf
- 3411 INTRINSICALLY SAFE COMPRESSION ONLY LOWPROFILE® LOAD CELL – 10K lbf
- 3416 AND 3430 COIL TUBING INTRINSICALLY SAFE UNIVERSAL LOAD CELLS – 20K lbf to 60K lbf
- 3420 COIL TUBING INTRINSICALLY SAFE UNIVERSAL LOAD CELL – 40K lbf to 50K lbf
- 3450 SEALED COLUMN LOAD CELL WITH INTEGRAL CABLE FOR HAZARDOUS ENVIRONMENTS – 55K lbf
- SSMH MINI SEALED HAZARDOUS ENVIRONMENT INTRINSICALLY SAFE S-TYPE LOAD CELL – 50 to 5,000 lbf (200 N to 20 kN)
- HAZARDOUS ENVIRONMENTS ITCA TENSION AND COMPRESSION LOAD CELL – 2.2K lbf to 330.6K lbf (1 MT to 150 MT)
ATEX LOAD PINS, LOAD SHACKLES AND LOAD LINKS
- FLAME PROOF BOW TYPE CROSBY™ CABLED LOAD SHACKLE – 25 MT to 400 MT
- HAZARDOUS ENVIRONMENTS ICPA STAINLESS STEEL COMPRESSION ONLY LOAD – 4.4K lbf to 2204K lbf (2 MT to 1K MT)
- HAZARDOUS ENVIRONMENTS ILMP STANDARD STAINLESS STEEL LOAD PIN – 1.1K to 3,307K lbf (500 kgs to 1,500 MT)
- HAZARDOUS ENVIRONMENTS ISHK-B BOW TYPE CROSBY™ CABLED LOAD SHACKLE – 2.2K to 2205K lbf (1 to 1K MT)
- HAZARDOUS ENVIRONMENTS ISHK-D ‘D’ TYPE CROSBY™ CABLED LOAD SHACKLE – 2.2K to 77.2K lbf (1 to 35 MT)
- HAZARDOUS ENVIRONMENTS ITL STAINLESS STEEL TENSION LINK LOAD CELL – 11K lbf to 220.4K lbf (5 MT to 100 MT)
- HAZARDOUS ENVIRONMENTS LP CUSTOM STAINLESS STEEL LOAD PIN – Up to 3,000K lbf (Up to 1,360 MT)
- HAZARDOUS ENVIRONMENTS WTSLP WIRELESS CUSTOM LOAD PINS – Up to 3,000K lbf (Up to 1,360 MT)
- HAZARDOUS ENVIRONMENTS WTSSHK-B WIRELESS CROSBY™ BOW LOAD SHACKLE – 26.5K and 265K lbf (12 to 120 MT)
- HAZARDOUS ENVIRONMENTS WTSSHK-B-HL WIRELESS BOW LOAD SHACKLE – 265K to 2205K lbf (120 to 1K MT)
- HAZARDOUS ENVIRONMENTS WTSSHK-D WIRELESS CROSBY™ LOAD SHACKLE – 26.5K to 77.2K lbf (12 to 35 MT)
- HAZARDOUS ENVIRONMENTS WTSTL WIRELESS STAINLESS STEEL TENSION LINK LOAD CELL – 11K lbf to 220.4K lbf (5 MT to 100 MT)
Please consult each Hazardous Locations product’s specification datasheet for complete details on performance and certifications. All ATEX datasheets are available by request from our quality engineering team.
ADDITIONAL PRODUCT RESOURCES
- Interface Product Selection Guides
- Interface Catalog
- Interface Product Line Brochures
- Interface Summary Catalog
- Interface Products Overview
- Interface Applications
- Interface Solutions by Industry
- Interface Support Resources
Be sure to visit our online product selection, too, to help you choose the best load cells, miniature load cells, multi-axis sensors, torque transducers, calibration-grade equipment, accessories, and instrumentation for your exact project requirements.
Do you have questions or want to learn more? Interface product representatives are happy to help. Don’t hesitate to contact their experienced application engineers for quotes and assistance with technical specifications.