Tag Archive for: ICPW

Untethered Precision with Wireless Complete Measurement Systems
Interface Wireless Complete Systems eliminate unknown parameters and configuration guesswork when pairing sensors with wireless telemetry devices. The versatility of paired wireless sensors and instrumentation supports applications where physical cables are either hazardous, impractical, or physically impossible to route. Interface's wireless calibrated complete systems are designed for easy deployment.

Unidirectional Advantage of Compression-Only Load Cells
Interface compression-only load cells are utilized in test and measurement applications for enhanced performance, quality, and reliability in single-axis compression scenarios. The deformation of the strain gage provides measurement data. The design offers a more stable output and a higher resistance to off-axis loading, which can significantly reduce measurement uncertainty. Interface Tech Talk answers the unidirectional advantages of using compression-only load cells.

Interface New Products Release Spring 2024
Interface Spring 2024 New Products expand the industry force measurement solutions provider's extensive product catalog of more than 35,000 products. Find the details of some of the latest standard load cell, torque transducer, instrumentation, wireless and ATEX products now available for order. Interface offers a unique capability to engineer most of sensor products to meet specific capacity and feature requirements. Our engineered-to-order, custom solutions, OEM offerings, and complete system packages can help you get the exact product for your specific project.