Strain Testing 101

Strain refers to the deformation or change in shape a material experiences due to applied stress. It’s essentially a measure of how much the material stretches, compresses, or shears (distorts) in response to a force.

Strain is quantified as the ratio of change in length to the original length, expressed as a percentage or decimal. Strain is a unitless quantity, often expressed as a percentage or decimal. On the other hand, stress refers to the internal force per unit area acting within a material due to an applied external force. It essentially quantifies the intensity of the internal forces resisting deformation.

Interface tension and compression load cells are used for strain testing across multiple industries. It is very common in general test and measurement applications.

Material scientists and engineers measure the change in a sample as it is stretched or squashed. This measurement is often used in material tests to determine durability and the ability to withstand different degrees of strain up to crushing forces.

Top Reasons to Use Strain Tests

#1 – Material Selection and Design Optimization: Strain testing helps engineers choose the most suitable material for a specific application. By understanding a material’s behavior under stress, they can select one that offers the desired strength, flexibility, and resistance to deformation. This knowledge also allows optimizing designs to ensure parts don’t overstress or underperform.

#2 – Strength and Durability Evaluation: Strain testing provides valuable data on a material’s yield strength, ultimate tensile strength, and elastic limit. This information is crucial for assessing a material’s overall strength and durability. It helps engineers predict how a material will perform under real-world loads and ensure it can withstand the forces it will encounter during its service life.

#3 – Quality Control and Consistency: Strain testing is a valuable tool for quality control in manufacturing processes. It allows manufacturers to ensure their materials and products meet specific strength and performance standards. By testing samples from each production batch, they can identify any inconsistencies or weaknesses and take corrective actions to maintain consistent product quality.

#4 – Failure Analysis and Safety Improvement: Strain testing can analyze material failures after they occur. By understanding the type and location of the strain at the point of failure, engineers can determine the root cause of the problem. This information can be used to improve material selection, design, or manufacturing processes to prevent similar failures in the future, enhancing overall product safety.

#5 – Cost Savings: While strain testing requires an initial investment, it can lead to significant cost savings in the long run. Companies can avoid costly product failures and rework by selecting the right materials, optimizing designs, and ensuring quality control. Strain testing also helps prevent over-engineering, where unnecessarily strong materials are used, leading to heavier and more expensive products.

Strain testing is a crucial technique for engineers and material scientists, offering valuable insights into a material’s behavior. It measures the deformation, or elongation, a sample experiences when stretched (tension) or compressed. This information is vital for determining a material’s durability, strength, and resistance to crushing forces. Load cells play a crucial role in this process.

Strain testing relies on load cells to convert the force applied to specimens, materials, and structures into a measurable electrical signal. During stress testing, when force is applied, the body deforms slightly, causing the resistance of the strain gages to change. This change in resistance is then converted into a voltage output, which can be precisely measured throughout the entire test and up to the object’s destruction.

By measuring strain under controlled loading conditions, engineers can determine a material’s yield strength, the point at which it permanently deforms. Strain tests can calculate the maximum stress a material can withstand before breaking and evaluate the stress level beyond which the material will not return to its original shape after unloading.

Industry Use Cases of Strain Testing

  • Construction: Evaluating the strength of concrete, steel beams, and other building materials to ensure structural integrity. Learn more about our construction solutions.
  • Aerospace: Testing the ability of aircraft components like wings and fuselage to withstand extreme forces during flight. Read about our aircraft solutions.
  • Automotive: Assessing the durability of car parts like frames, axles, and suspension components under stress. Check out our auto-testing solutions.
  • Medical Devices: Verifying the strength and flexibility of implants, stents, and other medical equipment used in the human body. Explore our medical device solutions.
  • Consumer Goods: Ensuring the robustness of everyday products like furniture, sporting equipment, and electronic devices. Review different consumer product solutions.

Load cells provide invaluable data for material selection, design optimization, and ensuring product safety and performance across various industries. It’s a powerful tool that helps us understand the durability of materials and ensures they can withstand the forces they’ll encounter in the real world.

ADDITIONAL RESOURCES

Strain Testing Solutions

Concrete Compression Testing

Interface Solutions for Structural Testing

Strain Gages 101

Prosthetics Load and Fatigue Testing App Note

Furniture Fatigue Cycle Testing App Note

Beam Stress Test