Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $ ...call us
 Email for Info

HRDT High Resolution Digital Telemetry Rotary Torque Transducer

HRDT High Resolution Digital Telemetry Rotary Torque Transducer Why the Interface series HRDT High Resolution Digital Telemetry Rotary Torque Transducer is the best in class:
  • Wireless Rotary Torque Transducer
  • Capacities from 250 to 10K Nm (443 to 88,500 lb-in)
  • Full 18-bit useable resolution (24 bit internal)
  • 2,000 fully processed results per second
  • 4X safe overload (2x for DIN 90 size)
  • Easy stator alignment
  • Push button configuration - No PC required for basic set-up and installation
  • DIN Rail mountable digital display output
  • Bearingless non-contact design
  • Outputs include fully scalable ±5V, ±10V, 4-20 mA, Frequency, USB
  • Short, stiff design with low rotational inertia
  • Full selection of filters including Bessel, Butterworth Chebychev, Exponential, Triggered average
  • Reliable digital data transmission
  • Inputs for speed & angle
  • Up to 30,000 RPM option with balancing
  • Multiple independent outputs option
  • Power calculation (requires speed option)

Introducing: Wireless Torque Transducer

Featuring a no-contact rotary torque transducer kit complete with stand-alone programmable output module and PC software for optional, advanced setup.

Out of the Box

The HRDT system is configured ready-to-run. Simply connect the components together and apply power. Rotor calibration data and system configuration files are backed-up on a supplied USB memory stick. Multiple output modules can be used to provide independently scalable simultaneous dual outputs. Stator-to-output module and PC interconnect cables are included.


STANDARD COMPONENTS

  • Calibrated rotor module/sensor element with configuration files on USB flash drive
    • Available in flange or coupling mount
  • Stator module
  • Output module with foot and DIN Rail mounting hardware
  • Setup and configuration software
  • Cables

OPTIONS

  • Two or more output modules to deliver multiple simultaneous outputs or independent ranges
  • Integral couplings for shaft-end installations
  • NEMA 4X enclosure for output module
  • Integral couplings
  • Balancing
  • Speed measurement
  • RS-485


HRDT Wireless Torque Transducer Output Module

HRDT Stand-alone Output Module

HRDT Output & Control Module Windows CE computer providing system control, scaled outputs, digital readout for torque, speed or power and menu commands. The Output Module is connected to the Stator by a 5m cable. Longer cable lengths are optional. No minimum cable length.



The HRDT system includes setup, graphing and logging software.
(Not required for most applications)
HRDT Graphing and Logging Software
Our Interface Product Manager for the HRDT, Keith, is available to discuss
your applications for this new technology at 888-387-3002 ext 128


HRDT Wireless Torque Transducer Output Module Parts Guide
starting at $ ...call us
 Email for Info

HRDT High Resolution Digital Telemetry Rotary Torque Transducer

5350 Solid Flange Reaction Torque Transducer

starting at $ ...call us
 Email for Info

HRDT High Resolution Digital Telemetry Rotary Torque Transducer

Interface HRDT Dimensions

Interface HRDT Output Module Dimensions

starting at $ ...call us
 Email for Info

HRDT High Resolution Digital Telemetry Rotary Torque Transducer

Downloadable Documents:

HRDT Datasheet
 
HRDT Manual
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap