• Link to Facebook
  • Link to LinkedIn
  • Link to Mail
  • Link to Youtube
  • Advanced Product Search
  • Login / Register
  • My Account
  • Questions? | Email Us!
  • 480-948-5555
  • Industry Solutions
      • Industry Solutions

      • Our customers work in aerospace, automotive, energy, medical, industrial automation industries and test labs. If you are looking for inspiration or ideas, check out our solutions by industry.
      • Learn More
      • Aerospace
      • Agriculture
      • Automotive and Vehicle
      • Consumer Products
      • Education
      • Energy
      • Entertainment
      • Industrial Automation
      • Infrastructure
      • Internet of Things
      • Lifting
      • Manufacturing
      • Maritime
      • Medical and Healthcare
      • Natural Resources
      • Original Equipment Manufacturer
      • Test and Measurement
      • Weighing
  • Product Applications
      • Product Applications

      • Explore the diverse array of case studies, white papers, and application notes tailored to showcase the transformative potential of our products.
    • Applications Notes
      • Our skilled application engineers work with our customers to provide load, torque, multi-axis and force measurement solutions. Take a look at our library of Interface Application Notes.
    • Case Studies
      • Interface Case Studies are real examples of how our products are used for various applications, from packaging robots to launching rockets.
    • White Papers
      • Our technical white papers provide detailed insights, tips and expertise about various measurement technologies and use cases.
  • Products
    • Product Overview
      • Dynamic Product Categories
        • Complete SystemsComplete Systems
        • Load CellsLoad Cells
        • Mini Load CellsMini Load Cells
        • Load Button Load CellsLoad Button Load Cells
        • Multi-Axis SensorsMulti-Axis Sensors
        • Torque TransducersTorque Transducers
        • Load Pins, Tension Load Links, and Load ShacklesLoad Pins, Tension Load Links, and Load Shackles
        • InstrumentationInstrumentation
        • Digital InstrumentationDigital Instrumentation
        • WirelessWireless
        • Hazardous LocationsHazardous Locations
        • Calibration EquipmentCalibration Equipment
        • Load Cell SimulatorsLoad Cell Simulators
        • AccessoriesAccessories
        • G-SeriesG-Series
  • Product Guides
      • Interface Guides

      • Interface Guides are helpful resources to navigate our products. Our team has developed a series of instructional online tools that provide useful information about all the options available in our robust catalog.
      • Learn More
      • The Interface Selection Guide
      • Load Cell Selection Guide
      • Fundamentals of Multi-Axis Sensors
      • Multi-Axis Sensor Selection Guide
      • Mini™ Load Cell Selection Guide
      • Torque Transducer Selection Guide
      • Torque Coupling Selection Guide
      • Instrumentation Selection Guide
      • Complete Systems
      • Wireless and Bluetooth® Selection Guide
      • Cable Assemblies Guide
      • Accessories Selection Guide
      • Calibration Equipment Selection Guide
      • Load Pin Configuration Submission
      • Weighing Solutions Guide
      • Lifting Solutions Guide
      • Data AQ Pack Guide
      • BlueDAQ Software Guide
      • Caris Codes Guides
      • Interface Load Cell Field Guide
      • ForceEDU
  • Services
    • Interface Technical Services
      • 50+ years of combined experience calibrating and repairing load cells and 100,000+ calibrations performed annually.
    • ISO 17025 Scope of Accreditation
      • Interface calibration certificates are the most complete in the industry.
    • Calibration Services
      • Interface provides calibration services on load cells and other force measurement devices from nearly any manufacturer.
    • Repair Services
      • Interface provides repair services on load cells and other force measurement devices from nearly any manufacturer. Repairs include a complete evaluation of the device prior to repair and calibration upon completion.
    • Load Cell Troubleshooting
      • Performance of a load cell force (or weigh) measurement system is dependent upon the integrity of the physical installation, correct interconnection of the components, proper performance of the basic components which make up the system, and calibration of the system.
  • Custom Solutions
      • Custom Solutions

      • Interface Custom Solutions empowers you to utilize our expert engineering, design and manufacturing teams to build custom force, torque and specialty products that are customized to meet your exact needs, with precision.
      • Learn More
      • Custom OEM Solutions
      • Custom Integrated Solutions
      • System Level Calibration
  • Support
    • Locate Reps and Distributors
      • Interface’s success is due to our global network and partnership with its representatives and distributors.
    • Catalogs and Brochures
      • Interface offers downloadable PDF catalogs and brochures, including product, industry, and service guides.
    • Installation and Operation Manuals
      • Find installation and operation manuals for load cells, torque, multi-axis, load pins, links, shackles, instrumentation.
    • Software and Drivers
      • Download drivers, software and mobile apps.
    • Electrical Wiring and Diagrams
      • Electrical selection chart, load cell cable and connector wiring diagrams and more.
    • Technical Library
      • Our technical library covers cable length effects, glossaries, system calibrations, and load cell troubleshooting resources.
    • ForceEDU
      • Welcome to Interface’s ForceEdu – your go-to resource for training and professional development of Interface’s products and more. Here, you’ll find a wealth of educational materials, including training videos, 101 articles, blogs, and brochures.
  • Company
      • Company Overview

      • Founded in 1968, Interface is a U.S. based, women-owned technology and manufacturing company of the world’s best load cells, headquartered in Scottsdale, Arizona.
      • Learn More
    • Interface Capabilities
      • Interface is the world’s trusted leader in technology, design, and manufacturing of force measurement solutions. We empower engineers around the world to measure force and performance at the highest degree.
    • Trade Shows and Events
      • Throughout the year and across the globe, Interface hosts virtual ForceLeaders events, local ForceLeaders Summits, exhibits at trade shows and presents at global conferences.
    • Careers
      • Our business encompasses many different functions and capabilities, allowing you to explore careers in various fields. You can discover engineering, finance, manufacturing, marketing, product development, sales, and more opportunities.
    • Certifications and Compliance
      • Interface designs and manufactures high-performance sensors and instrumentation, ensuring ISO-compliant quality for the test and measurement market. We’re dedicated to delivering precision, reliability, and superior quality in every product.
    • InterfaceIQ Podcast
      • Listen to the InterfaceIQ Podcast, hosted by Max Newton and Molly Moment. The podcast created for new listeners, engineers, and innovators who want to learn more about force measurement technology!
  • Blog
  • Menu Menu
  • Shopping Cart Shopping Cart
    0Shopping Cart
You are here: Home1 / Products2 / Torque Transducers3 / Rotary (Dynamic)4 / T29 Slip Ring Hex Drive Rotary Torque Transducer5

T29 Slip Ring Hex Drive Rotary Torque Transducer

T29

PRICING NOTICE

The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.

T29 Slip Ring Hex Drive Rotary Torque Transducer

Slip Ring

Get Your Free Quote

8.85 lbf-in to 14.75 lbf-in
1 Nm to 20 Nm

The T29 Slip Ring Hex Drive Rotary Torque Transducer is a compact, high-accuracy torque sensor designed specifically for screw driving systems and dynamic rotary torque measurement applications. Featuring a slip ring design with a drive hexagon and output hexagon socket with quick-action chuck, the T29 enables simple integration, fast tool changes, and reliable continuous rotation measurement in demanding industrial environments. Its very short axial length and high torsional stiffness provide precise torque transfer while minimizing installation space requirements. Ideal for process measuring and control technology, automotive manufacturing, tool engineering, and specialized machinery, the T29 delivers dependable performance for monitoring, testing, and control applications. Optional TEDS functionality according to IEEE 1451.4 is available for simplified sensor identification and setup.

Product Downloads

Please login or register for Product Pricing and File Access

  • Data Sheet
  • Slip-Ring Operation Manual

The T29 Slip Ring Hex Drive Rotary Torque Transducer is a compact, high-accuracy torque sensor designed specifically for screw driving systems and dynamic rotary torque measurement applications.

  • Compact, Contactless, Hex Drive, Slip Ring
  • Rotary (Dynamic)
  • 0.00 lbs
  • 0.90 × 3.30 × 1.50 in
Please Login to view pricing and product downloads

Need a quote or looking to purchase this item?

Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.

Request a QuoteRequest a CAD File

SKU: N/A Categories: Quickship, Rotary (Dynamic), Torque Transducers Tags: quickship, Rotary (Dynamic)
  • Features and Benefits
  • Specifications
  • Performance Parameters
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • Slip ring torque sensor for screw driving systems
  • High accuracy
  • Output-hexagon socket with quick action chuck
  • Drive-hexagon
  • Very short axial length
  • High torsional stiffness
  • Simple handling and assembly

Options

  • TEDS (Transducer Electronic Datasheet) Standard IEEE 1451.4
  • Special versions on request

Typical Applications

  • Process measuring and control technology
  • Automotive industry
  • Measuring and control devices
  • Tool engineering
  • Special mechanical engineering

Specifications

Specifications

Accuracy – (max error)
Combined error – %FS ±0.1
Nonrepeatability – % ±0.05
Temperature
Effect on zero – %RO / deg °C ±0.02
Effect on output – % / deg °C ±0.01
Rated range °C +5 to +50
°F +41 to +122
Operating range °C -10 to +60
°F +14 to +140
Electrical
Output – mV/V 1 Nm ±0.5
8.85 lbf-in
2 - 500 Nm ±1.0
17.7 - 4.43K lbf-in
Excitation Voltage- VDC MAX 12
Bridge resistance – Ohm 350
Electrical connection – pin 12
MECHANICAL
Safe overload – %RO 150
Shaft material Alloy steel

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Performance Parameters

Rated Torque Speed Limit Springrate Mass Moment of Inertia Axial Force Limit Lateral Force Limit
kg·m²
Nm lbf-in min-¹ NM/rad Drive Side Test Side N² lbf² N² lbf²
1 8.85 2,000 2.2E+02 1.5E-06 7.9E-07 380 85.43 7 1.57
2 17.7 2,000 2.2E+02 1.5E-06 7.9E-07 380 85.43 7 1.57
5 44.3 2,000 3.6E+02 1.5E-06 7.9E-07 690 155.1 17 3.82
10 88.5 2,000 5.0E+02 1.5E-06 8.1E-07 1,150 258.5 35 7.87
20 177 2,000 5.0E+02 1.5E-06 8.1E-07 1,150 258.5 35 7.87

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions

Dimensions


CAPACITIES
See Drawing Metric (Nm) U.S. (lbf-in)
1, 2, 5, 10, 20 8.85, 17.7, 44.3, 88.5, 177
mm in
(1) 45.5 1.79
(2) 21.0 0.83
(3) Ø 4.8 Ø 0.19
(4) Ø 15.5 Ø 0.61
(5) 16.5 0.65
(6) 18.5 0.73
(7) 26.0 1.02
(8) 96.5 3.80
(9) 12.5 0.49
(10) 49.0 1.93
(11) 12.0 0.47
(12) 24.0 0.94
(13) Ø10.0 Ø0.39
(14) 1/4" Hegaon DIN 3126 (ISO 1173) Design E/F –Quick action chuck
(15) 6-Pin Connector

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

6-PIN ELECTRICAL CONNECTION
PIN FUNCTION
1 - EXCITATION
2 + EXCITATION
3 SHIELDING
4 + SIGNAL
5 - SIGNAL
6 CONTROL SIGNAL OR TEDS (OPTION)

For more information visit Electrical Wiring Diagrams

Additional Information

Dimensions 0.90 × 3.30 × 1.50 in

Product Video

  • Features and Benefits
  • Specifications
  • Performance Parameters
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • Slip ring torque sensor for screw driving systems
  • High accuracy
  • Output-hexagon socket with quick action chuck
  • Drive-hexagon
  • Very short axial length
  • High torsional stiffness
  • Simple handling and assembly

Options

  • TEDS (Transducer Electronic Datasheet) Standard IEEE 1451.4
  • Special versions on request

Typical Applications

  • Process measuring and control technology
  • Automotive industry
  • Measuring and control devices
  • Tool engineering
  • Special mechanical engineering

Specifications

Specifications

Accuracy – (max error)
Combined error – %FS ±0.1
Nonrepeatability – % ±0.05
Temperature
Effect on zero – %RO / deg °C ±0.02
Effect on output – % / deg °C ±0.01
Rated range °C +5 to +50
°F +41 to +122
Operating range °C -10 to +60
°F +14 to +140
Electrical
Output – mV/V 1 Nm ±0.5
8.85 lbf-in
2 - 500 Nm ±1.0
17.7 - 4.43K lbf-in
Excitation Voltage- VDC MAX 12
Bridge resistance – Ohm 350
Electrical connection – pin 12
MECHANICAL
Safe overload – %RO 150
Shaft material Alloy steel

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Performance Parameters

Rated Torque Speed Limit Springrate Mass Moment of Inertia Axial Force Limit Lateral Force Limit
kg·m²
Nm lbf-in min-¹ NM/rad Drive Side Test Side N² lbf² N² lbf²
1 8.85 2,000 2.2E+02 1.5E-06 7.9E-07 380 85.43 7 1.57
2 17.7 2,000 2.2E+02 1.5E-06 7.9E-07 380 85.43 7 1.57
5 44.3 2,000 3.6E+02 1.5E-06 7.9E-07 690 155.1 17 3.82
10 88.5 2,000 5.0E+02 1.5E-06 8.1E-07 1,150 258.5 35 7.87
20 177 2,000 5.0E+02 1.5E-06 8.1E-07 1,150 258.5 35 7.87

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions

Dimensions


CAPACITIES
See Drawing Metric (Nm) U.S. (lbf-in)
1, 2, 5, 10, 20 8.85, 17.7, 44.3, 88.5, 177
mm in
(1) 45.5 1.79
(2) 21.0 0.83
(3) Ø 4.8 Ø 0.19
(4) Ø 15.5 Ø 0.61
(5) 16.5 0.65
(6) 18.5 0.73
(7) 26.0 1.02
(8) 96.5 3.80
(9) 12.5 0.49
(10) 49.0 1.93
(11) 12.0 0.47
(12) 24.0 0.94
(13) Ø10.0 Ø0.39
(14) 1/4" Hegaon DIN 3126 (ISO 1173) Design E/F –Quick action chuck
(15) 6-Pin Connector

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

6-PIN ELECTRICAL CONNECTION
PIN FUNCTION
1 - EXCITATION
2 + EXCITATION
3 SHIELDING
4 + SIGNAL
5 - SIGNAL
6 CONTROL SIGNAL OR TEDS (OPTION)

For more information visit Electrical Wiring Diagrams

Additional Information

Dimensions 0.90 × 3.30 × 1.50 in

Product Video

Short Description Sku Price
Model T29 Slip Ring Hex Drive Rotary Torque Transducer 1 Nm Capacity with No Speed/Angle Option T29-1-A1A $3,075.00
Model T29 Slip Ring Hex Drive Rotary Torque Transducer 1 Nm Capacity with Internal RCAL-100%, No Speed/Angle Option T29-1-A1C $3,140.00
Model T29 Slip Ring Hex Drive Rotary Torque Transducer 10 Nm Capacity with No Speed/Angle Option T29-10-A1A $3,075.00
Model T29 Slip Ring Hex Drive Rotary Torque Transducer 2 Nm Capacity with Internal RCAL-100%, No Speed/Angle Option T29-2-A1C $3,140.00
Model T29 Slip Ring Hex Drive Rotary Torque Transducer 2 Nm Capacity with No Speed/Angle Option T29-2-A1A $3,075.00
Model T29 Slip Ring Hex Drive Rotary Torque Transducer 20 Nm Capacity with Internal RCAL-100%, No Speed/Angle Option T29-20-A1C $3,140.00
Model T29 Slip Ring Hex Drive Rotary Torque Transducer 20 Nm Capacity with No Speed/Angle Option T29-20-A1A $3,075.00
Model T29 Slip Ring Hex Drive Rotary Torque Transducer 5 Nm Capacity with Internal RCAL-100%, No Speed/Angle Option T29-5-A1C $3,140.00
Model T29 Slip Ring Hex Drive Rotary Torque Transducer 5 Nm Capacity with No Speed/Angle Option T29-5-A1A $3,075.00
Model T29 Slip Ring Hex Drive Rotary Torque Transducer 10 Nm Capacity with Internal RCAL-100%, No Speed/Angle Option T29-10-A1C $3,140.00
×

Variation Image

Additional Products

  • 5350

    5350 Solid Flange Style Reaction Torque Transducer

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • T5 1

    T5 Standard Precision Pedestal Mount Shaft Style Rotary Torque Transducer

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • T4 STANDARD PRECISION SHAFT STYLE ROTARY TORQUE TRANSDUCER

    T4 Standard Precision Shaft Style Rotary Torque Transducer

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • T25 USB

    T25 High Speed Shaft Style Rotary Torque Transducer

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more

All Products

  • Load Cells
  • Interface Mini
  • Load Button Load Cells
  • Multi-Axis Sensors
  • Torque Transducers
  • Load Pins, Tension Links, and Load Shackles
  • Instrumentation
  • Digital Instrumentation
  • Wireless Telemetry System
  • Bluetooth® Telemetry System
  • Intrinsically Safe
  • Calibration Systems
  • Accessories
  • G-Series

Contact Us

  • Feedback
  • Customer Support
  • Contact Form
  • Career Opportunities
  • Certifications and Compliance
  • Locate A Rep or Distributor

Solutions

  • ForceEDU
  • Custom Solutions
  • Industry Solutions
  • Application Notes
  • Animated Application Notes
  • Case Studies
  • White Papers
  • Interface Training Videos

Services

  • Calibration and Repair Request
  • Load Cell Troubleshooting
  • Software and Drivers
  • Technical Library

News

  • Events
  • Newsletter
  • Interface IQ Blog
  • InterfaceIQ Podcast
ISO 17025 Scope Accreditation
© Copyright - Interface - powered by Enfold WordPress Theme
  • Warranty And Repair Policy
  • Privacy Policy
  • Certifications and Compliance
Link to: INF1-POWERLINK Single Channel Weight Transmitter and Indicator Link to: INF1-POWERLINK Single Channel Weight Transmitter and Indicator INF1-POWERLINK Single Channel Weight Transmitter and IndicatorINF1 POWERLINK Link to: T30 Slip Ring Hex Drive Rotary Torque Transducer with Integrated Speed/Angle Link to: T30 Slip Ring Hex Drive Rotary Torque Transducer with Integrated Speed/Angle T29T30 Slip Ring Hex Drive Rotary Torque Transducer with Integrated Speed/Angl...
Scroll to top Scroll to top Scroll to top

Please share your location to continue.

Check our help guide for more info.

share your location