Features and Benefits
- Capacities from 10 to 100 Nm (88.5 to 885 lbf-in)
- Keyed Shaft per DIN 6885
- ±5 VDC output
- Speed Measurement Option Available
- Contactless
- Low Cost
- Short overall length
T18 Rotary Torque Transducer
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
T18 General Purpose Shaft Style Rotary Torque Transducer is a low cost contactless rotary torque transducer that can float mounted with a 32 pulse speed option. This product is available in capacities from 10 to 100 Nm and outputs of ±5VDC or ±10VDC.
T18 General Purpose Shaft Style Rotary Torque Transducer is a low cost contactless rotary torque transducer that can float mounted with a 32 pulse speed option. This product is available in capacities from 10 to 100 Nm and outputs of ±5VDC or ±10VDC.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| CONNECTOR PINOUT | |
| FUNCTION | COLOR |
| - SUPPLY (0V) | GREEN |
| + SUPPLY | BROWN |
| - SIGNAL (±) | YELLOW |
| - SIGNAL (0V) | WHITE |
| SPEEDCONTROL OPTION | GRAY |
| SHIELDING | SHIELD |
| OPTIONS | |
| OUTPUT SIGNAL | ± 10V |
| SPEEDCONTROL | 30 IMP. 5V TTL |
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| CONNECTOR PINOUT | |
| FUNCTION | COLOR |
| - SUPPLY (0V) | GREEN |
| + SUPPLY | BROWN |
| - SIGNAL (±) | YELLOW |
| - SIGNAL (0V) | WHITE |
| SPEEDCONTROL OPTION | GRAY |
| SHIELDING | SHIELD |
| OPTIONS | |
| OUTPUT SIGNAL | ± 10V |
| SPEEDCONTROL | 30 IMP. 5V TTL |

SSM-FDH Sealed High Temperature S-Type Load CellPlease share your location to continue.
Check our help guide for more info.