T28 Slip-Ring Square Drive Rotary Torque Transducer with Integrated Speed/Angle
Square Drive-Type with Integrated Speed/Angle
8.85 lbf-in to 44.3K lbf-in
1 Nm to 5K Nm
The T28 Slip-Ring Square Drive Rotary Torque Transducer with Integrated Speed/Angle is a rotating torque transducer equipped with slip rings that transmit an analog, unamplified strain gauge bridge output signal in mV/V. This signal is transmitted via high-quality, low-wear slip rings. Slip ring sensors are typically used for individual, random inspections or torque measurements at low speeds. Most torque sensors with slip ring transmission also feature integrated speed/angle measurement as a standard. Common applications for this type of sensor include screw driving technologies and test bench applications such as testing engines, gears, bearings, and seals.
The T28 Slip-Ring Square Drive Rotary Torque Transducer with Integrated Speed/Angle is a rotating torque transducer equipped with slip rings that transmit an analog, unamplified strain gauge bridge output signal in mV/V.
Please Login to view pricing and product downloads Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.