![](https://www.interfaceforce.com/wp-content/uploads/9812-300x300.jpg)
9812 Panel Mount Display for Single mV/V Transducer
The 9812 is our most popular 1/8 DIN load cell input panel meter with its high precision and stability.
The 9812 is our most popular 1/8 DIN load cell input panel meter with its high precision and stability.
110K lbf to 2204K lbf
50 MT to 1K MT
The ICPW Wireless Stainless Steel Compression Load Cell is designed for general use and are suitable for use in laboratories or in permanent outdoor installations.
The model WWWP Wireless Wheel Weighing Platforms offers an adaptable, high accuracy solution for vehicle weighing, with unmatched performance. For easy, on-site positioning, these wheel weigh pads have integrated wheels and handles for ease of use in restricted spaces.
8.85 lbf-in to 44.3K lbf-in
1 Nm to 5K Nm
The T28 Slip-Ring Square Drive Rotary Torque Transducer is a rotating torque transducer equipped with slip rings that transmit an analog, unamplified strain gauge bridge output signal in mV/V.
26.5K and 265K lbf
12 to 120 MT
The Hazardous Environments WTSSHK-B Wireless Crosby™ Bow Load Shackle is manufactured using the Crosby™ G2130 (12 to 25 MT) and G2140 (40 to 120 MT) shackles. Suitable for use in a wide range of industrial and marine weighing applications, these load shackles are robust, reliable and easy to install.
265K to 2205K lbf
120 to 1K MT
The Hazardous Environments WTSSHK-B-HL Wireless Bow Load Shackle is manufactured using the GN Rope H10 shackle. Suitable for use in a wide range of industrial and marine heavy lift weighing applications, these load shackles provide a robust and effective method of measuring large tensile loads.
26.5K to 77.2K lbf
12 to 35 MT
The Hazardous Environments WTSSHK-D Wireless Crosby™ Load Shackle is manufactured using the Crosby™ G2150 shackles. Versions are also available using the popular GreenPin™ range of shackles. The built in radio telemetry electronics operates on the 2.4GHz license free frequency.
2.2K to 2205K lbf
1 to 1K MT
The Hazardous Environments ISHK-B Bow Type Crosby™ Cabled Load Shackle is designed for lifting and weighing in rugged or harsh environments, including submersible applications. The shackle pins are forged from high tensile stainless steel to 6.5te and high tensile carbon steel from 9.5te and are machined to an exacting specification.
2.2K to 77.2K lbf
1 to 35 MT
The Hazardous Environments ISHK-D 'D' Type Crosby™ Cabled Load Shackle is designed for lifting and weighing in rugged or harsh environments .The shackle pins are manufactured to an exacting specification and are machined from high tensile stainless steel to 6.5 MT and forged from high tensile carbon steel from 9.5 MT.
We use cookies to enhance your browsing experience, serve personalized content, and analyze our traffic. By clicking "Accept All Cookies", you consent to our use of cookies.
Accept All CookiesReject AllCookie SettingsWe may request cookies to be set on your device. We use cookies to let us know when you visit our websites, how you interact with us, to enrich your user experience, and to customize your relationship with our website.
Click on the different category headings to find out more. You can also change some of your preferences. Note that blocking some types of cookies may impact your experience on our websites and the services we are able to offer.
These cookies are strictly necessary to provide you with services available through our website and to use some of its features.
Because these cookies are strictly necessary to deliver the website, you cannot refuse them without impacting how our site functions. You can block or delete them by changing your browser settings and force blocking all cookies on this website.
These cookies collect information that is used either in aggregate form to help us understand how our website is being used or how effective our marketing campaigns are, or to help us customize our website and application for you in order to enhance your experience.
If you do not want us to track your visit to our site, you can disable tracking in your browser here:
We also use different external services like Google Webfonts, Google Maps and external Video providers. Since these providers may collect personal data like your IP address we allow you to block them here. Please be aware that this might heavily reduce the functionality and appearance of our site. Changes will take effect once you reload the page.
Google Webfont Settings:
Google Map Settings:
I agree to the terms and conditions laid out in the Privacy Policy
Please share your location to continue.
Check our help guide for more info.