1736 search results for:

9812 Panel Mount Display for Single mV/V Transducer

The 9812 is our most popular 1/8 DIN load cell input panel meter with its high precision and stability.

ICPW Wireless Stainless Steel Compression Load Cell

110K lbf to 2204K lbf
50 MT to 1K MT

The ICPW Wireless Stainless Steel Compression Load Cell is designed for general use and are suitable for use in laboratories or in permanent outdoor installations.

WWWP WIRELESS WHEEL WEIGHING PLATFORM

The model WWWP Wireless Wheel Weighing Platforms offers an adaptable, high accuracy solution for vehicle weighing, with unmatched performance. For easy, on-site positioning, these wheel weigh pads have integrated wheels and handles for ease of use in restricted spaces.

T28 Slip-Ring Square Drive Rotary Torque Transducer

8.85 lbf-in to 44.3K lbf-in
1 Nm to 5K Nm

The T28 Slip-Ring Square Drive Rotary Torque Transducer is a rotating torque transducer equipped with slip rings that transmit an analog, unamplified strain gauge bridge output signal in mV/V.

Hazardous Environments WTSSHK-B Wireless Crosby™ Bow Load Shackle

26.5K and 265K lbf
12 to 120 MT

The Hazardous Environments WTSSHK-B Wireless Crosby™ Bow Load Shackle is manufactured using the Crosby™ G2130 (12 to 25 MT) and G2140 (40 to 120 MT) shackles. Suitable for use in a wide range of industrial and marine weighing applications, these load shackles are robust, reliable and easy to install.

Hazardous Environments WTSSHK-B-HL Wireless Bow Load Shackle

265K to 2205K lbf
120 to 1K MT

The Hazardous Environments WTSSHK-B-HL Wireless Bow Load Shackle is manufactured using the GN Rope H10 shackle. Suitable for use in a wide range of industrial and marine heavy lift weighing applications, these load shackles provide a robust and effective method of measuring large tensile loads.

Hazardous Environments WTSSHK-D Wireless Crosby™ Load Shackle

26.5K to 77.2K lbf
12 to 35 MT

The Hazardous Environments WTSSHK-D Wireless Crosby™ Load Shackle is manufactured using the Crosby™ G2150 shackles. Versions are also available using the popular GreenPin™ range of shackles. The built in radio telemetry electronics operates on the 2.4GHz license free frequency.

Hazardous Environments ISHK-B Bow Type Crosby™ Cabled Load Shackle

2.2K to 2205K lbf
1 to 1K MT

The Hazardous Environments ISHK-B Bow Type Crosby™ Cabled Load Shackle is designed for lifting and weighing in rugged or harsh environments, including submersible applications. The shackle pins are forged from high tensile stainless steel to 6.5te and high tensile carbon steel from 9.5te and are machined to an exacting specification.

Hazardous Environments ISHK-D ‘D’ Type Crosby™ Cabled Load Shackle

2.2K to 77.2K lbf
1 to 35 MT

The Hazardous Environments ISHK-D 'D' Type Crosby™ Cabled Load Shackle is designed for lifting and weighing in rugged or harsh environments .The shackle pins are manufactured to an exacting specification and are machined from high tensile stainless steel to 6.5 MT and forged from high tensile carbon steel from 9.5 MT.