Interface New Products Release Summer 2026
Interface is announcing our latest product additions in the Summer 2026 release, including new torque transducers and 5-axis load cells for advanced measurement applications that require both force and torque measurements from a compact single sensor.
We are also introducing four new Complete Systems for a mini beam load cell, a mini torque transducer, a load washer load cell, and a reaction torque transducer. The sensors are available in a wide range of measuring capacities, and each device is interchangeable with similar sensors and instruments.
TIP: If you are looking for a resource for our most popular products, find our latest Interface Summary Catalog here. Interface has a series of guides to help you find the best Interface products for your specific application, including our Sensor Selection Guide.
NEW! T29 SLIP RING HEX DRIVE ROTARY TORQUE TRANSDUCER
The T29 Slip Ring Hex Drive Rotary Torque Transducer is a compact, high-accuracy torque sensor designed specifically for screw driving systems and dynamic rotary torque measurement applications. Featuring a slip-ring design with a drive hexagon and an output hexagon socket with a quick-action chuck, the T29 enables simple integration, fast tool changes, and reliable continuous-rotation measurement in demanding industrial environments. Its very short axial length and high torsional stiffness provide precise torque transfer while minimizing installation space requirements.
Primary T29 Slip Ring Hex Drive Rotary Torque Transducer features and benefits:
- Torque capacities from 8.85 lbf-in to 14.75 lbf-in (1 Nm to 20 Nm)
- Small in dimension with slip ring hex drive
- Output-hexagon socket with quick action chuck
- Easy handling and assembly
- TEDS (Transducer Electronic Datasheet) is optional
- Standard IEEE 1451.4 is optional
NEW! T30 SLIP RING HEX DRIVE ROTARY TORQUE TRANSDUCER WITH INTEGRATED SPEED/ANGLE
The T30 Slip Ring Hex Drive Rotary Torque Transducer with Integrated Speed/Angle is engineered for precise measurement of torque, speed, and angle. Its compact design, high torsional stiffness, and quick-action chuck enable easy integration into assembly systems and test setups. It is well-suited for applications in assembly technology, process measurement and control, automotive manufacturing, measuring and control devices, tool engineering, and special machine-building.
Primary T30 Slip Ring Hex Drive Rotary Torque Transducer with Integrated Speed/Angle features and benefits:
- Torque Capacities from 8.85 lbf-in to 14.75 lbf-in (1 Nm to 20 Nm)
- Slip ring torque sensor for screw driving systems
- Output-hexagon socket with quick action chuck
- Drive hexagon
- Very short axial length
- High torsional stiffness
- TEDS (Transducer Electronic Datasheet) is optional
- Standard IEEE 1451.4 is optional
NEW! T35 SLIP RING SQUARE DRIVE ROTARY TORQUE TRANSDUCER
The T35 Slip Ring Square Drive Rotary Torque Transducer is a precision torque sensor ideal for screw driving, assembly, and industrial torque measurement. Its compact design with a short axial length and high torsional stiffness ensures reliable dynamic torque readings during rotation. The square-drive input and output make integration with powered tools and test equipment straightforward, while slip-ring technology enables continuous signal transmission during operation.
Primary T35 Slip Ring Square Drive Rotary Torque Transducer features and benefits:
- Torque capacities from 1 to 5K Nm (8.85 to 44.3K lbf-in)
- Slip ring torque sensor for screw driving systems
- High accuracy
- Drive-square socket
- Output-square drive
- Very short axial length
- High torsional stiffness
- Control Signal is optional
- TEDS (Transducer Electronic Data Sheet) is optional
- Standard IEEE 1451.4 is optional
NEW! 5AR70 5-AXIS FORCE/TORQUE LOAD CELL
The 5AR70 5-Axis Force/Torque Load Cell is a multi-axis sensor ideal for inspection tasks in quality assurance and material testing due to their compact, low-profile design, with a thickness of just 12 mm. This precision force sensor features four independently wired strain-gage measuring springs. The strain-gage signals enable calculation of the axial force (Fz) and bending moments (Mx and My) about the x- and y-axes. Additionally, the sensor’s design allows for the determination of horizontal forces (Fx and Fy) and bending moments based on the distance of the force transmission from the sensor surface. A simple calibration matrix ensures easy processing of sensor signals, allowing accurate conversion into forces and moments.
Primary 5AR70 5-Axis Force/Torque Load Cell features and benefits:
- 5-Axis Multi-Axis Sensor
- Capacities: Force/Torque: 4.5lbf/1.77lbf-in, 11.2lbf/4.4lbf-in, 22.5lbf/8.85lbf-in, (Force/Torque: 100N/1Nm 20N/200mNm, 50N/500mNm, 100N/1Nm)
- 70 mm Diameter
- Nonlinearity ±0.1
- Input and Output Resistance, X, Y, and Z Axis: 350 Ω
- Stainless Steel or Aluminum Alloy Construction, IP 66
NEW! 5AR110 5-AXIS FORCE/TORQUE LOAD CELLS
The 5AR110 5-Axis Force/Torque Load Cell is an advanced multi-axis sensor in a small 20 mm-thick package. The output signals enable calculation of the axial force (Fz) and bending moments (Mx and My) about the x- and y-axes. Moreover, the design allows measurement of horizontal forces (Fx and Fy) and bending moments, accounting for the distance of force transmission from the sensor surface. A straightforward calibration matrix helps easy processing of sensor signals, ensuring accurate force and moment conversion.
Primary 5AR110 5-Axis Force/Torque Load Cell features and benefits:
- 5-Axis Multi-Axis Sensor
- Capacities: Force/Torque: 11.2lbf/8.85lbf-in, 22.5lbf/17.7lbf-in, 45.0lbf/35.4lbf-in (Force/Torque: 50N/1Nm, 100N/2Nm, 200N/4Nm)
- 110 mm Diameter
- Nonlinearity ±0.2
- Low 20 mm Height and 85 g (0.18 lb) Weight
- Safe Overload – %CAP 150 and Ultimate Overload – %RO 300
- Stainless Steel Construction IP 66
Contact our application engineers if you have any questions about the new products, or request a quote online.
Interface Complete Systems showcases an entire measurement system, including our sensors, instrumentation, cables and connectors, wireless components, system level calibration, and software, when necessary. All components, including sensor capacity options, are interchangeable with other Interface products. Here are the latest complete system additions.
T29 SI-USB 4 SYSTEM
Complete System: Rotary Torque Transducer + Instrumentation + Couplings + System Calibration
NEW! T29 SI-USB 4 SYSTEM – The T29 Slip Ring Hex Drive Rotary Torque Transducer, highlighted in our new products above, accurately measures rotary torque in screwdriving systems and rotating machinery. It has a very short axial length and high torsional stiffness, ideal for handling and assembly. Its analog output connects to the SI-USB4 4-Channel USB Interface Module, which converts the measurement data for monitoring, recording, and analysis. The instrumentation has input ranges for mV/V, V, and mA, and can combine them. Input ranges for the linear potentiometer, the PT100 temperature probe, and the quadrature encoder. Learn about each component in the system here.
LW GENERAL PURPOSE LOAD WASHER LOAD CELL AND WTS WIRELESS TELEMETRY SYSTEM
Complete System: Load Washer Load Cell + WTS Transmitter + WTS Handheld Instrumentation + System Level Calibration
NEW! LW GENERAL PURPOSE LOAD WASHER LOAD CELL AND WTS WIRELESS TELEMETRY SYSTEM – The LW General Purpose Load Washer Load Cell measures tensile or compressive forces within bolted joints, fasteners, and structural assemblies. Available in capacities ranging from 5 to 200k lbf (0.02 to 444.8 N), with a wide selection of OD, ID, and height combinations (as low as 0.25 in or 6.4 mm). Its mV/V output is connected to the WTS-AM-1E Wireless Strain Bridge Transmitter Module, which has a range up to 2,625 ft (800 m) and converts the sensor signal into wireless data. The WTS-HK-S Next Generation Wireless Handheld Instrumentation, an IP67-rated device with a tactile grip design, receives and displays real-time force measurements, creating a complete portable monitoring system for load verification, structural testing, and field measurement applications. In roaming mode, it automatically detects nearby transmitters. Get more information about the system.
MRT MINIATURE FLANGE STYLE REACTION TORQUE TRANSDUCER AND WTS WIRELESS TELEMETRY SYSTEM
Complete System: Mini Reaction Torque Transducer + WTS Transmitter + WTS Handheld Instrumentation + System Level Calibration
NEW! MRT MINIATURE FLANGE STYLE REACTION TORQUE TRANSDUCER AND WTS WIRELESS TELEMETRY SYSTEM – The MRT Miniature Flange Style Reaction Torque Transducer accurately measures both static and dynamic reaction torque in compact setups. It is available in capacities as low as 1.77 in-lb (0.2Nm). The transducer has excellent linearity and repeatability, with low deflection. Its mV/V output interfaces with the WTS-AM-1E Wireless Strain Bridge Transmitter Module, which transmits data wirelessly to the WTS-HK-S Next Generation Wireless Handheld Instrumentation. The transmitter is simple to configure and comes with free visualization software. This setup enables portable, real-time torque monitoring, testing, and process control. The handheld device Displays data from up to 12 WTS wireless transmitters. This must-have instrument provides real-time monitoring of load, pressure, torque, strain, and more. Review all the products in this system.
MB MINIATURE BEAM LOAD CELL AND 9825 GENERAL PURPOSE INDICATOR SYSTEM
Complete System: Mini Beam Load Cell + Instrumentation + System Level Calibration
NEW! MB MINIATURE BEAM LOAD CELL AND 9825 GENERAL PURPOSE INDICATOR SYSTEM – The popular Interface MB Miniature Beam Load Cell, with capacities ranging from 5 to 250 lbf (22.2 N to 1.11 kN), delivers +/- 0.03% FS performance. The MB measures tension and compression forces, and its mV/V output connects directly to the 9825 General Purpose Indicator, which conditions, displays, and monitors real-time measurements. It has easy-to-navigate menus. The 9825 offers analog outputs – 0-5V, 0-10V, 4-20mA, 0-24mA – with calibration via live load or mV/V entry, and peak and valley monitoring. Together, they form a reliable, precise force measurement system for test and calibration labs, industrial projects, and OEM applications. More details are available here.
All Interface Complete Systems show common configurations of our popular sensors, instrumentation, and wireless devices. Interface collaborates with you to ensure each component meets your specific requirements. Contact our systems engineers for a quote or to discuss your application needs.
ADDITIONAL PRODUCT RESOURCES
- Interface Product Types and Features
- Interface Product Selection Guides
- Interface Complete Systems
- Interface Catalog
- Interface Product Line Brochures
- Interface Summary Catalog
- Interface Applications
- Interface Solutions by Industry
- Interface Support Resources
For 58 years, Interface has continually added new test and measurement products, including standard, engineered-to-order, and custom options, along with supporting instrumentation and accessories to our catalog. Our Interface Product Selection Guides are designed to help you review specific product features.
Contact us if you have questions about these or any Interface products. We are ready to help you with your exact requirements.