MRT Miniature Flange Style Reaction Torque Transducer and WTS Wireless Telemetry System

Wireless Miniature Flange Style Reaction Torque Transducer System

The MRT Miniature Flange Style Reaction Torque Transducer precisely measures static and dynamic reaction torque in compact applications. Its mV/V output connects to the WTS-AM-1E Wireless Strain Bridge Transmitter Module, which wirelessly transmits measurement data to the WTS-HK-S Next Generation Wireless Handheld for portable, real-time torque monitoring, testing, and process control applications.

  • MRT Miniature Flange Style Reaction Torque Transducer:
    • Proprietary Interface temperature compensated strain gages
    • Low capacity – As low as 1.77 in-lb (0.2Nm)
    • Small size – 1.6 in OD x 1.25 in
    • Excellent linearity and repeatability
    • Low deflection
  • WTS-AM-1E Wireless Strain Bridge Transmitter Module:
    • Simple wireless configuration and calibration
    • Wireless range up to 800 m (2,625 ft)
    • Low power mode for long battery life
    • Free Visualization software
  • WTS-HK-S Next-Generation Wireless Handheld:
    • Displays data from up to 12 WTS wireless transmitters
    • Real-time monitoring of load, pressure, torque, strain and more
    • Rugged, IP67-rated handheld with tactile grip design
    • Wireless range up to 800 m (2,600 ft) line of sight
    • Roaming mode: automatically detects nearby transmitters
    • Configurable inputs with overload alerts and calibrated units
    • Easy setup via on-screen menu or free WTS Toolkit
    • Customizable interface with password protection for advanced users
    • Firmware upgradeable for future features and maths functions
    • Powered by 2 x AA batteries or permanent supply for fixed use
    • Fully compatible and backwards compatible with all WTS systems
Mrt Wts System

Applications:

  • Automotive Testing
  • Aerospace

System Components

Mrt 2

MRT Miniature Flange Style Reaction Torque Transducer

Flange-type

1.77 lbf-in to 177 lbf-in
0.2 Nm to 20 Nm

Model MRT’s flange design offers ease of installation in a low capacity, compact design. The low deflection and high torsional stiffness make the MRT a good choice for reciprocating measurements.

Features & Benefits

  • Proprietary Interface temperature compensated strain gages
  • Low capacity – As low as 1.77 in-lb (0.2Nm)
  • Small size – 1.6 in OD x 1.25 in
  • Excellent linearity and repeatability
  • Low deflection
Wts Am 1e

WTS-AM-1E Wireless Strain Bridge Transmitter Module

4-Wireless Strain Bridge Transmitter Module

The WTS-AM-1E Wireless Strain Bridge Transmitter Module connects to strain bridge transducers such as load cells, torque sensors, strain gauges and pressure modules and forms part of the WTS modular telemetry system. The data transmitted by the WTS-AM-1E can be received by multiple WTS receivers that include displays, handheld readers, analog outputs, relay modules and computer interfaces.

WTS transmitters have been designed for battery operation and support an ultra low-power sleep mode whilst offering class leading wireless coverage and range. Configurable transmission rates from once per day to 200 per second cope with a wide range of measurement and monitoring applications. A choice of enclosures enabling battery connection, field connectivity and environmental sealing up to IP67 ensure these modules provide a flexible solution to your wireless sensor requirements.

The WTS-AM-1E provides 5 V excitation to drive transducer loads down to 85 ohms. This transmitter is highly accurate, low noise and uses up to nine point linearization giving quality measurements from a wide range of strain bridge transducers.

Features & Benefits

  • Simple wireless configuration and calibration
  • Wireless range up to 800 m (2,625 ft)
  • Low power mode for long battery life
  • Free Visualization software
WTS HK S

WTS-HK-S Next-Generation Wireless Handheld

Portable, Digital, Hand Held, Battery Powered, Display

The WTS-HK-S is a next-generation wireless handheld that combines the most popular features of the WTS-BS-1, WTS-BS-1-HS, and WTS-BS-1-HA into a single, versatile device. A single unit can be configured as needed, reducing inventory requirements and engineering setup time. Out of the box, it operates in roaming mode, automatically detecting and displaying data from up to twelve nearby WTS transmitters at ranges up to 800 m (2,600 ft). For more advanced applications, users can define up to twelve specific inputs with custom settings such as calibrated units and overload alerts. Configuration can be completed directly from the handheld menu, while full setup, saving, and loading of configurations can be performed using the free WTS Toolkit software. Menu items can be locked or hidden with PIN and password protection to prevent accidental changes, and the display can be customized to suit specific operational needs. Firmware updates via the toolkit allow access to new features, including mathematical functions for calculations such as sums, differences, and load determination based on sling angles. The license-free 2.4 GHz DSSS radio provides reliable, interference-resistant communication with FCC, ETSI, and IC approvals.

Features & Benefits

  • Displays data from up to 12 WTS wireless transmitters
  • Real-time monitoring of load, pressure, torque, strain and more
  • Rugged, IP67-rated handheld with tactile grip design
  • Wireless range up to 800 m (2,600 ft) line of sight
  • Roaming mode: automatically detects nearby transmitters
  • Configurable inputs with overload alerts and calibrated units
  • Easy setup via on-screen menu or free WTS Toolkit
  • Customizable interface with password protection for advanced users
  • Firmware upgradeable for future features and maths functions
  • Powered by 2 x AA batteries or permanent supply for fixed use
  • Fully compatible and backwards compatible with all WTS systems
SystemLevelCalibration

System Level Calibration

Interface strongly recommends requesting a system-level calibration when purchasing a force measurement sensor with instrumentation. This final step ensures the sensor and instrumentation are properly calibrated and functioning together before leaving Interface.