Tag Archive for: LW GENERAL PURPOSE LOAD WASHER LOAD CELL AND WTS WIRELESS TELEMETRY SYSTEM

Untethered Precision with Wireless Complete Measurement Systems
Interface Wireless Complete Systems eliminate unknown parameters and configuration guesswork when pairing sensors with wireless telemetry devices. The versatility of paired wireless sensors and instrumentation supports applications where physical cables are either hazardous, impractical, or physically impossible to route. Interface's wireless calibrated complete systems are designed for easy deployment.

Interface New Products Release Summer 2026
Interface new product releases for Summer 2026 include three new slip ring torque transducers and two new 5-axis load cells. There are four new complete systems that pair the sensor, instrumentation, accessories and include a full system level calibration. Learn about our new mini beam load cell and mini torque transducer complete systems, wireless telemetry options and a load washer and torque transducer complete system.